Her er et eksempel på en beregning av potensielle energibesparelser ved å installere isolasjonsputer på ventiler. Eksemplet er fra en svensk kunde. Besparelsene var betydelige og tilbakebetalingstiden kort:
| Isolasjonsputer på ulike dampventiler (antall) | 200 |
| *CO2 i dette prosjektet - en elektrisk kjele brukes (tonn) | 64 |
| Strømsparing (kWh): | 321,088 |
| Potensiell vannbesparelse (m3) | 542 |
| Potensielle besparelser (SEK/år): | 199,074 |
| Estimert budsjett for løsningen (SEK): | 200,000 |
| Tilbakebetalingstid (år): | 1,21 |
*CO2-verdi beregnet fra el-kjel (ca. 25-50 gCO2eq/kWh)
Insulating individual, replaced, or retrofitted steam components can often be both costly and complicated. Traditional insulation systems rarely allow for quick and easy maintenance or testing.
Spirax Sarco offers custom-made insulation covers specifically designed for steam components where easy and fast access is essential. The insulation covers are easy to install and can be removed and reinstalled at any time without damage.
These flexible insulation covers are made with mineral wool insulation, which withstands temperatures up to 230 °C. Thanks to the silicone-coated fiberglass surface, the covers can also be used in wet and outdoor environments where thorough cleaning is required.
This calculator provides estimates only for a 25 mm thick insulation jacket with run time of 8736 hours/year and is provided “as is.” It is not a substitute for professional engineering judgment. Results should be independently verified. By using it, you agree that Spirax Sarco has no liability for how the results are used.