Introducing the next generation of PID controllers from Spirax Sarco

The GS-X range gets you closer to your sustainability targets with precision data and seamless digital connectivity. Put yourself in control of your steam operations with the ability to automate processes and real time indicators. Manage energy usage and identify areas for improvement with precision 0.1% inputs and exceptional thermal stability.

Reliable and consistent data

Real time optimisation

Automate processes

Exceptional thermal stability

Run operations efficiently

Seamless connection to digital infrastructure

Next generation of digital insight

Features

GS-X Launch_video icons.v1_Highly scalable      Highly scalable

GS-X Launch_video icons.v1_IIOT & Industry 4.0      IIOT and Industry 4.0

GS-X Launch_video icons.v1_Fast Ethernet      Fast Ethernet

GS-X Launch_video icons.v1_OEM Security      OEM security

GS-X Launch_video icons.v1_Precision 0.1% inputs       Precision 0.1% inputs 

GS-X1 and GS-X2 Spirax Sarco Pair

PREDICT.   PROTECT.  CONTROL.

 

A native high speed ethernet and OEM security is ideal for IIoT applications. Ensure minimal downtime during the commissioning process. Simple to set up and easy to use, the GS-X range is highly scalable for even the most demanding operations.

 

Read more

GSX promo image

Lépjen velünk kapcsolatba

Segítünk Önnek megtalálni a megfelelő megoldást