BT6-B

Masthead background

The BT6-B is a 316L sanitary balanced pressure thermostatic steam trap for clean and pure steam. Its crevice-free, self-draining body and angled seat minimise condensate retention, supporting hygienic performance in SIP/CIP, sterile steam barriers, mains drainage and other regulated clean steam applications.

The high-performance thermostatic element with minimal subcooling which enables typical cooling leg requirement to be reduced to 50mm.

Introducing BT6-B Thermostatic Steam Trap

Benefits

  • Protects product quality and patient safety
    Minimises condensate retention and pooling to help maintain hygienic conditions during SIP/CIP and production, supporting sterility and clean steam quality. 
  • Supports reliable SIP and validation
    Self draining geometry and reduced cooling leg improve drainage predictability and cycle repeatability, helping to reduce validation failures and lost batch time.
  • Reduces steam loss and energy waste
    Near saturation closing of the thermostatic capsule and tight seal limits unnecessary live steam loss compared to traps that operate significantly below steam temperature. 
  • Simplifies specification in regulated utilities
    Hygienic design, material traceability and documentation packages (including EN 10204 3.1, FDA, USP and Food+ EC1935 statements) make it easier to demonstrate compliance during audits.
  • Speeds up installation and commissioning
    Compact geometry with a reduced cooling leg helps designers fit drain points where they are most effective and reduces commissioning time around steam and condensate lines. 
  • Flexible for global hygienic standards
    Clamp and tube ended connection options allow the same sanitary trap platform to be applied across ASME BPE PED/UK PESR, FDA CFR Title 21 gasket compliance, USP Class VI, ADI/TSE/BSE free) and cleanroom packaging (ISO Class 7), ensuring full alignment with recognised hygienic piping standards.
  • Designed for maintainability
    Clear installation guidance, clamp torque cautions and easily specified spares (capsule assembly and gaskets) help maintenance teams service the trap without damaging hygienic surfaces. 

Note: Local regulations and clamp/gasket selection may restrict the operating envelope; always consult Spirax Sarco technical information and Installation and Maintenance Instructions before use. 

Features

  • Sanitary balanced pressure thermostatic trap design 
  • Designed and manufactured in accordance with ASME BPE
  • Crevice-free 316L stainless steel body 
  • Self draining geometry with 15° angled seat 
  • Reduced cooling leg for compact installation 
  • Opens near steam temperature to reduce loss 
  • Low and high-capacity sanitary variants available 
  • ISO Class 7 cleanroom packaged components 
  • FDA and USP compliant gasket materials 
  • Optional fixed bleed for fail open operation 
BT6-B

How it works

Stainless steel balanced pressure steam trap for hygienic applications

Why BT6-B from Spirax Sarco

In hygienic and clean steam systems, “any trap” is no longer good enough. BT6-B brings together Spirax Sarco’s steam expertise and hygienic design know how in a single, validated sanitary steam trap platform. It is purpose built for condensate removal in regulated environments, combining a self-draining 316L body, the benefit of a reduced cooling leg, and near to steam thermostatic operation to support reliable SIP/CIP performance and product quality. 

Backed by cleanroom packaging, extensive certification and global application support, BT6-B helps utilities engineers, process owners and QA teams standardise on a single, audit ready solution for clean and pure steam condensate removal—reducing complexity while protecting uptime and compliance. 

Ürün Broşürü

DOKÜMAN

BT6-B Sanitary balanced pressure thermostatic steam trap

Dil

English

Referans Numarası

SB-P061-10-EN

Teknik Doküman

DOKÜMAN

BT6-B and BT6-B Food+ Sanitary Balanced Pressure Thermostatic Steam Trap

Dil

English

Referans Numarası

TI-P180-30

Kurulum Dokümanı

Doküman Dil Referans Numarası İndir
BT6-B and BT6-B Food+ Sanitary Balanced Pressure Thermostatic Steam Trap English IM-P180-31 PDF'İ İNDİR
BT6HC Hygienic Sanitary Balanced Pressure Steam Trap for High Capacity and CIP/SIP Applications English IM-P180-12 PDF'İ İNDİR

Daha fazla bilgi için bize ulaşın

Sizin için en doğru çözümü bulalım