Recover, reduce, repurpose

Masthead background

Your answer to sustainable waste recovery

Spirax Sarco’s Exhaust Vapour Condenser (EVC) heat exchanger is the solution to simplify and revolutionise your steam systems. The EVC helps you reduce water and energy demand, while contributing to your broader sustainability goals.

From its innovative design—making it compact, robust and easy to install—to its corrugated tube design that improves the heat transfer rate and facilitates self-cleaning, the EVC supports you to reduce your energy consumption and bills, plus lowering the time and frequency for maintenance and the associated downtime.

With proven, efficient payback within short time periods, some applications within one year—the EVC heat exchanger provides a low maintenance solution that maximises efficiency and contributes towards your net zero targets.

 
Improve quality

Increase steam system efficiency

Improve steam quality

Removes visible plumes discharged to the atmosphere

Boiler and steam system protection

Reduce water make-up and chemical dosing requirements

Flexible installation

Flexible for use across all industries

Flame icon 2

Consistent heat transfer

Reduce maintenance time

Minimal maintenance

Cut emissions new

Recover waste heat and reduce CO₂

Engineering purpose advance icon

Reduced blowdown from the boiler

Use insights to meet sustainability targets

Supports net-zero targets

Discover the Exhaust Vapour Condenser (EVC) heat exchanger

Features

  • High efficiency heat transfer

  • EC1935-compliant version

  • Self-cleaning tube design

  • Compact and easy to install

  • Suitable for a range of heating, cooling and cleaning fluids

  • Straight corrugated tube

  • High quality durable design with efficient payback

EVC image

How it works: Exhaust Vapour Condenser (EVC) heat exchanger

Across diverse industries, our innovative energy recovery solutions are helping companies reduce costs, cut emissions, and improve operational efficiency.

The following case studies highlight how flash steam recovery and exhaust vapour condensers (EVCs) deliver measurable sustainability benefits across numerous industry sectors. 

Improve operation efficiency EVC

Major brewer reduces CO₂ emissions by 56 tonnes a year

A leading brewer upgraded to an exhaust vapour condenser, cutting flash steam losses and pre-heating the pasteuriser line. The project reduced CO₂ emissions by 56 tonnes a year and lowered steam use by over a third.

Paper manufacturer saves energy and £7K per month

A Brazilian paper mill installed an EVC system after an energy audit revealed costly steam losses. The solution increased make-up water temperature and saved more than saving £7K per month, supporting their net-zero ambitions.

Food plant boosts boiler efficiency

A cereal manufacturer fitted three EVC units to recover flash steam from cookers and condensate. The retrofit doubled expected feedwater temperature gains, was easy to install, and delivered energy savings beyond initial estimates.

Global tissue manufacturer recovers waste steam, saving £26K annually

A leading tissue producer installed a steam exhaust vapour condenser, eliminating flash steam loss. The upgrade saved £26K annually, improved environmental performance, and achieved payback in just seven months.

Hotel recovers energy and cuts costs by £74K per year

A Dubai hotel installed an exhaust vapour condenser after an energy audit revealed flash steam losses. The solution saves around £74K per year, reduces energy waste, and supports their net-zero ambitions while requiring minimal maintenance.

Maximise steam efficiency

The EVC heat exchanger is a reliable and effective solution to drive sustainability across your systems. 

Get in touch to speak to an expert on how we can support your net-zero targets.

 

Ürün Broşürü

Doküman Dil Referans Numarası İndir
AEL6 Smart Electric Actuators Series English SB-P358-22 PDF'İ İNDİR
B850 Boiler House Energy Monitor English SB-P408-02 PDF'İ İNDİR
BBV Bottom Blowdown Valve English SB-P405-56 PDF'İ İNDİR
Boiler feedtank systems English SB-P401-01 PDF'İ İNDİR
BSA3BD Bellow sealed isolation valve with balanced plug English SB-P184-20 PDF'İ İNDİR
BSA3HP Bellows Sealed High Pressure Stop Valve English SB-P184-16 PDF'İ İNDİR
BT6-B Sanitary balanced pressure thermostatic steam trap English SB-P061-10-EN PDF'İ İNDİR
By-pass trap English SB-P126-01 PDF'İ İNDİR
Check valves overview English SB-F04-02 PDF'İ İNDİR
Condensate contamination detection English SB-F01-41 EN Issue 2 PDF'İ İNDİR
Condensate Recovery Solutions English SB-S71-02 PDF'İ İNDİR
Conditioning of steam and air English SB-GST-40 PDF'İ İNDİR
Controls and Instrumentation - An Introduction English SB-GCM-25 PDF'İ İNDİR
CSM-K High Capacity Clean Steam Generator English SB-P486-07 PDF'İ İNDİR
Desuperheating solutions English SB-P475-07 PDF'İ İNDİR
Direct steam injection humidifiers English SB-P795-05 PDF'İ İNDİR
Effective Solutions - Oil and Gas English SB-GCM-36 PDF'İ İNDİR
Electric Condensate Recovery Unit English SB-P681-10 PDF'İ İNDİR
ELM Electromagnetic Flowmeter English SB-P309-03 PDF'İ İNDİR
EP500 Advanced electro-pneumatic positioner English SB-P343-47 PDF'İ İNDİR
EP500 standard electro-pneumatic positioner English SB-P343-48 PDF'İ İNDİR
EVC Exhaust Vapour Condenser English SB-P222-06 PDF'İ İNDİR
Food and Beverage - Sustainable Solutions For Your Steam System English SB-GCM-33 PDF'İ İNDİR
Food and Beverage Best Practice Guide To Managing Steam Quality English SB-GCM-31 PDF'İ İNDİR
FTC62 and FTS62 High Pressure Float Trap English SB-P179-16 PDF'İ İNDİR
Gilflo ILVA flowmeters for steam, liquids and gases English SB-P337-07 PDF'İ İNDİR
Isolation Valve Overview English SB-F05-03 PDF'İ İNDİR
Level Controls - Magnetic Level Switches and Indicators English SB-P324-05 PDF'İ İNDİR
M70i and M80i Sanitary ball valves for high purity applications English SB-P182-08 PDF'İ İNDİR
M850 series flow computer English SB-P333-28 PDF'İ İNDİR
m-CSG Clean Steam Generator English SB-P486-22 PDF'İ İNDİR
OEM Food and Beverage Brochure English SB-GMD-16-EN-ISS PDF'İ İNDİR
OEM Steam Solutions English GP-GCM-57 PDF'İ İNDİR
Oil, Gas and Chemicals Overview English SB-GCM-34 PDF'İ İNDİR
PC4000 and PC3000 Pipeline connectors English SB-P128-32 PDF'İ İNDİR
Pharmaceutical Overview - Providing total steam system solutions English SB-GCM-35 PDF'İ İNDİR
Pipeline Ancillaries Overview English SB-GST-41 PDF'İ İNDİR
Pressure reducing and surplussing valves for steam and industrial fluids English SB-GCH-29 PDF'İ İNDİR
RIM20 Insertion Rotor Flowmeter English SB-P198-06 PDF'İ İNDİR
Safety valves overview English SB-S13-60 PDF'İ İNDİR
SIMS Software Optimise and maintain steam system performance English SB-S61-01 PDF'İ İNDİR
Solutions for effective steam trap management English SB-GST-47 PDF'İ İNDİR
Spiratec Steam trap monitoring English SB-S34-01 PDF'İ İNDİR
Spira-trol General service control valves English SB-S24-45 PDF'İ İNDİR
Spirax EasiHeat DHW Incorporating S.I.M.S Technology English SB-P481-06 PDF'İ İNDİR
Spirax EasiHeat HTG Incorporating S.I.M.S technology English SB-P481-05 PDF'İ İNDİR
Spirax FREME Flash Recovery Energy Management Equipment English SB-P477-02 PDF'İ İNDİR
Spirax Sarco AEL7 Series English SB-P173-03 PDF'İ İNDİR
Steam heat exchange solutions English SB-GCH-31 PDF'İ İNDİR
Steam Jet Thermocompressor English SB-P493-03 PDF'İ İNDİR
Steam System Services English SB-GCM-20 PDF'İ İNDİR
Steam Trapping Overview English SB-GST-33 PDF'İ İNDİR
TFA Target Fixed Area Flowmeter for Saturated Steam English SB-P193-05 PDF'İ İNDİR
The brewing industry steam and condensate systems English SB-GCM-08 PDF'İ İNDİR
The corrugating industry Steam and condensate systems English SB-GCM-03 PDF'İ İNDİR
The dairy industry effective steam solutions English SB-GCM-10 PDF'İ İNDİR
TN2000 Series Pneumatic Piston Actuators for DN125 to DN200 SPIRA-TROL Series Control Valves English SB-P327-09 PDF'İ İNDİR
Turbidity Monitoring System English SB-P403-100 PDF'İ İNDİR
Turflow heat exchangers - high efficiency heat transfer solution English SB-P222-04 PDF'İ İNDİR
TVA Target Variable Area Flowmeter for Saturated Steam English SB-P192-05 PDF'İ İNDİR
UFT14HC Universal Float and Thermostatic steam trap – High Capacity English SB-P712-06-EN-ISS2 PDF'İ İNDİR
VIM20 Flowmeter English SB-P339-08 PDF'İ İNDİR
VLM30 FOOD+ English SB-P736-10-EN PDF'İ İNDİR

Teknik Doküman

Doküman Dil Referans Numarası İndir
Fig 12 Bronze Strainers English TI-164-02 PDF'İ İNDİR
Piping Installation Diagrams English TI-F01-37 PDF'İ İNDİR
CE43 1" (DN25) to 4" (DN100) Carbon Steel Cage Design, Two-Port Control Valves English TI-F12-21 PDF'İ İNDİR
'C' Series Valve Spares English TI-F12-22 PDF'İ İNDİR
'C' Series Valve Options English TI-F12-23 PDF'İ İNDİR
CE43 5" (DN125) to 8" (DN200) Carbon Steel Cage Design, Two-Port Control Valve English TI-F12-24 PDF'İ İNDİR
UKAS Accredited Calibration Datasheet for Spirax Sarco Flowmeters English TI-F21-20 PDF'İ İNDİR
SSG (Steam to Steam Generator) Compact Clean Steam Generators English TI-GCM-07 PDF'İ İNDİR
LRV2B and LRV2S Gunmetal Pressure Reducing Valves English TI-P001-07 PDF'İ İNDİR
LRV2 Pressure Reducing Valve Capacities English TI-P001-09 PDF'İ İNDİR
SDP143 Pilot Operated Pressure Surplussing Valve with Cast Steel Body English TI-P004-01 PDF'İ İNDİR
BPC32 and BPC32Y Carbon Steel Balanced Pressure Thermostatic Steam Traps English TI-P005-01 PDF'İ İNDİR
BPS32 and BPS32Y Stainless Steel Balanced Pressure Thermostatic Steam Traps English TI-P005-03 PDF'İ İNDİR
IBPS32 Stainless Steel Balanced Pressure Thermostatic Steam Trap with Integral Spiratec Sensor English TI-P005-05 PDF'İ İNDİR
IBPC32 Carbon Steel Balanced Pressure Thermostatic Steam Trap with Integral Spiratec Sensor English TI-P005-06 PDF'İ İNDİR
BPC32F and BPC32YF Carbon Steel Integrally Flanged Balanced Pressure Thermostatic Steam Traps English TI-P005-10 PDF'İ İNDİR
DP143, DP143G and DP143H Pilot Operated Pressure Reducing Valves with Cast Steel Bodies English TI-P006-01 PDF'İ İNDİR
AV13 Air Vent for Steam Systems English TI-P010-02 PDF'İ İNDİR
AE36 and AE36A Automatic Air Eliminators / Air Vents for Liquid Systems English TI-P017-02 PDF'İ İNDİR
AE30, AE30A, AE30B and AE30C Automatic Air Eliminators / Air and Gas Vents for Liquid Systems English TI-P017-07 PDF'İ İNDİR
AE50S Automatic Air and Gas Vent for Liquid Systems English TI-P017-10 PDF'İ İNDİR
AE30LV Automatic Air Eliminator / Air and Gas Vent for Liquid Systems English TI-P017-16 PDF'İ İNDİR
No.8 Fixed Temperature Liquid Expansion Steam Trap English TI-P018-01 PDF'İ İNDİR
Sight Check (combined sight glass and check valve) English TI-P022-01 PDF'İ İNDİR
Single Window and Double Window Sight Glasses English TI-P022-05 PDF'İ İNDİR
S1 SG Iron Separator English TI-P023-02 PDF'İ İNDİR
S2 Cast Iron Separator (Screwed) English TI-P023-07 PDF'İ İNDİR
S5 Carbon Steel Separator English TI-P023-11 PDF'İ İNDİR
S6 Austenitic Stainless Steel Separator English TI-P023-12 PDF'İ İNDİR
S12 SG Iron Separator (Screwed) English TI-P023-25 PDF'İ İNDİR
S13 SG Iron Separator (Flanged) English TI-P023-26 PDF'İ İNDİR
IJ-S2 and IJ-S12 Insulation Jackets for S2 and S12 Separators English TI-P023-33 PDF'İ İNDİR
IJ-S3 and IJ-S13 Insulation Jackets for S3 and S13 Separators English TI-P023-39 PDF'İ İNDİR
IJ-S1 Insulation Jacket for S1 Separators English TI-P023-49 PDF'İ İNDİR
CS10-1 Stainless Steel Clean Steam Separator English TI-P023-59 PDF'İ İNDİR
SM45 Bimetallic Steam Trap English TI-P025-01 PDF'İ İNDİR
BSP Pressure Gauge with Syphon and Cock English TI-P027-01 PDF'İ İNDİR
NPT Pressure Gauge with Syphon and Cock English TI-P027-03 PDF'İ İNDİR
Pressure Gauge with Integral Restrictor English TI-P027-04 PDF'İ İNDİR
Sanitary Pressure Gauge English TI-P027-05 PDF'İ İNDİR
LCV1 Bronze Lift Check Valve English TI-P029-01 PDF'İ İNDİR
CVS10 Sanitary Check Valve with Soft Seat English TI-P029-10 PDF'İ İNDİR
LCV3, LCV4, LCV6 and LCV7 Lift Check Valves English TI-P029-16 PDF'İ İNDİR
CVS10 Sanitary Check Valve with Metal Seat English TI-P029-21 PDF'İ İNDİR
Temperature Control Ancillaries English TI-P033-01 PDF'İ İNDİR
BM, BMRA, BMF and BMFRA Self-acting Control Valves English TI-P036-01 PDF'İ İNDİR
BX and BXRA Gunmetal Self-acting Control Valves English TI-P036-02 PDF'İ İNDİR
Type 58 Temperature Control Valve Capacities and Typical Applications English TI-P041-01 PDF'İ İNDİR
SB and SBRA Gunmetal Self-acting Temperature Control Valves English TI-P044-01 PDF'İ İNDİR
BRV2S5 and BRV2B5 Gunmetal Pressure Reducing Valves English TI-P045-09 PDF'İ İNDİR
BRV2, BRV2S5 and SRV2 Pressure Reducing Valve Capacities English TI-P045-13 PDF'İ İNDİR
BRV2S and BRV2B SG Iron Pressure Reducing Valves English TI-P045-14 PDF'İ İNDİR
SA121, SA122, SA128 and SA1219 Self-acting Temperature Control Systems English TI-P046-01 PDF'İ İNDİR
TW Three-port Self-acting Control Valve For Liquid Systems English TI-P047-01 PDF'İ İNDİR
MR1, MRN1, MR2 and MR3 Spirax-Monnier Miniature Compressed Air Regulators English TI-P051-02 PDF'İ İNDİR
HV3 Stop Valve English TI-P060-01 PDF'İ İNDİR
Fig 34 Carbon Steel Strainer - EN Material English TI-P064-01 PDF'İ İNDİR
Fig 34 Carbon Steel Strainer - ASTM Material English TI-P064-02 PDF'İ İNDİR
IBV Series C Carbon Steel Inverted Bucket Vertical Steam Trap English TI-P067-10 PDF'İ İNDİR
IBV Series C-LF2 Carbon Steel Inverted Bucket Vertical Steam Trap English TI-P067-13 PDF'İ İNDİR
IBV Series Z Alloy Steel Inverted Bucket Vertical Steam Trap English TI-P067-15 PDF'İ İNDİR
TD259 and TD259A Thermodynamic Steam Traps English TI-P068-06 PDF'İ İNDİR
TD42S2 Thermodynamic Steam Trap English TI-P068-07 PDF'İ İNDİR
TD32F Flanged Thermodynamic Steam Trap English TI-P068-17 PDF'İ İNDİR
TD52M, TD52MLC, TD52MA and TD52MLCA Thermodynamic Steam Traps English TI-P068-18 PDF'İ İNDİR
TD62LM and TD62M Thermodynamic Steam Traps with Replaceable Seats EN Body (Flanged connections) English TI-P068-19 PDF'İ İNDİR
TD62LM & TD62M Thermodynamic Steam Traps with replaceable seats ASTM Body (Flanged connections) English TI-P068-20 PDF'İ İNDİR
TD42 Thermodynamic Steam Trap English TI-P068-22 PDF'İ İNDİR
TD42S3 Thermodynamic Steam Trap for Low Ambient Temperature Service English TI-P068-23 PDF'İ İNDİR
HM34 Series Carbon Steel Inverted Bucket Steam Traps English TI-P072-01 PDF'İ İNDİR
Type 130 and HL10 'Safeguard High Limit Control' English TI-P073-03 PDF'İ İNDİR
HL17 High Limit Cut-out English TI-P073-11 PDF'İ İNDİR
SMC32 and SMC32Y Carbon Steel Bimetallic Steam Traps English TI-P076-10 PDF'İ İNDİR
ISMC32 Carbon Steel Bimetallic Steam Trap with Integral Spiratec Sensor English TI-P076-11 PDF'İ İNDİR
SMC32F and SMC32YF Carbon Steel Integrally Flanged Bimetallic Steam Traps English TI-P076-17 PDF'İ İNDİR
S and SF Series Cast Iron Inverted Bucket Steam Traps English TI-P077-01 PDF'İ İNDİR
Capacity Chart for S and SF Inverted Bucket Steam Traps English TI-P077-03 PDF'İ İNDİR
SCA Series Steel Inverted Bucket Steam Traps English TI-P077-05 PDF'İ İNDİR
KX31 and KX33 Cast Iron Self-acting Control Valves English TI-P078-01 PDF'İ İNDİR
KA31, KA33, KB31 and KB33 Cast Iron Self-acting Control Valves English TI-P078-02 PDF'İ İNDİR
KY51 Bronze Self-acting Control Valves English TI-P078-03 PDF'İ İNDİR
KB51 and KC51 Bronze Self-Acting Control Valves English TI-P078-04 PDF'İ İNDİR
KA43, KB43 and KC43 Steel Self-acting Control Valves English TI-P078-06 PDF'İ İNDİR
KA61, KA63 and KC63 Stainless Steel Self-acting Control Valves English TI-P078-08 PDF'İ İNDİR
AVM6.1 and AVM6.1 Food+ Balanced Pressure Sanitary Thermostatic Air Vent English TI-P080-01 PDF'İ İNDİR
Fig 37 SG Iron Strainer English TI-P081-01 PDF'İ İNDİR
Fig 37, Sfero Döküm Pislik Tutucu Turkish TI-P081-01-TR PDF'İ İNDİR
Fig 3716 SG Iron Strainer - DIN Material English TI-P081-03 PDF'İ İNDİR
FT12 Cast Iron Float/Orifice Trap for High Capacity English TI-P084-01 PDF'İ İNDİR
Spiratec ST14, ST16 and ST17 Sensor Chambers and sensors English TI-P086-17 PDF'İ İNDİR
Spiratec R1 and R12 Remote Test Point English TI-P087-02 PDF'İ İNDİR
Spiratec Type 30 and Type 40 Trap Failure Indicators English TI-P087-04 PDF'İ İNDİR
Spiratec R16C Automatic Steam Trap Monitor English TI-P087-20 PDF'İ İNDİR
R1C Steam Trap Failure Monitor English TI-P087-32 PDF'İ İNDİR
UP100 Ultrasonic Trap Tester English TI-P087-35 PDF'İ İNDİR
M Series Condensate Recovery Unit English TI-P089-01 PDF'İ İNDİR
Series III Condensate Recovery Unit with Galvanised Receiver English TI-P089-03 PDF'İ İNDİR
Series III Condensate Recovery Unit with Copper Receiver English TI-P089-04 PDF'İ İNDİR
Series III Condensate Recovery Unit Single Pump Sizing Chart English TI-P089-05 PDF'İ İNDİR
Series III Cascade Condensate Recovery Unit English TI-P089-06 PDF'İ İNDİR
Series III Condensate Recovery Unit with Galvanised Receiver, Single or Duplex Pumps English TI-P089-07 PDF'İ İNDİR
SPS Series Stainless Steel Condensate Recovery Units English TI-P089-37 PDF'İ İNDİR
SPM Stainless Steel Condensate Recovery Unit English TI-P089-38 PDF'İ İNDİR
DP17T and DP17TE Pilot Operated Pressure/Temperature Control Valves with SG Iron Bodies English TI-P101-01 PDF'İ İNDİR
37D and 37DE Pilot Operated Temperature Control Valve with SG Iron Body English TI-P102-01 PDF'İ İNDİR
DP163, DP163G and DP163Y Pilot Operated Pressure Reducing Valves with Stainless Steel Bodies English TI-P107-01 PDF'İ İNDİR
SIB30 and SIB30H Stainless Steel Sealed Inverted Bucket Steam Traps English TI-P110-01 PDF'İ İNDİR
SIB45 Stainless Steel Sealed Inverted Bucket Steam Trap English TI-P110-02 PDF'İ İNDİR
UIB30 and UIB30H Sealed Inverted Bucket Steam Traps (for use with Pipeline Connectors) English TI-P113-01 PDF'İ İNDİR
UIB45 Sealed Inverted Bucket Steam Trap (for use with Pipeline Connectors) English TI-P113-03 PDF'İ İNDİR
IJ-MSC and IJ-MSC-H Insulating Jackets for MSC Manifolds English TI-P117-10 PDF'İ İNDİR
Payback Calculator for IJ-MSC04, IJ-MSC08, IJ-MSC12, IJ-MSC04-H, IJ-MSC08-H and IJ-MSC12-H English TI-P117-11 PDF'İ İNDİR
MSC-125 and MSC-160 Manifolds for Steam Distribution and Condensate Collection. English TI-P117-40 PDF'İ İNDİR
PV4 and PV6 Piston Valves English TI-P118-06 PDF'İ İNDİR
IJ and IJ-H Insulation Jackets for Flanges English TI-P119-01 PDF'İ İNDİR
Mating Flanges English TI-P119-07 PDF'İ İNDİR
SBP30 Sealed Balanced Pressure Thermostatic Steam Trap English TI-P120-01 PDF'İ İNDİR
BPT13 Brass Balanced Pressure Thermostatic Steam Trap English TI-P122-01 PDF'İ İNDİR
AV45 Air Vent for Steam Systems English TI-P123-03 PDF'İ İNDİR
AVC32 Carbon Steel Air Vent for Steam Systems English TI-P123-15 PDF'İ İNDİR
AVS32 Stainless Steel Air Vent for Steam Systems English TI-P123-16 PDF'İ İNDİR
AVM7 and AVM7 Food+ Balanced Pressure Thermostatic Air Vent English TI-P123-22 PDF'İ İNDİR
BPM21L Carbon Steel Balanced Pressure Thermostatic Steam Trap English TI-P124-08 PDF'İ İNDİR
TSS21 Stainless Steel Sealed Thermostatic Steam Tracer Trap English TI-P125-02 PDF'İ İNDİR
MST21 Stainless Steel Balanced Pressure Thermostatic Steam Trap English TI-P125-08 PDF'İ İNDİR
BPT13T and BPT13TGX Thermostatic Steam Traps English TI-P126-03 PDF'İ İNDİR
BPW32 Balanced Pressure Wafer Steam Trap English TI-P126-06 PDF'İ İNDİR
UBP32 Sealed Balanced Pressure Thermostatic Steam Trap for use with Pipeline Connectors English TI-P127-01 PDF'İ İNDİR
PC10HP Pipeline Connector English TI-P128-10 PDF'İ İNDİR
PC20 Pipeline Connector with Integral Strainer English TI-P128-15 PDF'İ İNDİR
IPC20 and IPC21 Pipeline Connectors with Integral Spiratec Sensors English TI-P128-17 PDF'İ İNDİR
STS17.2 Stainless Steel Compact Pipeline Connector Steam Trapping Station English TI-P128-22 PDF'İ İNDİR
IJ-STS17.2 and IJ-STS17.2D Insulation Jackets for the STS17.2 Steam Trapping Station English TI-P128-27 PDF'İ İNDİR
PC4001, PC4000 and PC40 Pipeline Connectors English TI-P128-33 PDF'İ İNDİR
PC3001, PC3000 and PC30 Pipeline Connectors English TI-P128-34 PDF'İ İNDİR
SG253 Sight Glass English TI-P130-01 PDF'İ İNDİR
SGC40 and SGS40 Sight Glasses English TI-P130-28 PDF'İ İNDİR
A3S and A3SS Bellows Sealed Stop Valves English TI-P132-09 PDF'İ İNDİR
M20S and M20H Ball Valves DN25 to DN150 ANSI Class 150, ANSI Class 300 and PN40 English TI-P133-02 PDF'İ İNDİR
M10S Ball Valve DN¼" to DN2½" English TI-P133-06 PDF'İ İNDİR
M10F Ball Valve DN1/4" to DN2 1/2" English TI-P133-07 PDF'İ İNDİR
M10V Ball Valve DN¼" to 2½" English TI-P133-08 PDF'İ İNDİR
M40 ISO Reduced Bore Ball Valve DN25 to DN150 ANSI 150 and ANSI 300 English TI-P133-09 PDF'İ İNDİR
M40SiJ ISO and M40ViJ ISO Jacketed Reduced Bore Ball Valves DN40 to DN100 ASME 150 English TI-P133-100 PDF'İ İNDİR
M45i Reduced bore ball valve DN25 yo DN150 flanged ASME 150 and ASME 300 English TI-P133-102 PDF'İ İNDİR
M10F ISO Ball Valve DN1/4" to DN2 1/2" English TI-P133-11 PDF'İ İNDİR
M31S ISO Full Bore Ball Valve DN50 to DN200 DIN PN16 (F1 and F4) English TI-P133-28 PDF'İ İNDİR
M31V ISO Full Bore Ball Valve DN50 to DN200 DIN PN16 (F1 and F4) English TI-P133-31 PDF'İ İNDİR
M15 ISO Ball Valve DN1/4" to DN2 1/2" English TI-P133-34 PDF'İ İNDİR
M40S ISO Automation Ball Valve DN25 to DN150 English TI-P133-40 PDF'İ İNDİR
M40F ISO Ball Valve - Firesafe DN25 to DN150 ANSI Class 150 and ANSI Class 300 English TI-P133-43 PDF'İ İNDİR
M10HP Ball Valve DN1/4" to DN2" English TI-P133-45 PDF'İ İNDİR
M15 ISO Ball Valve for Control of Fluids - Sizing Sheet English TI-P133-46 PDF'İ İNDİR
M45 ISO Ball Valve for Control of Fluids - Sizing Sheet English TI-P133-47 PDF'İ İNDİR
M45 ISO Ball Valve DN25 to DN150 English TI-P133-48 PDF'İ İNDİR
M10P Ball Valve DN1/4" to DN2 1/2" English TI-P133-51 PDF'İ İNDİR
M10Si ISO Ball Valve DN¼" to DN2½ English TI-P133-58 PDF'İ İNDİR
M10Si ISO Automation Ball Valve DN¼" to DN2½ English TI-P133-59 PDF'İ İNDİR
M10Vi ISO Ball Valve DN¼" to DN2½ English TI-P133-60 PDF'İ İNDİR
M33V ISO Full Bore Ball Valve API 6D DN50 to DN200 ASME (ANSI) 150 and 300 English TI-P133-62 PDF'İ İNDİR
M33S ISO Full Bore Ball Valve API 6D DN50 to DN200 Flanged ASME 150 and ASME 300 English TI-P133-63 PDF'İ İNDİR
M33F ISO Full Bore Ball Valve API 6D Firesafe API 607 DN50 to DN200 ANSI 150 and ANSI 300 English TI-P133-64 PDF'İ İNDİR
M10HTi ISO Tobacco Ball Valve DN¼" to DN2½ English TI-P133-67 PDF'İ İNDİR
M10Ti ISO Ball Valve DN¼" to DN2½" English TI-P133-68 PDF'İ İNDİR
M10Pi ISO Ball Valve DN¼" to DN2½ English TI-P133-69 PDF'İ İNDİR
M10Hi ISO Ball Valve DN¼" to DN2½ English TI-P133-70 PDF'İ İNDİR
M10HPi ISO Ball Valve DN¼" to DN2 English TI-P133-71 PDF'İ İNDİR
M21Si ISO and M21Vi ISO Reduced Bore Ball Valves DN15 to DN150 Flanged PN40 English TI-P133-77 PDF'İ İNDİR
M40Si ISO and M40Vi ISO Reduced Bore Ball Valves DN25 to DN200 ASME 150 and ASME 300 English TI-P133-78 PDF'İ İNDİR
M21Fi ISO Ball Valve DN15 to DN150 English TI-P133-81 PDF'İ İNDİR
M40Fi ISO Reduced Bore Ball Valves DN25 to DN150 ASME (ANSI) 150 and 300 English TI-P133-82 PDF'İ İNDİR
M21Hi ISO Reduced Bore Ball Valve DN15 to DN150 Flanged PN40 English TI-P133-85 PDF'İ İNDİR
M21HTi ISO (Tobacco) Reduced Bore Ball Valve DN15 to DN150 Flanged PN40 English TI-P133-86 PDF'İ İNDİR
M40Hi ISO Reduced Bore Ball Valve DN25 to DN150 Flanged ASME 150 and ASME 300 English TI-P133-87 PDF'İ İNDİR
M40HTi ISO (Tobacco) Reduced Bore Ball Valve DN25 to DN150 Flanged ASME 150 and ASME 300 English TI-P133-88 PDF'İ İNDİR
M33HT ISO Ball Valve for the Tobacco Industry DN50 to DN200 ASME 150 and ASME 300 English TI-P133-91 PDF'İ İNDİR
M33T ISO Full Bore Ball Valve for the Tobacco Industry DN50 to DN200 ASME 150 and ASME 300 English TI-P133-92 PDF'İ İNDİR
M33H ISO Full Bore Ball Valve DN50 to DN200 ASME 150 and ASME 300 English TI-P133-93 PDF'İ İNDİR
M21Ti ISO Reduced Bore Ball Valve for the Tobacco Industry DN15 to DN150 Flanged PN40 English TI-P133-94 PDF'İ İNDİR
M40Ti ISO Reduced Bore Ball Valve for the Tobacco Industry DN25 to DN150 Flanged ASME 150 and ASME 300 English TI-P133-95 PDF'İ İNDİR
M140Fa Ball Valve DN¼" to DN2½" English TI-P133-98 PDF'İ İNDİR
M21SiJ ISO and M21ViJ ISO Jacketed Reduced Bore Ball Valves DN40 to DN100 Flanged PN40 English TI-P133-99 PDF'İ İNDİR
DCV4 Disc Check Valve English TI-P134-04 PDF'İ İNDİR
DCV1 Disc Check Valve English TI-P134-05 PDF'İ İNDİR
DCV6 Disc Check Valve English TI-P134-26 PDF'İ İNDİR
DCV3, DCV3LT and DCV3 Food+ Disc Check Valves English TI-P134-50 PDF'İ İNDİR
PPC & PPF Pressure Powered Pumps English TI-P135-02 PDF'İ İNDİR
PPC & PPF Pressure Powered Pumps English TI-P135-03 PDF'İ İNDİR
PPEC Low Profile Pressure Powered Pump - "The Eliminator" English TI-P135-04 PDF'İ İNDİR
PTF4 Pivotrol Pump (patented) CE version Dual Mechanism - Pressure Powered Pump English TI-P135-13 PDF'İ İNDİR
MFP14, MFP14S and MFP14SS Automatic Pumps English TI-P136-02 PDF'İ İNDİR
IJ-MFP Insulation Jackets for MFP Automatic Pumps English TI-P136-07 PDF'İ İNDİR
EPM1 and EPM2 Electronic Pump Monitors English TI-P136-24 PDF'İ İNDİR
BSAT and BSA Bellows Sealed Stop Valves English TI-P137-18 PDF'İ İNDİR
IJ-S5, IJ-S6, IJ-S5-H and IJ-S6-H Insulation Jackets for S5 and S6 Separators English TI-P138-01 PDF'İ İNDİR
S7 Carbon Steel Separator DN65 to DN350 English TI-P138-03 PDF'İ İNDİR
S8 Stainless Steel Separator DN65 to DN350 English TI-P138-10 PDF'İ İNDİR
FT47 SG Iron Ball Float Steam Traps (DN15 to DN50) English TI-P142-01 PDF'İ İNDİR
FT46 Stainless Steel Ball Float Steam Traps DN15 to DN50 (½" to 2") English TI-P143-01 PDF'İ İNDİR
FTS14 Austenitic Stainless Steel Ball Float Steam Trap English TI-P145-01 PDF'İ İNDİR
FTGS14 Ball Float Steam Trap (Screwed) English TI-P145-11 PDF'İ İNDİR
FTGS14 Ball Float Steam Trap (Flanged) English TI-P145-18 PDF'İ İNDİR
FTGS14HC Ball Float Steam Trap (1" Screwed) English TI-P145-19 PDF'İ İNDİR
UFT32 Sealed Stainless Steel Ball Float Steam Trap (for use with Pipeline Connectors) English TI-P146-05 PDF'İ İNDİR
CA44 and CA44S Carbon Steel Air and Gas Traps Flanged DN15 to DN25 English TI-P148-02 PDF'İ İNDİR
CA46 and CA46S Austenitic Stainless Steel Air and Gas Traps Flanged DN15 (½") to DN25 (1") English TI-P148-04 PDF'İ İNDİR
CA46S Austenitic Stainless Steel Air and Gas Trap DN40 and DN50 English TI-P148-07 PDF'İ İNDİR
CA14 SG Iron Air and Gas Trap 1/2" and 3/4" (Screwed) English TI-P148-12 PDF'İ İNDİR
CA10S Air and Gas Trap English TI-P148-15 PDF'İ İNDİR
Capacity Chart for the CA14S, CA44 and CA46 Air and Gas Traps English TI-P148-18 PDF'İ İNDİR
CA44S Carbon Steel Air and Gas Trap 1" Screwed English TI-P148-23 PDF'İ İNDİR
CA14S Air and Gas Trap DN40 and DN50 (Flanged) English TI-P148-35 PDF'İ İNDİR
CA14 SG Iron Air and Gas Trap DN15 to DN25 (Flanged) English TI-P148-36 PDF'İ İNDİR
CAS14 and CAS14S Austenitic Stainless Steel Ball Float Air and Gas Traps English TI-P148-38 PDF'İ İNDİR
AE14 SG Iron Automatic Air Vents for Liquid Systems English TI-P149-01 PDF'İ İNDİR
AE10S High Capacity Automatic Air and Gas Vent for Liquid Systems English TI-P149-07 PDF'İ İNDİR
AE44 and AE44S Automatic Air and Gas Vents for Liquid Systems English TI-P149-08 PDF'İ İNDİR
AES14, AES14S and AES14E Austenitic Stainless Steel Automatic Air Vent for Liquid Systems English TI-P149-14 PDF'İ İNDİR
TD120M High Pressure Thermodynamic Steam Trap with Replaceable Seat English TI-P150-11 PDF'İ İNDİR
TD16 Thermodynamic Steam Trap English TI-P151-02 PDF'İ İNDİR
TD42A Thermodynamic Steam Trap English TI-P151-04 PDF'İ İNDİR
TD16H thermodynamic steam trap English TI-P151-07 PDF'İ İNDİR
DF1 Diffuser English TI-P155-02 PDF'İ İNDİR
DF2 Diffuser English TI-P155-06 PDF'İ İNDİR
TD10 Thermodynamic Steam Trap English TI-P156-01 PDF'İ İNDİR
Hosedown Gun, Hose and Hose Rack English TI-P157-05 PDF'İ İNDİR
Steam/Water Mixing Stations - MkII Valve English TI-P157-06 PDF'İ İNDİR
Steam/Water Mixing Valve - MkII English TI-P157-08 PDF'İ İNDİR
TCO1 Temperature Cut-out Valve English TI-P157-18 PDF'İ İNDİR
Thermocirc Steam / Water Mixing Valve English TI-P157-19 PDF'İ İNDİR
Type 8200L and 9300L Self-Retracting Hose Reels English TI-P157-22 PDF'İ İNDİR
Fig 16L and Fig 16L Food+ Austenitic Stainless Steel Strainers English TI-P160-01 PDF'İ İNDİR
Fig 36 Austenitic Stainless Steel Strainer English TI-P160-02 PDF'İ İNDİR
Fig 3616 Austenitic Stainless Steel Strainer - ASTM Material English TI-P160-04 PDF'İ İNDİR
Fig 3616, Fig 3616 Food+ Austenitic Stainless Steel Strainer - DIN Material English TI-P160-05 PDF'İ İNDİR
Fig 36HP Stainless Steel Strainer English TI-P160-11 PDF'İ İNDİR
Fig 12 SG Iron Strainer English TI-P163-01 PDF'İ İNDİR
Fig 34HP Carbon Steel Strainer English TI-P168-01 PDF'İ İNDİR
Fig 34 Carbon Steel 'Y' Type Strainer - DN250 to DN400 (10" to 16") English TI-P168-07 PDF'İ İNDİR
Fig 14HP Carbon Steel Strainer English TI-P169-03 PDF'İ İNDİR
TP1, TP2, TP3 and Spacer Ring Stainless Steel Temporary Strainers English TI-P169-06 PDF'İ İNDİR
Fig 16HP Stainless Steel Strainer English TI-P169-08 PDF'İ İNDİR
F50C isolating Valve English TI-P170-01 PDF'İ İNDİR
FTC80 Cast Steel 11/2" and 2" Ball Float Steam Trap with ASTM Body English TI-P179-02 PDF'İ İNDİR
FTC80 Cast Steel DN40 and DN50 Ball Float Steam Trap with EN Body English TI-P179-03 PDF'İ İNDİR
FTC62 Carbon Steel Ball Float Steam Traps (DN15 - DN25) English TI-P179-13 PDF'İ İNDİR
FTS62 Stainless Steel Ball Float Steam Traps (DN15 - DN25) English TI-P179-14 PDF'İ İNDİR
BTS7 Balanced Pressure Thermostatic Steam Trap English TI-P180-03 PDF'İ İNDİR
BTM7 and BTM7 Food+ Balanced Pressure Thermostatic Clean Steam Trap English TI-P180-11 PDF'İ İNDİR
BT6-B and BT6-B Food+ Sanitary Balanced Pressure Thermostatic Steam Trap English TI-P180-30 PDF'İ İNDİR
BTS7.1 Stainless Steel Clean Steam Trap English TI-P180-40 PDF'İ İNDİR
CSF16 and CSF16T Stainless Steel Steam Filters English TI-P180-43 PDF'İ İNDİR
CSF16 and CSF16T Stainless Steel Sterile Air Filters English TI-P180-44 PDF'İ İNDİR
BTD52L and BTD52L Food+ Thermodynamic Steam Trap English TI-P181-01 PDF'İ İNDİR
M70i ISO Forged Stainless Steel Ball Valve for Sanitary Applications English TI-P182-05 PDF'İ İNDİR
M80i ISO Stainless Steel Ball Valve for Sanitary Applications English TI-P182-06 PDF'İ İNDİR
Steri-trol Aseptic Service 'S' series Two-port Pneumatic Control Valves - DN15 (½") to DN100 (4") English TI-P183-02 PDF'İ İNDİR
BSA3-BD and BSA6-BD Bellows Sealed Stop Valves English TI-P184-18 PDF'İ İNDİR
SRV461S and SRV463S Stainless Steel Direct Acting Pressure Reducing Valves English TI-P186-01 PDF'İ İNDİR
SRV2S Stainless Steel Pressure Reducing Valve English TI-P186-05 PDF'İ İNDİR
SRV66 Sanitary Pressure Reducing Valve English TI-P186-08 PDF'İ İNDİR
SRV66HC High Capacity Sanitary Pressure Reducing Valve English TI-P186-10 PDF'İ İNDİR
TDS46M Stainless Steel Thermodynamic Steam Trap with Maintainable Seat English TI-P187-02 PDF'İ İNDİR
UTDS46M Stainless Steel Thermodynamic Steam Trap for use with Pipeline Connectors English TI-P187-03 PDF'İ İNDİR
TDC46M Carbon Steel Thermodynamic Steam Trap with Maintainable Seat English TI-P187-04 PDF'İ İNDİR
TVA Flowmeter for Saturated and Superheat Steam Service English TI-P192-01 PDF'İ İNDİR
TFA Flowmeter for Saturated Steam Service English TI-P193-01 PDF'İ İNDİR
RIM20 Insertion Rotor Flowmeter English TI-P198-04 PDF'İ İNDİR
DRV4 and DRV4G Cast Steel Pressure Reducing Valves English TI-P203-01 PDF'İ İNDİR
DRV7 and DRV7G SG Iron Pressure Reducing Valves English TI-P204-01 PDF'İ İNDİR
DEP7 SG Iron Excess Pressure Valve English TI-P205-01 PDF'İ İNDİR
DEP4 Cast Steel Excess Pressure Valve English TI-P206-01 PDF'İ İNDİR
DPP17E and DPP17EE Pilot Operated Pressure Reducing Valves with SG Iron Bodies English TI-P208-01 PDF'İ İNDİR
BRV71 and BRV73 SG Iron Pressure Reducing Valves English TI-P210-01 PDF'İ İNDİR
EVC (Exhaust Vapour Condenser), EVC Food+ Turflow Type Heat Exchanger English TI-P222-02 PDF'İ İNDİR
VEP and VES, VEP and VES Food+ Turflow Heat Exchangers English TI-P222-03 PDF'İ İNDİR
Turflow Lite Heat Exchangers English TI-P222-08 PDF'İ İNDİR
SV405, SV405P, SV405X a SV406 Pojistné ventily Czech TI-P257-01 PDF'İ İNDİR
ELM ElectroMagnetic Inductive Flowmeter English TI-P309-01 PDF'İ İNDİR
SVL488 Stainless Steel Safety Valve for Clean Service Applications English TI-P315-03 PDF'İ İNDİR
SVL606 Stainless Steel Safety Valve English TI-P315-04 PDF'İ İNDİR
SV615 Safety Valve English TI-P316-01 PDF'İ İNDİR
SV60H Safety Valve English TI-P317-02 PDF'İ İNDİR
PN600 Series Pneumatic Controllers English TI-P320-47 PDF'İ İNDİR
EL3500 Series Electric Actuators English TI-P321-13 PDF'İ İNDİR
EL2600 Pressure Transmitter and 'U' Syphons English TI-P322-02 PDF'İ İNDİR
EL2270 Temperature Sensor EL2271 Temperature Sensor with transmitter with optional Food+ Thermowell English TI-P322-06 PDF'İ İNDİR
Colima MEC Series Magnetic Level Switches English TI-P324-01 PDF'İ İNDİR
TN2000 Series Pneumatic Piston Actuators for DN125 to DN300 Spira-Trol Series Control Valves English TI-P327-01 PDF'İ İNDİR
TN2000 Series Pneumatic Piston Actuators for DN125 to DN300 Spira-trol Series Control Valves English TI-P327-08 PDF'İ İNDİR
Colima Visco and Colima Viscorol Magnetic Level Controllers English TI-P329-01 PDF'İ İNDİR
M750 Display Unit English TI-P332-08 PDF'İ İNDİR
M850-W and M850-P Flow Computers English TI-P333-29 PDF'İ İNDİR
M610 Series II DP Transmitter Assembly English TI-P335-10 PDF'İ İNDİR
Scanner 2000 Steam Mass Flow Transmitter English TI-P335-23 PDF'İ İNDİR
ILVA Flowmeter English TI-P337-05 PDF'İ İNDİR
Gilflo ILVA Flowmeters - System Overview English TI-P337-06 PDF'İ İNDİR
Gilflo 'B' Flowmeter - Pipeline Unit English TI-P337-08 PDF'İ İNDİR
ILVA Flowmeter DN250 and DN300 English TI-P337-46 PDF'İ İNDİR
SP1 Positioner English TI-P343-10 PDF'İ İNDİR
TA10A and TA10P Steam Tracing Temperature Control Systems English TI-P350-01 PDF'İ İNDİR
PN5000 and PN6000 Series Pneumatic Actuator Spares English TI-P357-01 PDF'İ İNDİR
PN3000 and PN4000 Pneumatic Actuators for LE Valve Spares English TI-P357-14 PDF'İ İNDİR
PN1000 and PN2000 Actuator Spares English TI-P357-20 PDF'İ İNDİR
PN2000 Series Spring Retract Pneumatic Actuators (for 'C' Series Valves) English TI-P357-21 PDF'İ İNDİR
PN1000 and PN2000 Pneumatic Actuators Closing Pressures for 1" to 4" 'C' Series Valves English TI-P357-22 PDF'İ İNDİR
PN1000 and PN2000 Series Pneumatic Actuators for C Series Control Valves English TI-P357-23 PDF'İ İNDİR
PN1000 and PN2000 Pneumatic Actuators Closing Pressures for 5" to 8" 'C' Series Valves English TI-P357-25 PDF'İ İNDİR
PN9000 Series Pneumatic Actuators for use with Spira-trol Control Valves English TI-P357-30 PDF'İ İNDİR
PN9400 Series Pneumatic Actuators for Spira-trol K and L Series DN125-DN300, C Series and QL Series English TI-P357-31 PDF'İ İNDİR
EL7200 Series Electric Actuators English TI-P358-14 PDF'İ İNDİR
AEL6 Series Smart Electric Linear Actuators for DN15 to DN100 Control Valves English TI-P358-23 PDF'İ İNDİR
QLM and QLD Series Three-port Control Valves English TI-P359-14 PDF'İ İNDİR
SP300 Electropneumatic Smart (Fieldbus Positioner) English TI-P370-19 PDF'İ İNDİR
BVA300 Series Pneumatic Actuators for use with Spirax Sarco Ball Valves English TI-P372-23 PDF'İ İNDİR
LSB31, LSB32, LSB33, LSB34, LSB71, LSB72, LSB73 and LSB74 (Explosion Proof) Limit Switch Boxes for BVA300 Series Actuators English TI-P372-26 PDF'İ İNDİR
DM Type Solenoid Valves for use with Piston Actuated Valves English TI-P373-04 PDF'İ İNDİR
PF6 Stainless Steel Piston Actuated On / Off Valves English TI-P373-13 PDF'İ İNDİR
PF51G Bronze Piston Actuated On / Off Valves English TI-P373-14 PDF'İ İNDİR
INS Direct Steam Injection Heating Systems English TI-P401-03 PDF'İ İNDİR
INS6 and INS10 Direct Steam Injection Heating Systems English TI-P401-04 PDF'İ İNDİR
IN15, IN25M and IN40M Steam Injectors English TI-P401-05 PDF'İ İNDİR
IT Immersion Tubes English TI-P401-07 PDF'İ İNDİR
RFS1 and RFS2 Recirculating Feedwater Spray Systems English TI-P401-08 PDF'İ İNDİR
DH Type Flash Condensing Deaerator Heads English TI-P401-25 PDF'İ İNDİR
WV1 Water Valve - Pilot Operated English TI-P402-03 PDF'İ İNDİR
DCV3/B Boiler Feed Check Valve English TI-P402-121 PDF'İ İNDİR
Electrical Enclosures - General Purpose - Plastic English TI-P402-29 PDF'İ İNDİR
Probe Clearance Test Instructions for use of Checking Wires English TI-P402-75 PDF'İ İNDİR
SC20 Food+ and SCS20 Sample Coolers English TI-P403-09 PDF'İ İNDİR
BCV Blowdown Control Valves DN15 to DN50 (1/2" to 2") English TI-P403-102 PDF'İ İNDİR
Probe Flanges for TDS Conductivity Probes English TI-P403-22 PDF'İ İNDİR
MS1 Conductivity meter English TI-P403-25 PDF'İ İNDİR
S20 Sensor Chamber and Sensors English TI-P403-45 PDF'İ İNDİR
BCS1 Pipeline Set English TI-P403-57 PDF'İ İNDİR
BCV1 and BCV20 Blowdown Valves English TI-P403-60 PDF'İ İNDİR
SSC20 Sanitary Sample Cooler English TI-P403-82 PDF'İ İNDİR
Model 556/TF56-N Turbidity Monitoring System English TI-P403-96 PDF'İ İNDİR
M3 and M6 Plate Heat Exchangers for Residual Blowdown English TI-P404-01 PDF'İ İNDİR
FV Flash Vessel English TI-P404-03 PDF'İ İNDİR
BDV60 Blowdown Vessels English TI-P405-33 PDF'İ İNDİR
VHT Vent Heads English TI-P405-42 PDF'İ İNDİR
ABV21i and ABV40i Air Actuated Boiler Blowdown Valves English TI-P405-45 PDF'İ İNDİR
KBV21i and KBV40i Key Operated Boiler Blowdown Valves English TI-P405-47 PDF'İ İNDİR
BBV Automatic or Manually Actuated Boiler Blowdown Valves DN15 to DN65 English TI-P405-51 PDF'İ İNDİR
B850 Boiler House Energy Monitor English TI-P408-01 PDF'İ İNDİR
Dial Thermometers English TI-P409-03 PDF'İ İNDİR
WG2 Water Level Gauge English TI-P409-04 PDF'İ İNDİR
VAD Variable Area Desuperheaters English TI-P451-01 PDF'İ İNDİR
DP27, DP27E, DP27G, DP27GY, DP27R and DP27Y Pilot Operated Pressure Reducing Valves with SG Iron Bodies English TI-P470-01 PDF'İ İNDİR
DP27T and DP27TE Pilot Operated Pressure/Temperature Control Valves with SG Iron Bodies English TI-P470-08 PDF'İ İNDİR
Direct Contact Desuperheaters English TI-P475-01 PDF'İ İNDİR
Desuperheater Online Program Sizing Guidance English TI-P475-06 PDF'İ İNDİR
Spirax FREME Flash Recovery Energy Management Equipment English TI-P477-03 PDF'İ İNDİR
Spirax EasiHeat HTG (Condensate Control) EN Heating System Compact Heat Transfer Solution English TI-P481-01 PDF'İ İNDİR
Spirax EasiHeat DHW EN Potable and Process Water Heating System Compact Heat Transfer Solution English TI-P481-02 PDF'İ İNDİR
Spirax EasiHeat HTG (Steam Side Control) EN Heating System Compact Heat Transfer Solution English TI-P481-11 PDF'İ İNDİR
Universal Control Panel with SIMS Technology English TI-P481-12 PDF'İ İNDİR
GVK Series (Steam-to-Steam) Clean Steam Generators English TI-P486-03 PDF'İ İNDİR
CSM-C Steam Compact Clean Steam Generator English TI-P486-04 PDF'İ İNDİR
CSM-K High Capacity Clean Steam Generator English TI-P486-08 PDF'İ İNDİR
CSM-PD Preheating and Degassing system for use with Clean and Pure Steam Generators English TI-P486-12 PDF'İ İNDİR
CSM-K Sizing and Selection of a High Capacity Clean Steam Generator English TI-P486-13 PDF'İ İNDİR
CSM-E Electrical Compact Clean Steam Generator English TI-P486-16 PDF'İ İNDİR
m-CSG Ultra-compact Clean Steam Generation System English TI-P486-20 PDF'İ İNDİR
MF2M Monnier Miniature Compressed Air Filter English TI-P504-01 PDF'İ İNDİR
ML3M Monnier Miniature Compressed Air Lubricator English TI-P504-03 PDF'İ İNDİR
MP2M and MPN2M Monnier Miniature Compressed Air Filter/Regulators English TI-P504-05 PDF'İ İNDİR
MPC1M, MPC2M and MPC2AM Monnier High Efficiency Compressed Air Filter/Regulators English TI-P504-07 PDF'İ İNDİR
MR1M, MRN1M and MR2M Monnier Miniature Compressed Air Regulators English TI-P504-09 PDF'İ İNDİR
IF2M, IF2AM and IF2DM Monnier International Compressed Air Filters English TI-P504-11 PDF'İ İNDİR
IC3AM, IC3DM, IC4AM and IC4DM Monnier International Ultraclean Compressed Air Filters English TI-P504-13 PDF'İ İNDİR
IL1M Monnier International Compressed Air Lubricator English TI-P504-15 PDF'İ İNDİR
IP2M, IP2AM and IP2DM Monnier International Compressed Air Filter/Regulators English TI-P504-17 PDF'İ İNDİR
IR1M and IRN1M Monnier International Compressed Air Regulators English TI-P504-19 PDF'İ İNDİR
IX1M Monnier International Compressed Air Filter English TI-P504-21 PDF'İ İNDİR
Dri-Line Mk3 Monnier Compressed Air Drain Trap English TI-P504-23 PDF'İ İNDİR
UTM20 Series Ultrasonic Transit-time Flowmeters English TI-P505-01-US PDF'İ İNDİR
ADV Spirax-Monnier Automatic Drain Valve English TI-P509-06 PDF'İ İNDİR
ADV Spirax-Monnier Automatic Drain Valve English TI-P509-07 PDF'İ İNDİR
IP2, IP2A and IP2D Spirax-Monnier International Compressed Air Filter/Regulators English TI-P510-02 PDF'İ İNDİR
Venting and Non-venting Ball Valve English TI-P560-01 PDF'İ İNDİR
BDV1 and BDV2 Blowdown/Depressurisation Valves English TI-P600-01 PDF'İ İNDİR
DCV8 Disc Check Valve English TI-P601-01 PDF'İ İNDİR
DCV41, DCV41 Food+ Austenitic Stainless Steel Disc Check Valve English TI-P601-18 PDF'İ İNDİR
DCV10 Stainless Steel and DCV10C Carbon Steel Centrally Guided Disc Check Valves English TI-P601-32 PDF'İ İNDİR
SDCV3, SDCV4, SDCV7 and SDCV8 Split Disc Check Valves English TI-P601-43 PDF'İ İNDİR
FTC32 Carbon Steel Ball Float Steam Trap (DN15 and DN20) English TI-P602-01 PDF'İ İNDİR
Capacity chart for FTC32 (DN15 and DN20) English TI-P602-02 PDF'İ İNDİR
FT54 Carbon Steel Ball Float Steam Trap with Flanged Connections English TI-P603-01 PDF'İ İNDİR
FT57 SG Iron Ball Float Steam Trap with Flanged Connections English TI-P603-02 PDF'İ İNDİR
FT54 Carbon Steel Ball Float Steam Trap with Flanged Connections - DIN (Spares) English TI-P603-04 PDF'İ İNDİR
FT53 Cast Iron Ball Float Steam Trap with Flanged Connections English TI-P603-07 PDF'İ İNDİR
FT53 Cast Iron Ball Float Steam Trap with Flanged Connections - DIN (Spares) English TI-P603-08 PDF'İ İNDİR
FTS23 Stainless Steel Body and Cover FTC23 Carbon Steel Body with Stainless Steel Cover Ball Float Steam Traps English TI-P605-01 PDF'İ İNDİR
BRair Compressed Air Drain Trap English TI-P610-03 PDF'İ İNDİR
Airodyn Compressed Air Drain Trap English TI-P610-05 PDF'İ İNDİR
BRoil Compressed Air Drain Trap English TI-P610-10 PDF'İ İNDİR
APT14, APT14HC and APT14SHC Automatic Pump Traps English TI-P612-02 PDF'İ İNDİR
APT10 and APT10SS Automatic Pump Traps English TI-P612-28 PDF'İ İNDİR
ITD32 Thermodynamic Steam Trap with Integral Spiratec Sensor English TI-P614-01 PDF'İ İNDİR
IFT14 Ball Float Steam Trap with Integral Spiratec Sensor English TI-P615-01 PDF'İ İNDİR
IFT57 SG Iron Ball Float Steam Trap with Integral Spiratec Sensor and Flanged Connections English TI-P615-03 PDF'İ İNDİR
IFT54 Carbon Steel Ball Float Steam Trap Integral Spiratec Sensor & Flanged Connections - (Spares) English TI-P615-05 PDF'İ İNDİR
IFT54 Carbon Steel Ball Float Steam Trap with Integral Spiratec Sensor and Flanged Connections English TI-P615-06 PDF'İ İNDİR
IFT53 Cast Iron Ball Float Steam Trap with Integral Spiratec Sensor and Flanged Connections English TI-P615-07 PDF'İ İNDİR
IFT53 Cast Iron Ball Float Steam Trap with Integral Spiratec and Flanged Connections - (Spares) English TI-P615-08 PDF'İ İNDİR
IFTGS14 Ball Float Steam Trap with Integral Spiratec Sensor English TI-P615-11 PDF'İ İNDİR
HP45 Bimetallic Steam Trap English TI-P623-02 PDF'İ İNDİR
SP80 and SP100 Bimetallic Steam Traps English TI-P624-02 PDF'İ İNDİR
T3 Bimetallic Steam Trap English TI-P625-01 PDF'İ İNDİR
USM21 Sealed Bimetallic Steam Trap for use with Pipeline Connectors English TI-P625-04 PDF'İ İNDİR
USM32 Sealed Bimetallic Steam Trap for use with Pipeline Connectors English TI-P625-11 PDF'İ İNDİR
PBX20 and PBX30 Quick Fit Connector Bimetallic Steam Traps English TI-P626-02 PDF'İ İNDİR
CSG-HS Clean steam generation system for Healthcare English TI-P663-01 PDF'İ İNDİR
Bydrain Frost Protection Liquid Expansion Trap English TI-P670-02 PDF'İ İNDİR
APT10-PPU, APT14-PPU and APT14HC-PPU (Closed System) Automatic Pump-trap Packaged Units English TI-P680-01 PDF'İ İNDİR
MFP14-PPU (Vented) Automatic Pump Packaged Units English TI-P681-01 PDF'İ İNDİR
CRU 200 and 500 Series Condensate Recovery Units English TI-P681-06 PDF'İ İNDİR
CRU 200 and 500 Series Condensate Recovery Units (VSD pumps) English TI-P681-12-EN PDF'İ İNDİR
LP21 Capacitance Level Probe English TI-P693-15 PDF'İ İNDİR
LP11-4 Level Probe English TI-P693-16 PDF'İ İNDİR
LP40 High Integrity, Self-monitoring Low Level Alarm Probe English TI-P693-17 PDF'İ İNDİR
LP41 High Integrity, Self-monitoring High Water Level Alarm Probe English TI-P693-18 PDF'İ İNDİR
CP40 Conductivity Probe English TI-P693-19 PDF'İ İNDİR
CP42 Twin Tip Conductivity Probe English TI-P693-20 PDF'İ İNDİR
BCR3250 BHD50 Blowdown Controller, Operating and Display Unit English TI-P693-21 PDF'İ İNDİR
LCR2250 Level Controller English TI-P693-22 PDF'İ İNDİR
LCR2251 Level Controller English TI-P693-23 PDF'İ İNDİR
LCR2652 BHD50 Level Controller, Operating and Display Unit English TI-P693-24 PDF'İ İNDİR
LCS1350 Level Switch English TI-P693-25 PDF'İ İNDİR
LCS3050 Low Water Level Switch for two probes English TI-P693-26 PDF'İ İNDİR
LCS3051 High Water Level Switch English TI-P693-27 PDF'İ İNDİR
BCR3150 Blowdown Controller English TI-P693-38 PDF'İ İNDİR
BTS1050 Boiler Blowdown Timer English TI-P693-40 PDF'İ İNDİR
EP6 ATEX Electro-pneumatic Positioner English TI-P703-03 PDF'İ İNDİR
SP7-10, SP7-11 and SP7-12 Smart Positioner English TI-P706-01 PDF'İ İNDİR
SP7-20, SP7-21 and SP7-22 Smart Positioner English TI-P706-04 PDF'İ İNDİR
IJ-UFT14HC Insulation Jackets English TI-P712-04 PDF'İ İNDİR
VLM30/VLM30 Food+ In-line Vortex Flowmeter English TI-P736-01 PDF'İ İNDİR
Programmable Controllers GS-X1, GS-X2, GS-X3 English TI-P794-01 PDF'İ İNDİR
Type 20 and Type 40 Sizing Direct Steam Injection Humidifiers English TI-P795-02 PDF'İ İNDİR
Type 20 and Type 40 Direct Steam Injection (SI) Humidifiers English TI-P795-03 PDF'İ İNDİR
TD42L and TD42H Thermodynamic Steam Traps English TI-S01-03 PDF'İ İNDİR
FT14 Ball Float Steam Trap (Screwed) English TI-S02-03 PDF'İ İNDİR
FT44 Carbon Steel Ball Float Steam Traps (DN15 to DN50) English TI-S02-14 PDF'İ İNDİR
FT43 Cast Iron Ball Float Steam Trap DN25 to DN50 English TI-S02-21 PDF'İ İNDİR
FT43 Cast Iron Ball Float Steam Traps DN80 to DN100 English TI-S02-22 PDF'İ İNDİR
FT44 Cast Carbon Steel Ball Float Steam Traps DN80 to DN100 English TI-S02-23 PDF'İ İNDİR
FT14 Ball Float Steam Trap (Flanged) English TI-S02-26 PDF'İ İNDİR
FT14 and FT14HC SG Iron Ball Float Steam Traps (1"HC, 1 1/4", 1 1/2" and 2") English TI-S02-27 PDF'İ İNDİR
Capacity Charts for FT14, FT14HC, FTGS14 and FTGS14HC Ball Float Steam Traps English TI-S02-28 PDF'İ İNDİR
Capacity Charts for FT44, FT46 and FT47 Ball Float Steam Traps English TI-S02-36 PDF'İ İNDİR
Capacity Charts for the FT14, FT14HC, FTGS14 and FTGS14HC Ball Float Steam Traps at Low Differential Pressure English TI-S02-46 PDF'İ İNDİR
HM Series Cast Iron Inverted Bucket Steam Traps English TI-S03-02 PDF'İ İNDİR
Capacity Charts for HM Series and 200 Series Inverted Bucket Steam Traps English TI-S03-04 PDF'İ İNDİR
WS4 Water Seal Pot English TI-S12-03 PDF'İ İNDİR
SV73 Cast Iron Safety Valve English TI-S13-25 PDF'İ İNDİR
SV60 Safety Valve English TI-S13-27 PDF'İ İNDİR
SV74 Carbon Steel Safety Valve English TI-S13-30 PDF'İ İNDİR
Normally Open Self-acting Control Valve Body Range English TI-S21-03 PDF'İ İNDİR
2-port Self-acting Temperature Control Valve Selection for Heating and Cooling Applications English TI-S21-07 PDF'İ İNDİR
Balanced and Multi-stage Trim Options for Spira-trol Two-port Control Valves English TI-S24-59 PDF'İ İNDİR
Spira-trol Two-port Control Valves EN Standard JE, JF and JL DN15 to DN200 and ASME Standard JEA, JFA and JLA 1/2" to 8" English TI-S24-60 PDF'İ İNDİR
Spira-trol Two-port Control Valves - EN Standard LE, LF and LL DN15 to DN100 and ASME Standard LEA, LFA and LLA 1/2" to 4" English TI-S24-70 PDF'İ İNDİR
Gilflo Flowmeters - System Overview English TI-S41-10 PDF'İ İNDİR
Fig 33 Cast Iron Strainer English TI-S60-03 PDF'İ İNDİR
Pressure Drop Information (Resistance to Flow of Water) for Strainers English TI-S60-21 PDF'İ İNDİR
Remote Alarm and Shutdown Panels for Boilers English TI-S75-06 PDF'İ İNDİR
Selection of Modulating Feedwater Valves Electrically Actuated English TI-S75-11 PDF'İ İNDİR
Selection of Modulating Feedwater Valves Pneumatically Actuated English TI-S75-12 PDF'İ İNDİR

Kurulum Dokümanı

Doküman Dil Referans Numarası İndir
ITD32, IBP21, IBP21S, IBP30, ISM21 and IFT14 Steam Traps With Integral Spiratec Sensors English IM-F01-30 PDF'İ İNDİR
IBPC32, IBPS32 and ISMC32 Steam Traps with Integral Spiratec Sensors English IM-F01-38 PDF'İ İNDİR
BRV2, SRV2, BRV71 and BRV73 Pressure Controls Supplementary Safety Information English IM-F10-13 PDF'İ İNDİR
Bimetallic Steam Traps and Bimetallic Air Vents Supplementary Safety Information English IM-GST-23 PDF'İ İNDİR
Type LRV2 Pressure Reducing Valve for Liquids English IM-P001-08 PDF'İ İNDİR
SDP143 Pilot Operated Pressure Surplussing Valve English IM-P004-05 PDF'İ İNDİR
BPC32, BPC32Y, BPC32F, BPC32YF, BPC32CV, BPC32YCV, BPC32CVF and BPC32YCVF Carbon Steel Balanced Pressure Thermostatic Steam Trap English IM-P005-02 PDF'İ İNDİR
BPS32 and BPS32Y Stainless Steel Balanced Pressure Thermostatic Steam Traps English IM-P005-04 PDF'İ İNDİR
DP143, DP143G, DP143H and DP163, DP163G, DP163Y Pilot Operated Pressure Reducing Valves English IM-P006-07 PDF'İ İNDİR
DP143 and DP163 Pressure Reducing Valve Spares English IM-P006-08 PDF'İ İNDİR
AV13 Air Vent for Steam Systems English IM-P010-07 PDF'İ İNDİR
TD62LM and TD62M Thermodynamic Steam Traps with Replaceable Seats English IM-P015-04 PDF'İ İNDİR
AE36 and AE36A Automatic Air Eliminators / Air Vents for Liquid Systems English IM-P017-03 PDF'İ İNDİR
AE30 Automatic Air Eliminators / Air and Gas Vents for Liquid Systems English IM-P017-08 PDF'İ İNDİR
AE50S Automatic Air and Gas Vent for Liquid Systems English IM-P017-11 PDF'İ İNDİR
No.8 Fixed Temperature Liquid Expansion Steam Trap English IM-P018-02 PDF'İ İNDİR
VB14, VB21 and VB21 Food+ Vacuum Breakers English IM-P019-05 PDF'İ İNDİR
FT12 Cast Iron Float / Orifice Trap English IM-P020-02 PDF'İ İNDİR
Sight Check (combined sight glass and check valve) English IM-P022-02 PDF'İ İNDİR
CS10-1 Stainless Steel Clean Steam Separator English IM-P023-60 PDF'İ İNDİR
SM45 Bimetallic Steam Trap English IM-P025-02 PDF'İ İNDİR
BSP and NPT Pressure Gauges with Syphon and Cock English IM-P027-02 PDF'İ İNDİR
Hygienic Pressure Gauge English IM-P027-10 PDF'İ İNDİR
LCV1 Lift check valve English IM-P029-06 PDF'İ İNDİR
CVS10 Sanitary Check Valves English IM-P029-11 PDF'İ İNDİR
LCV3, LCV4, LCV6 and LCV7 Lift Check Valves English IM-P029-17 PDF'İ İNDİR
Type 58 Control Valve English IM-P041-03 PDF'İ İNDİR
BRV2SP and BRV2BP Products supplied with external pressure sensing English IM-P045-08 PDF'İ İNDİR
BRV2 Range of Pressure Reducing Valves English IM-P045-10 PDF'İ İNDİR
Temperature Control Systems Types 121, 122, 123, 128, 1219 and 422 English IM-P046-08 PDF'İ İNDİR
TW Temperature Control Valve English IM-P047-04 PDF'İ İNDİR
TW Valves Supplementary Safety Information English IM-P047-05 PDF'İ İNDİR
Spirax-Monnier MF Miniature Compressed Air Filter English IM-P050-19 PDF'İ İNDİR
Spirax-Monnier MR Miniature Compressed Air Regulator MR1, MR2 and MR3 English IM-P051-06 PDF'İ İNDİR
Spirax-Monnier ML3 Miniature Compressed Air Lubricator English IM-P052-09 PDF'İ İNDİR
Spirax-Monnier MP Miniature Compressed Air Filter/Regulator English IM-P054-07 PDF'İ İNDİR
IX1 Spirax-Monnier International Compressed Air Filter English IM-P057-04 PDF'İ İNDİR
IR1 Spirax-Monnier International Compressed Air Regulator English IM-P058-05 PDF'İ İNDİR
Spirax-Monnier IL1 International Compressed Air Lubricator English IM-P059-05 PDF'İ İNDİR
IBV Series Inverted Bucket Vertical Steam Traps English IM-P067-11 PDF'İ İNDİR
TD42-Montaj ve Bakim Talimati Turkish IM-P068-22 PDF'İ İNDİR
TD42 Thermodynamic Steam Trap English IM-P068-24 PDF'İ İNDİR
TD32F Flanged Thermodynamic Steam Traps English IM-P068-26 PDF'İ İNDİR
TD32F-Montaj ve Bakim Talimati Turkish IM-P068-26 PDF'İ İNDİR
TD10, TD52M and TD259 Thermodynamic Steam Traps English IM-P068-31 PDF'İ İNDİR
TD42S2 Thermodynamic Steam Trap English IM-P068-37 PDF'İ İNDİR
TD42S3 Thermodynamic Steam Trap for Low Ambient Temperature Service English IM-P068-38 PDF'İ İNDİR
Type 130 and HL10 Safeguard High Limit Control English IM-P073-08 PDF'İ İNDİR
SMC32, SMC32F, SMC32Y and SMC32YF Carbon Steel Bimetallic Steam Traps English IM-P076-09 PDF'İ İNDİR
S and SF Inverted Bucket Steam Traps English IM-P077-02 PDF'İ İNDİR
SCA Series Inverted Bucket Steam Traps English IM-P077-06 PDF'İ İNDİR
Spiratec Sensor Chamber English IM-P086-09 PDF'İ İNDİR
Spiratec ITS Integral Sensor Chamber English IM-P086-10 PDF'İ İNDİR
ST14, ST16 and ST17 Sensor Chambers Supplementary Safety Information English IM-P086-16 PDF'İ İNDİR
Spiratec ST14, ST16 and ST17 Sensor Chambers and sensors English IM-P086-18 PDF'İ İNDİR
Spiratec Type 30 Trap Failure Indicator English IM-P087-17 PDF'İ İNDİR
Spiratec Type 40 Indicator and Indicator cable English IM-P087-18 PDF'İ İNDİR
Spiratec R16C Automatic Steam Trap Monitor English IM-P087-21 PDF'İ İNDİR
Spiratec R16C Automatic Steam Trap Monitor Operator's Instructions English IM-P087-22 PDF'İ İNDİR
R1C Steam Trap Failure Monitor English IM-P087-33 PDF'İ İNDİR
Spiratec WLS1 Waterlogging Sensor Assembly English IM-P087-34 PDF'İ İNDİR
UP100 Ultrasonic Trap Tester English IM-P087-36 PDF'İ İNDİR
Spiratec R1 and R12 Remote Test Point English IM-P087-42 PDF'İ İNDİR
M Series Condensate Recovery Unit English IM-P089-29 PDF'İ İNDİR
DP17, DP17E, DP17G, DP17R, DP17Y and DP27G Pilot Operated Pressure Reducing Valves English IM-P100-05 PDF'İ İNDİR
DPS17 Combined Pressure Reducing Valve and Surplussing Valve English IM-P100-13 PDF'İ İNDİR
DP17 to DP27 Pilot Valve Assembly Upgrade Kit Fitting Instructions English IM-P100-16 PDF'İ İNDİR
DP17T and DP17TE Pilot Operated Pressure/Temperature Control Valves English IM-P101-04 PDF'İ İNDİR
37D and 37DE Temperature Control Unit English IM-P102-08 PDF'İ İNDİR
37D Temperature Control Valve Supplementary Safety Information English IM-P102-09 PDF'İ İNDİR
SIB30, SIB30H and SIB45 Sealed Inverted Bucket Steam Traps English IM-P110-05 PDF'İ İNDİR
UIB30 and UIB30H Sealed Inverted Bucket Steam Traps for use with Pipeline Connectors English IM-P113-02 PDF'İ İNDİR
UIB45 Sealed Inverted Bucket Steam Traps for use with Pipeline Connectors English IM-P113-04 PDF'İ İNDİR
MSC Manifolds - ASTM for Steam Distribution and Condensate Collection English IM-P117-03 PDF'İ İNDİR
MSC Manifolds - DIN for Steam Distribution and Condensate Collection English IM-P117-17 PDF'İ İNDİR
MSC-125 and MSC-160 Manifolds for Steam Distribution and Condensate Collection English IM-P117-39 PDF'İ İNDİR
PV4 and PV6 Piston Valves English IM-P118-05 PDF'İ İNDİR
SBP30 Sealed Balanced Pressure Thermostatic Steam Trap English IM-P120-04 PDF'İ İNDİR
BPT13 Brass Balanced Pressure Thermostatic Steam Trap English IM-P122-01 PDF'İ İNDİR
BPT13 Balanced Pressure Thermostatic Steam Traps English IM-P122-02 PDF'İ İNDİR
AV45 Air Vent for Steam Systems English IM-P123-13 PDF'İ İNDİR
AVC32 Carbon Steel Air Vent for Steam Systems English IM-P123-14 PDF'İ İNDİR
AVS32 Stainless Steel Air Vent for Steam Systems English IM-P123-17 PDF'İ İNDİR
AVM7 and AVM7 Food+ Balanced Pressure Thermostatic Air Vent English IM-P123-23 PDF'İ İNDİR
BPM21SL Stainless Steel Balanced Pressure Thermostatic Steam Trap English IM-P124-06 PDF'İ İNDİR
BPM21L Carbon Steel Balanced Pressure Thermostatic Steam Trap English IM-P124-09 PDF'İ İNDİR
MST18 Steam Trap English IM-P125-06 PDF'İ İNDİR
MST21 Stainless Steel Balanced Pressure Thermostatic Steam Trap English IM-P125-07 PDF'İ İNDİR
TSS21 Sealed Thermostatic Steam Tracer Trap English IM-P125-10 PDF'İ İNDİR
BPT13T and BPT13GX Balanced Pressure Thermostatic Steam Traps English IM-P126-05 PDF'İ İNDİR
BPW32 DN15, DN20 and DN25 Balanced Pressure Wafer Steam Trap English IM-P126-07 PDF'İ İNDİR
UBP32 Sealed Balanced Pressure Thermostatic Steam Trap for use with PC_ Pipeline Connectors English IM-P127-02 PDF'İ İNDİR
PC10, PC20, IPC20 and IPC21 Pipeline Connectors English IM-P128-11 PDF'İ İNDİR
PC10HP Pipeline Connector (ASME 600) English IM-P128-13 PDF'İ İNDİR
STS17.2 Stainless Steel Compact Pipeline Connector Steam Trapping Station English IM-P128-23 PDF'İ İNDİR
PC4001, PC4000, PC40 and PC3001, PC3000, PC30 Pipeline Connectors English IM-P128-35 PDF'İ İNDİR
SGC40 and SGS40 Sight Glasses English IM-P130-29 PDF'İ İNDİR
A3S Bellows Sealed Stop Valve English IM-P132-11 PDF'İ İNDİR
M10V Ball Valve DN¼" to DN2½" Screwed, SW, BW and Flanged versions English IM-P133-15 PDF'İ İNDİR
M10S Ball Valve DN¼" to DN2½" Screwed, SW, BW and Flanged versions English IM-P133-16 PDF'İ İNDİR
M10F and M10F ISO ball valve English IM-P133-18 PDF'İ İNDİR
M40 ISO ball valve English IM-P133-19 PDF'İ İNDİR
M21S ISO ball valve English IM-P133-20 PDF'İ İNDİR
M31 ISO Ball Valve English IM-P133-26 PDF'İ İNDİR
M15 ISO Ball Valve Screwed, SW, BW and flanged versions English IM-P133-41 PDF'İ İNDİR
M45 ISO Ball Valve DN25 to DN150 English IM-P133-42 PDF'İ İNDİR
M10P Ball Valve Screwed, SW and BW versions English IM-P133-52 PDF'İ İNDİR
M10HP Ball Valve Screwed, SW and BW versions English IM-P133-53 PDF'İ İNDİR
M10Si ISO, M10Si ISO Automation and M10Vi ISO Ball Valves Screwed, SW, BW and Flanged versions English IM-P133-61 PDF'İ İNDİR
M10Pi ISO Ball Valve Screwed, SW and BW versions English IM-P133-72 PDF'İ İNDİR
M10Ti ISO Ball Valve Screwed, SW, BW and Flanged versions English IM-P133-73 PDF'İ İNDİR
M10HPi ISO Ball Valve Screwed, SW and BW versions English IM-P133-74 PDF'İ İNDİR
M10HTi ISO Tobacco Ball Valve Screwed, SW, BW and Flanged versions English IM-P133-75 PDF'İ İNDİR
M10Hi ISO Ball Valve DN 1/4" to DN 2 1/2 English IM-P133-76 PDF'İ İNDİR
M21Si ISO and M21Vi ISO Ball Valves DN15 to DN150 English IM-P133-80 PDF'İ İNDİR
M21Fi ISO Ball Valves DN15 to DN150 English IM-P133-83 PDF'İ İNDİR
M40Fi ISO Reduced Bore Ball Valve DN25 to DN150 ASME (ANSI) 150 and 300 English IM-P133-84 PDF'İ İNDİR
M21Hi and M21HTi (Tobacco) Reduced Bore Ball Valves DN15 to DN 150 Flanged PN40. English IM-P133-89 PDF'İ İNDİR
M40Hi and M40HTi (Tobacco) Reduced Bore Ball Valves0 English IM-P133-90 PDF'İ İNDİR
DCV1, DCV3, DCV3LT and DCV3 Food+ Disc Check Valves English IM-P134-07 PDF'İ İNDİR
DCV4 Disc Check Valve English IM-P134-08 PDF'İ İNDİR
DCV6 Disc Check Valve English IM-P134-22 PDF'İ İNDİR
WCV1 and WCV3 Swing Type Wafer Check Valves English IM-P134-61 PDF'İ İNDİR
Pressure Power Pump Flow Counter English IM-P135-05 PDF'İ İNDİR
PTF4 Pivotrol Pump (patented) CE version Dual Mechanism - Pressure Powered Pump English IM-P135-14 PDF'İ İNDİR
MFP14, MFP14S and MFP14SS Automatic Pumps English IM-P136-03 PDF'İ İNDİR
EPM1 and EPM2 Electronic Pump Monitors English IM-P136-23 PDF'İ İNDİR
MFP14, MFP14S and MFP14SS Mechanism Servicing and Upgrade Kit English IM-P136-33 PDF'İ İNDİR
MFP14 Spring Spares Set 1361282 and 1360180 English IM-P136-37 PDF'İ İNDİR
BSA and BSAT Bellows Sealed Stop Valves English IM-P137-02 PDF'İ İNDİR
FTS14 Austenitic Stainless Steel Ball Float Steam Trap 1/2" (DN15) to 1" (DN25) English IM-P145-02 PDF'İ İNDİR
FTGS14 Ball Float Steam Trap DN15 (1/2") to DN25 (1") English IM-P145-12 PDF'İ İNDİR
FTGS14HC Ball Float Steam Trap (1" Screwed) English IM-P145-20 PDF'İ İNDİR
CA10S, CA14 and CA14S Air and Gas Traps English IM-P148-13 PDF'İ İNDİR
CA44, CA44S, CA46 and CA46S Air and Gas Traps English IM-P148-37 PDF'İ İNDİR
CAS14 and CAS14S Austenitic Stainless Steel Ball Float Air and Gas Traps - 1/2", 3/4" and 1" English IM-P148-39 PDF'İ İNDİR
AE14 Automatic Air Vents for Liquid Systems English IM-P149-06 PDF'İ İNDİR
AE10S High Capacity Automatic Air and Gas Vent for Liquid Systems English IM-P149-13 PDF'İ İNDİR
AES14, AES14S and AES14E Austenitic Stainless Steel Automatic Air Vents for Liquid Systems - ½" and ¾" English IM-P149-15 PDF'İ İNDİR
TD120M High Pressure Thermodynamic Steam Trap with Replaceable Seat English IM-P150-12 PDF'İ İNDİR
DF1 and DF2 Diffusers English IM-P155-07 PDF'İ İNDİR
Steam / Water Mixing Stations (pre 2002) Safety and Operation English IM-P157-03 PDF'İ İNDİR
Type 8200L and 9300L Self-Retracting Hose Reels English IM-P157-25 PDF'İ İNDİR
Steam / Water Mixing Valves and Stations, Hosedown Guns, Hoses and TCO1 Temperature Cut-off Valve English IM-P157-35 PDF'İ İNDİR
Steam / Water Mixing Stations (MkII valves - 2002 onwards) Safety and Operation English IM-P157-38 PDF'İ İNDİR
M10Hi ISO Ball Valve DN 1/4" to DN 2 1/2 English IM-P167-12 PDF'İ İNDİR
M10HPi ISO Ball Valve Screwed, SW and BW versions English IM-P167-16 PDF'İ İNDİR
TP1, TP2, TP3, Temporary Cone, Flat shaped Strainers and Spacer Ring English IM-P169-07 PDF'İ İNDİR
M70i ISO and M80i ISO Stainless Steel Ball Valves for Sanitary Systems English IM-P173-01 PDF'İ İNDİR
FTC80 Cast Steel Ball Float Steam Trap English IM-P179-06 PDF'İ İNDİR
FTC62 and FTS62 Ball Float Steam Traps English IM-P179-15 PDF'İ İNDİR
BTM7, BTM7 Food+, BTS7 and BTS7.1 Balanced Pressure Thermostatic Clean Steam Traps English IM-P180-05 PDF'İ İNDİR
BT6HC Hygienic Sanitary Balanced Pressure Steam Trap for High Capacity and CIP/SIP Applications English IM-P180-12 PDF'İ İNDİR
BT6-B and BT6-B Food+ Sanitary Balanced Pressure Thermostatic Steam Trap English IM-P180-31 PDF'İ İNDİR
CSF16 and CSF16T Stainless Steel Steam and Sterile Air Filters English IM-P180-42 PDF'İ İNDİR
CSF16 and CSF16T Stainless Steel Steam and Sterile Air Filters English IM-P180-45 PDF'İ İNDİR
BTD52L and BTD52L Food+ Thermodynamic Steam Trap English IM-P181-03 PDF'İ İNDİR
M70i ISO and M80i ISO Stainless Steel Ball Valves for Sanitary Systems English IM-P182-07 PDF'İ İNDİR
STERI-TROL Aseptic Service 'S' Series Pneumatic Two-port Control Valves DN15 (½") to DN100 (4") English IM-P183-03 PDF'İ İNDİR
BSA6T and BSA64T Stainless Steel Bellows Sealed Stop Valves English IM-P184-03 PDF'İ İNDİR
BSA3-BD and BSA6-BD Bellows Sealed Stop Valves English IM-P184-19 PDF'İ İNDİR
SRV2S Pressure Reducing Valve English IM-P186-03 PDF'İ İNDİR
SRV66 Sanitary Pressure Reducing Valve English IM-P186-09 PDF'İ İNDİR
SRV66HC High Capacity Sanitary Pressure Reducing Valve English IM-P186-11 PDF'İ İNDİR
TDC46M, TDS46M and UTDS46M Thermodynamic Steam Traps with Maintainable Seat English IM-P187-05 PDF'İ İNDİR
TVA Flowmeter Commissioning Flow Chart English IM-P192-03 PDF'İ İNDİR
TVA Flowmeter for Saturated and Superheated Steam Service Essential Installation Guide English IM-P192-04 PDF'İ İNDİR
Superheat kit for TVA flowmeters English IM-P192-07 PDF'İ İNDİR
TVA Flowmeter for Saturated and Superheated Steam Service with Version 9 software onwards English IM-P192-11 PDF'İ İNDİR
TVA Flowmeter for Saturated and Superheated Steam Service with Version 9 Software Onwards English IM-P192-13 PDF'İ İNDİR
TVA Flowmeter Commissioning Flow Chart English IM-P192-15 PDF'İ İNDİR
TFA Flowmeter for Saturated Steam Service English IM-P193-02 PDF'İ İNDİR
TFA Flowmeter for Saturated Steam Service Essential Installation Guide English IM-P193-03 PDF'İ İNDİR
TFA Flowmeter Commissioning Flow Chart English IM-P193-04 PDF'İ İNDİR
RIM20 Rotor Insertion Flowmeter English IM-P198-05 PDF'İ İNDİR
DPP17E and DPP17EE Pressure Reducing Valves English IM-P208-02 PDF'İ İNDİR
BRV71 and BRV73 Pressure Reducing Valves English IM-P210-04 PDF'İ İNDİR
VEP and VES, VEP and VES Food+ Turflow Heat Exchangers English IM-P222-05 PDF'İ İNDİR
VEP ve VES, VEP ve VES Gıda+ Turflow Isı Eşanjörleri Turkish IM-P222-05 PDF'İ İNDİR
Turflow Lite heat exchanger English IM-P222-09 PDF'İ İNDİR
DP27T and DP27TE Pilot Operated Pressure/Temperature Control Valves English IM-P240-02 PDF'İ İNDİR
DP17, DP17E, DP17G, DP17R, DP17Y and DP27G Pilot Operated Pressure Reducing Valves English IM-P244-01 PDF'İ İNDİR
HL17 High Limit Cut-out English IM-P278-01 PDF'İ İNDİR
ELM ElectroMagnetic Inductive Flowmeter English IM-P309-02 PDF'İ İNDİR
SV615 Safety Valve English IM-P316-03 PDF'İ İNDİR
SV615 Safety Valve Replacement Parts Fitting Instructions English IM-P316-04 PDF'İ İNDİR
SV60 and SV60H Safety Valves English IM-P317-01 PDF'İ İNDİR
SV60 ve SV60H-Montaj ve Bakim Talimati Turkish IM-P317-01 PDF'İ İNDİR
Spiratrol EL5000 Series Electric Linear Actuators English IM-P321-06 PDF'İ İNDİR
EL3500 Series Electric Linear Actuators English IM-P321-16 PDF'İ İNDİR
EL2600 Pressure Transmitter English IM-P322-03 PDF'İ İNDİR
EL2270 Temperature Sensor EL2271 Temperature Sensor with transmitter with optional Food+ Thermowell English IM-P322-05 PDF'İ İNDİR
Colima TOR Series - Magnetic Level Switches English IM-P324-03 PDF'İ İNDİR
Addendum to IM-P327-02, Field Reversing TN2000 Series Actuators English IM-P327-03 PDF'İ İNDİR
TN2000 Series Pneumatic Piston Actuators for DN15 to DN100 Spira-trolTM Series Control Valves English IM-P327-07 PDF'İ İNDİR
TN2000 Series Pneumatic Piston Actuators for DN125 to DN300 Spira-trol Series Control Valves English IM-P327-10 PDF'İ İNDİR
Colima Visco and Colima Viscorol Magnetic Level Controllers English IM-P329-02 PDF'İ İNDİR
M750 Display Unit English IM-P332-07 PDF'İ İNDİR
M750 Option Pods English IM-P332-10 PDF'İ İNDİR
M850-W and M850-P Flow Computers English IM-P333-26 PDF'İ İNDİR
M850-W and M850-P Flow Computers Quickstart Guide English IM-P333-27 PDF'İ İNDİR
M850-P-x Panel Mount Adaptor Plate English IM-P333-30 PDF'İ İNDİR
ILVA Flowmetering System English IM-P337-04 PDF'İ İNDİR
Gilflo 'B' type Flowmetering Systems English IM-P337-10 PDF'İ İNDİR
TVA Flowmeter for Saturated Steam Service English IM-P337-51 PDF'İ İNDİR
VLM20 In-line Vortex Flowmeter and VIM20 Vortex Insertion Flowmeter English IM-P339-06 PDF'İ İNDİR
EP5 and ISP5 Series Electropneumatic Positioners English IM-P343-16 PDF'İ İNDİR
SP500 Electropneumatic Smart Positioner - A guide to HART functionality English IM-P343-40 PDF'İ İNDİR
EP500 Standard Electropneumatic Positioner English IM-P343-44 PDF'İ İNDİR
EP500 Advanced ATEX Electropneumatic Positioner English IM-P343-46 PDF'İ İNDİR
TA10A and TA10P Steam Tracing Temperature Control Valves English IM-P350-02 PDF'İ İNDİR
PN5000 and PN6000 Series Pneumatic Actuators English IM-P357-04 PDF'İ İNDİR
PN1000 and PN2000 Pneumatic Actuators English IM-P357-24 PDF'İ İNDİR
PN9000 Series Pneumatic Actuators English IM-P357-29 PDF'İ İNDİR
Series A Electric Linear Actuators English IM-P358-11 PDF'İ İNDİR
AEL6 Series Smart Electric Linear Actuators for DN15 to DN100 Control Valves English IM-P358-24 PDF'İ İNDİR
AEL6 Series Smart Electric Linear Actuators for DN15 to DN100 Control Valves - Software Installation Instructions English IM-P358-27 PDF'İ İNDİR
QLM and QLD Series DN15 to DN100 Three Port Control Valves English IM-P359-01 PDF'İ İNDİR
QLM and QLD Series DN125 to DN200 Three Port Control Valves English IM-P359-15 PDF'İ İNDİR
TN2000 Series Pneumatic Piston Actuators for DN15 to DN100 Spira-trolTM Series Control Valves English IM-P361-02 PDF'İ İNDİR
BVA300 Series Pneumatic Actuators for Spirax Sarco Ball Valves English IM-P372-24 PDF'İ İNDİR
LSB31, LSB32, LSB33, LSB34, LSB71, LSB72, LSB73 and LSB74 Limit Switch Boxes for BVA300 Series Actuators English IM-P372-27 PDF'İ İNDİR
Type PF5 and PF6 Piston Actuated Valves English IM-P373-05 PDF'İ İNDİR
SA Temperature Control Systems Type 422 and 423 English IM-P380-02 PDF'İ İNDİR
SA121, SA122, SA123, SA128 and SA1219 Self-acting Temperature Control Systems (Knob Adjustment) English IM-P381-01 PDF'İ İNDİR
SA121, SA122, SA128 and SA1219 Self-acting Temperature Control Systems (Dial Adjustment) English IM-P382-01 PDF'İ İNDİR
Head Conversion Kit for SA Control Systems SA121, 1219, 122, 123, 128 English IM-P382-02 PDF'İ İNDİR
IN15, IN25M and IN40M Steam Injectors English IM-P401-27 PDF'İ İNDİR
Flash Condensing De-aerator Heads English IM-P401-30 PDF'İ İNDİR
Feedtanks English IM-P401-31 PDF'İ İNDİR
Level Control Systems Supplementary Safety Information English IM-P402-115 PDF'İ İNDİR
LC2650 Level Controller English IM-P402-128 PDF'İ İNDİR
LC1350 Level Controller English IM-P402-129 PDF'İ İNDİR
LC3050 Level Controller English IM-P402-131 PDF'İ İNDİR
PA420 4-20 mA Loop Powered Level Preamplifier English IM-P402-139 PDF'İ İNDİR
DCV3/B Boiler Feed Check Valve English IM-P402-35 PDF'İ İNDİR
LP20 Capacitance Level Probe English IM-P402-37 PDF'İ İNDİR
Remote Alarm and Shutdown Panel English IM-P402-52 PDF'İ İNDİR
PA20 Preamplifier English IM-P402-67 PDF'İ İNDİR
BCV Blowdown Control Valves DN15 to DN50 (1/2" to 2") English IM-P403-103 PDF'İ İNDİR
MS1 Conductivity meter The essential instrument for every boilerhouse English IM-P403-24 PDF'İ İNDİR
BCS1 Pipeline Set English IM-P403-55 PDF'İ İNDİR
SC20 Sample Coolers and Systems English IM-P403-66 PDF'İ İNDİR
BCV1 and BCV20 Blowdown Valves English IM-P403-69 PDF'İ İNDİR
SSC20 Sanitary Sample Cooler English IM-P403-83 PDF'İ İNDİR
BC3150 Blowdown Controller English IM-P403-88 PDF'İ İNDİR
BC3250 Blowdown Controller English IM-P403-89 PDF'İ İNDİR
Model TF56-N Sensor Turbidity Monitor English IM-P403-97 PDF'İ İNDİR
Model 556 Converter Turbidity Monitor English IM-P403-98 PDF'İ İNDİR
Armatures metals English IM-P403-99 PDF'İ İNDİR
FV Flash Vessel English IM-P404-10 PDF'İ İNDİR
BDV60 Blowdown Vessel English IM-P405-31 PDF'İ İNDİR
BT1050 Boiler Blowdown Timer English IM-P405-39 PDF'İ İNDİR
VHT Vent Heads English IM-P405-44 PDF'İ İNDİR
ABV21i and ABV40i Air Actuated Boiler Blowdown Valves English IM-P405-46 PDF'İ İNDİR
KBV21i and KBV40i Key Operated Boiler Blowdown Valves English IM-P405-48 PDF'İ İNDİR
BBV Automatic or Manually Actuated Boiler Blowdown Valves English IM-P405-54 PDF'İ İNDİR
B850-W and B850-P Boiler House Energy Monitor English IM-P408-03 PDF'İ İNDİR
B850-W and B850-P Boiler House Energy Monitor Quickstart Guide English IM-P408-04 PDF'İ İNDİR
VAD Variable Area Desuperheaters English IM-P451-02 PDF'İ İNDİR
DP27, DP27E, DP27R and DP27Y Pilot Operated Pressure Reducing Valves English IM-P470-03 PDF'İ İNDİR
DP27, DP27E, DP27R ve DP27Y Montaj ve Bakim Talimati Turkish IM-P470-03 PDF'İ İNDİR
Pilot Valve Assembly and Pilot Filter for DP27 Pilot Operated Pressure Reducing Valves English IM-P470-06 PDF'İ İNDİR
DP27T and DP27TE Pilot Operated Pressure/Temperature Control Valves English IM-P470-09 PDF'İ İNDİR
Spirax FREME Flash Recovery Energy Managment Equipment English IM-P477-04 PDF'İ İNDİR
Spirax EasiHeat HTG Heating System Compact Heat Transfer Solution English IM-P481-03 PDF'İ İNDİR
Spirax EasiHeat DHW Potable and Process Water Heating Compact Heat Transfer Solution English IM-P481-04 PDF'İ İNDİR
Universal Control Panel incorporating SIMS TM technology DHW English IM-P481-13 PDF'İ İNDİR
Universal control panel incorporating SIMS TM technology HTG English IM-P481-18 PDF'İ İNDİR
CSM-C Steam Compact Clean Steam Generator English IM-P486-05 PDF'İ İNDİR
CSM-K High Capacity Clean Steam Generator English IM-P486-10 PDF'İ İNDİR
CSM Control Unit for the control of indirect steam generator systems English IM-P486-11 PDF'İ İNDİR
PLC Control Unit for CSM-PD Pre-heating and Degassing Systems English IM-P486-14 PDF'İ İNDİR
CSM-E Electrical Compact Clean Steam Generator English IM-P486-17 PDF'İ İNDİR
PLC Control Unit for a CSM-E Electrical Compact Clean Steam Generator - Installation, Start-up and Operation Manual English IM-P486-18 PDF'İ İNDİR
PLC Control Unit for a CSM-C Steam Compact Clean Steam Generator - Installation, Start-up and Operation Manual English IM-P486-19 PDF'İ İNDİR
m-CSG Ultra-compact Clean Steam Generation System English IM-P486-21 PDF'İ İNDİR
MF2M Monnier Miniature Compressed Air Filter English IM-P504-02 PDF'İ İNDİR
ML3M Monnier Miniature Compressed Air Lubricator English IM-P504-04 PDF'İ İNDİR
MP2M and MPN2M Monnier Miniature Compressed Air Filter/Regulators English IM-P504-06 PDF'İ İNDİR
MPC1, MPC2 and MPC2A High Efficiency Compressed Air Filter/Regulators English IM-P504-08 PDF'İ İNDİR
MR1M, MRN1M and MR2M Monnier Miniature Compressed Air Regulators English IM-P504-10 PDF'İ İNDİR
IF2M, IF2AM and IF2DM Monnier International Compressed Air Filters English IM-P504-12 PDF'İ İNDİR
IC3AM, IC3DM, IC4AM and IC4DM Monnier International Ultraclean Compressed Air Filters English IM-P504-14 PDF'İ İNDİR
IL1M Monnier International Compressed Air Lubricator English IM-P504-16 PDF'İ İNDİR
IP2M, IP2AM and IP2DM Monnier International Compressed Air Filter/Regulators English IM-P504-18 PDF'İ İNDİR
IR1M and IRN1M Monnier International Compressed Air Regulators English IM-P504-20 PDF'İ İNDİR
IX1M Monnier International Compressed Air Filter English IM-P504-22 PDF'İ İNDİR
Dri-Line Mk3 Monnier Compressed Air Drain Trap English IM-P504-24 PDF'İ İNDİR
UTM20 Series Ultrasonic Transit-time Flowmeters English IM-P505-02-US PDF'İ İNDİR
Venting and Non-venting Ball Valves English IM-P560-04 PDF'İ İNDİR
BDV1 and BDV2 Blowdown/Depressurisation Valves English IM-P600-02 PDF'İ İNDİR
DCV8 Disc Check Valve English IM-P601-02 PDF'İ İNDİR
SDCV3, SDCV4, SDCV7 and SDCV8 Split Disc Check Valves English IM-P601-03 PDF'İ İNDİR
DCV41 and DCV41 Food+ Austenitic Stainless Steel Disc Check Valve English IM-P601-19 PDF'İ İNDİR
DCV10 and DCV10C Centrally Guided Disc Check Valves English IM-P601-33 PDF'İ İNDİR
FTC32 Ball Float Steam Trap ½" and ¾" (DN15 and DN20) English IM-P602-12 PDF'İ İNDİR
FT54, IFT54, FT57 and IFT57 Ball Float Steam Traps - DIN English IM-P603-03 PDF'İ İNDİR
FTS23 Stainless Steel Body and Cover FTC23 Carbon Steel Body with Stainless Steel Cover Ball Float Steam Traps English IM-P605-02 PDF'İ İNDİR
BRoil-SD Spare Disc Kit - Installation Instructions English IM-P610-16 PDF'İ İNDİR
APT14, APT14HC and APT14SHC Automatic Pump Traps English IM-P612-04 PDF'İ İNDİR
APT14, APT14HC and APT14SHC Spares 1 English IM-P612-05 PDF'İ İNDİR
APT14, APT14HC and APT14SHC Spares 2 English IM-P612-06 PDF'İ İNDİR
APT10-2 Automatic Pump Trap English IM-P612-18 PDF'İ İNDİR
APT10-4.5 Spares 2 English IM-P612-30 PDF'İ İNDİR
APT10-4.5 Spares 1 English IM-P612-31 PDF'İ İNDİR
APT10 and APT10SS Automatic Pump Traps English IM-P612-32 PDF'İ İNDİR
IFTGS14 Ball Float Steam Trap and with Integral Spiratec Sensor English IM-P615-12 PDF'İ İNDİR
HP45 Bimetallic Steam Trap English IM-P623-03 PDF'İ İNDİR
SP80 and SP100 Bimetallic Steam Traps English IM-P624-01 PDF'İ İNDİR
T3 Bimetallic Steam Trap English IM-P625-02 PDF'İ İNDİR
USM21 Sealed Bimetallic Steam Trap for use with Pipeline Connectors English IM-P625-03 PDF'İ İNDİR
USM32 Sealed Bimetallic Steam Trap for use with Pipeline Connectors English IM-P625-10 PDF'İ İNDİR
PBX Series Quick Fit Connector Bimetallic Steam Traps English IM-P626-01 PDF'İ İNDİR
CSG-HS Clean Steam Generation System English IM-P663-02 PDF'İ İNDİR
Bydrain Frost Protection Liquid Expansion Trap English IM-P670-01 PDF'İ İNDİR
APT10-PPU, APT14-PPU and APT14HC-PPU (Closed System) Automatic Pump-trap Packaged Units English IM-P680-02 PDF'İ İNDİR
MFP14-PPU (Vented) Automatic Pump Packaged Units English IM-P681-02 PDF'İ İNDİR
CRU 200 and 500 Series Condensate Recovery Unit (Fixed speed pumps) English IM-P681-07 PDF'İ İNDİR
LCR2250 Level Controller English IM-P693-01 PDF'İ İNDİR
LCR2251 Level Controller English IM-P693-02 PDF'İ İNDİR
LP21 Capacitance Level Probe English IM-P693-03 PDF'İ İNDİR
PA420 4 - 20 mA Loop Powered Level Preamplifier English IM-P693-04 PDF'İ İNDİR
LP11-4 Level Probe English IM-P693-05 PDF'İ İNDİR
LCS3050 Low Water Level Switch for two probes English IM-P693-06 PDF'İ İNDİR
LCS3051 High Water Level Switch English IM-P693-07 PDF'İ İNDİR
LP40 High Integrity, Self-monitoring Low Level Alarm Probe English IM-P693-08 PDF'İ İNDİR
LCS1350 Level Switch English IM-P693-09 PDF'İ İNDİR
LP41 High Integrity, Self-monitoring High Water Level Alarm Probe English IM-P693-10 PDF'İ İNDİR
LCR2652 BHD50 Level Controller, Operating and Display Unit English IM-P693-11 PDF'İ İNDİR
CP40 Conductivity Probe English IM-P693-12 PDF'İ İNDİR
CP42 Conductivity Probe English IM-P693-13 PDF'İ İNDİR
BCR3250 BHD50 Blowdown Controller, Operating and Display Unit English IM-P693-14 PDF'İ İNDİR
BCR3150 Blowdown Controller English IM-P693-39 PDF'İ İNDİR
BTS1050 Boiler Blowdown Timer English IM-P693-41 PDF'İ İNDİR
EP6 Electro-pneumatic Positioner English IM-P703-02 PDF'İ İNDİR
EP6 Hazardous Area (Ex approved) Electro-pneumatic Positioner English IM-P703-04 PDF'İ İNDİR
EP6 Positioner Quick Start Guide English IM-P703-05 PDF'İ İNDİR
SP7-10, SP7-11 and SP7-12 Smart Positioner English IM-P706-02 PDF'İ İNDİR
SP7-20, SP7-21 and SP7-22 Smart Positioner English IM-P706-03 PDF'İ İNDİR
VLM30/VLM30 Food+ In-Line Vortex Flowmeter English IM-P736-02 PDF'İ İNDİR
VLM30-S and VLM30-E Vortex Flowmeter English IM-P736-03 PDF'İ İNDİR
VLM30-S and VLM30-E Vortex Flowmeter English IM-P736-04 PDF'İ İNDİR
GS-X1, GS-X2, GS-X3 Programmable controllers English IM-P794-03 PDF'İ İNDİR
GS-X1, GS-X2, GS-X3 Programmable controllers English IM-P794-03 EMM Issue 1 PDF'İ İNDİR
Type 20 and Type 40 Direct Steam Injection (SI) Steam Injection Humidifiers English IM-P795-04 PDF'İ İNDİR
SLM30-E Swirl Flow Meter English IM-P799- 03 PDF'İ İNDİR
Thermodynamic Steam Traps (TD) Supplementary Safety Information English IM-S01-19 PDF'İ İNDİR
FT Mechanism Assembly 50mm English IM-S02-16 PDF'İ İNDİR
FT Mechanism Assembly 40mm English IM-S02-17 PDF'İ İNDİR
FT43, FT44, FT46 and FT47 Ball Float Steam Traps English IM-S02-30 PDF'İ İNDİR
FT14 and FT14HC Ball Float Steam Traps (1"HC, 1 1/4", 1 1/2" and 2") English IM-S02-54 PDF'İ İNDİR
FT14 ve FT14HC-Montaj ve Bakim Talimati Turkish IM-S02-54 PDF'İ İNDİR
FT, IFT and UFT Ball Float Steam Traps Supplementary Safety Information English IM-S02-55 PDF'İ İNDİR
FT14, IFT14, FTGS14 and IFTGS14 Main Valve Assembly and Air Vent Maintenance Kit English IM-S02-58 PDF'İ İNDİR
HM and HM34 Inverted Bucket Steam Traps English IM-S03-11 PDF'İ İNDİR
Control Pipe Assembly for the DP Type Valve English IM-S10-20 PDF'İ İNDİR
Balance Pipe Assembly for the DP Type Valve English IM-S10-21 PDF'İ İNDİR
Pressure Control Spring for the DP and SDP Pilot Operated Pressure Reducing Valves English IM-S10-23 PDF'İ İNDİR
Pilot Valve Diaphragm Set for the DP17 and DP27 plus Pilot Valve Chamber Assembly for the DP17 English IM-S10-24 PDF'İ İNDİR
DP Pilot Operated Pressure Reducing Valves English IM-S10-25 PDF'İ İNDİR
Internal Strainer for the DP17, DP27 and 37D Pilot Operated Pressure Reducing Valves English IM-S10-26 PDF'İ İNDİR
Bolts and Nuts Set for Diaphragm Chamber Securing on the DP Type Valve English IM-S10-27 PDF'İ İNDİR
Body Gasket and Studs and Nuts Set for DP Pilot Operated Pressure Reducing Valves English IM-S10-28 PDF'İ İNDİR
DP17, DP143 and DP163 Pressure Reducing Valves Supplementary Safety Information English IM-S10-30 PDF'İ İNDİR
DRV and DRVG Pressure Reducing Valves English IM-S12-04 PDF'İ İNDİR
DEP Excess Pressure Valve English IM-S12-10 PDF'İ İNDİR
SV73 and SV74 Safety Valves English IM-S13-33 PDF'İ İNDİR
LCV, DCV, SDCV and WCV Disc Check Valves Supplementary Safety Information English IM-S19-01 PDF'İ İNDİR
SA Temperature Control Systems Supplementary Safety Information English IM-S20-04 PDF'İ İNDİR
SA Control Valve Types: BM, BMF, BX, SB, NS, KA, KB, KC, BMRA, BMFRA, BXRA, SBRA, KX, KY English IM-S21-01 PDF'İ İNDİR
Spira-trol K and L Series Two-port Control Valves English IM-S24-42 PDF'İ İNDİR
Spira-trol Two-port Control Valves EN Standard JE, JF and JL DN15 to DN200 and ASME Standard JEA, JFA and JLA 1/2" to 8" English IM-S24-61 PDF'İ İNDİR
Fig 12, Fig 14HP, Fig 16, Fig 16HP and Fig 16L Strainers English IM-S26-01 PDF'İ İNDİR
EasiHeat Mechanical Installation and Commissioning Instructions English IM-S27-05 PDF'İ İNDİR
Single and Double Window Sight Glasses and Sight Check English IM-S32-04 PDF'İ İNDİR
Airodyn, BRair and BRoil Compressed Air Drain Traps English IM-S48-06 PDF'İ İNDİR
SP7/SP8 Mounting Kit Assembly English IM-S51-02 PDF'İ İNDİR
Fig 7, 33, 33.1, 34, 34HP, 36, 36HP, 37, 3616 and Fig 3716 Flanşlı Pislik Tutucular Turkish IM-S60-18-TR PDF'İ İNDİR

Daha fazla bilgi için bize ulaşın

Sizin için en doğru çözümü bulalım