The M70i (1/2" to 2") and M80i (2 1/2" to 4") are 316L stainless steel ball valves that have been designed in accordance with ASME BPE for pharmaceutical, bio-processing and other high purity industries.
/global/en-US/products/clean-steam/m70i-and-m80i-sanitary-ball-valvesManufactured to stringent specification providing reliable tight shut-off and less maintenance.
/global/en-US/products/isolation-valves/ball-valves-and-actuatorsBall Valve M10s
The Model 61 is an all stainless steel full port, full bore hygienic ball valve, suitable for steam, liquid and gas applications.
The M10HPi ISO three-piece body ball valve has a lockable handle and ISO mounting as standard. It features a special floating ball, which has received a surface hardening and a blow-out proof stem. This particular ball valve has been specially designed for manual isolation of applications using high-pressure gas.
The M10Pi ISO three-piece body ball valve has been designed for use as an isolating valve, not a control valve, has a lockable handle as standard and can be serviced without removal from the pipeline (screwed and welded versions only).
The M10HTi ISO three-piece body ball valve has a lockable handle and ISO mounting as standard and features a special ball, which has received a surface hardening. This particular ball valve has been specially designed for applications that cannot use Teflon at high temperatures, for example the tobacco industry. The M10HTi ISO has been designed for use as an isolating valve, not a control valve, and can be serviced without removal from the pipeline.
The M10S three-piece body ball valve has been designed for use as an isolating valve, not a control valve, and can be serviced without removal from the pipeline (screwed and welded versions only).
M10S Ball Valve Screwed, SW, BW and Flanged Versions Installation and Maintenance Instructions
The M10MS and M10MV three-piece body ball valve has been designed for use as an isolating valve, not a control valve, and can be serviced without removal from the pipeline (screwed and welded versions only).