Maintaining high-pressure steam systems has always required a careful balance between safety, uptime, and cost. Traditional trap replacement often means breaking into the line, managing permits and accepting planned outages—all of which add complexity and risk to routine maintenance.
The 4 Bolt Steam Trap Platform from Spirax Sarco provides a more straightforward path. Designed to integrate with existing 4-bolt installations, it lets you upgrade your steam-trapping approach without changing the pipework. That means you can improve safety, reduce maintenance time, and standardize your approach across sites, without introducing unnecessary complexity.
It also brings greater confidence during maintenance. With a dedicated high-pressure interface, maintenance teams can be confident the correct trap is installed every time. Combined with fast, repeatable replacement, it helps maintenance teams work more efficiently, particularly in demanding environments where downtime and safety exposure are critical.
Prevents installation errors by only allowing compatible high-pressure traps to fit, reducing risk and improving safety at the point of servicing.
Enables fast, straightforward replacement with minimal disruption, helping keep systems running and limiting exposure during maintenance activities.
Built on proven Spirax Sarco technology, the 4 Bolt Steam Trap Platform delivers a flexible high-pressure steam-trapping solution for Oil & Gas, Chemical, and Power applications, backed by global expertise, application support, and training.
Retrofit compatibility with existing 4-bolt systems means sites can standardize and upgrade performance without re-piping or major system changes.
Reduces manual intervention and complexity, supporting safer working conditions for maintenance teams in demanding environments.
Improves condensate removal and reduces steam losses, helping reduce energy consumption and associated CO₂ output.
Simplify steam trap replacement, reduce downtime, and move towards a more standardized, maintainable steam system - without changing your pipework
| Document | Language | Reference number | Download |
|---|---|---|---|
| Applications Overview for the steam and condensate loop | English | SPB-1025-US | Download PDF |
| Product Overview | English | SPB1027-US | Download PDF |
| Steam Trapping Overview | English | SPB1009-US | Download PDF |
| Document | Language | Reference number | Download |
|---|---|---|---|
| BTD52L and BTD52L Food+ Thermodynamic Steam Trap | English | TI-P181-01 | Download PDF |
| HP45 Bimetallic Steam Trap | English | TI-P623-02 | Download PDF |
| HP70 Series Bimetallic Steam Trap | English | TI-P071-01 | Download PDF |
| PC90 4-Bolt Pipeline Connector | English | TI-P806-01 | Download PDF |
| SMC32 and SMC32Y Carbon Steel Bimetallic Steam Traps | English | TI-P076-10 | Download PDF |
| TD120M High Pressure Thermodynamic Steam Trap with Replaceable Seat | English | TI-P150-11 | Download PDF |
| TD42L and TD42H Thermodynamic Steam Traps | English | TI-S01-03 | Download PDF |
| TD62LM & TD62M Thermodynamic Steam Traps with replaceable seats ASTM Body (Flanged connections) | English | TI-P068-20 | Download PDF |
| TD62LM and TD62M Thermodynamic Steam Traps with replaceable seats (Screwed /Socket Weld) | English | TI-P068-08 | Download PDF |
| TDC46M Carbon Steel Thermodynamic Steam Trap with Maintainable Seat | English | TI-P187-04 | Download PDF |
| TDS46M Stainless Steel Thermodynamic Steam Trap with Maintainable Seat | English | TI-P187-02 | Download PDF |
| Thermo-Dynamic Liquid Drain Trap TDA52 | English | TI-P106-03-US | Download PDF |
| Thermodynamic Steam Trap TD52 | English | TI-P014-23-US | Download PDF |
| Thermodynamic Steam Trap TDC | English | TI-P019-06-US | Download PDF |
| Thermodynamic Steam Trap TDT Tracer Trap | English | TI-P019-07-US | Download PDF |
| Universal Pipeline Connector (Requires Universal Trap of Choice) | English | TI-P127-03-US | Download PDF |
| USM21 Sealed Bimetallic Steam Trap for use with Pipeline Connectors | English | TI-P625-04 | Download PDF |
| USM90 Stainless Steel Bimetallic Steam Trap for use with 4-Bolt Pipeline Connector | English | TI-P805-01 | Download PDF |
| USTS II Universal Steam Trap Station (Requires Universal Trap of Choice) | English | TI-P124-02-US | Download PDF |
| UTD52 Series Universal Thermodynamic Steam Trap (for use with Universal Connector) | English | TI-P017-12-US | Download PDF |
| UTD52L Series Bar Stock Universal Thermodynamic Steam Trap (for use with Universal Connector) | English | TI-P614-04-US | Download PDF |
| UTDS90 Stainless Steel Thermodynamic Steam Trap for use with 4-Bolt Pipeline Connector | English | TI-P804-01 | Download PDF |
| Document | Language | Reference number | Download |
|---|---|---|---|
| Bimetallic Steam Traps SM24H | English | IM 2.102-US | Download PDF |
| BTD52L Thermodynamic Steam Trap | English | IM-P181-03-US | Download PDF |
| HP70 Series Bimetallic Steam Trap | English | IM-P071-02-US | Download PDF |
| HP80, HP100, HP150 and HP210 Series Bimetallic Steam Traps | English | IM-P623-04-US | Download PDF |
| PC90 4-Bolt Pipeline Connector | English | IM-P806-02 | Download PDF |
| TD120M Thermodynamic Steam Trap with Replaceable Seat | English | IM P150.12-US | Download PDF |
| TD52 and TDT Thermo-Dynamic Steam Traps | English | IM-2-516-US | Download PDF |
| TDC Thermo-Dynamic Steam Trap | English | IM-2-5162-US | Download PDF |
| ThermoDynamic Drain Traps TDA52 | English | IM 7.314-US | Download PDF |
| Thermo-Dynamic Steam Trap TD42 | English | IM-2-502-US | Download PDF |
| Thermo-Dynamic Steam Trap UTD52L, UTD52H and UTD52L-HP with Universal Connector | English | IM-2-5161-US | Download PDF |
| Thermo-Dynamic Steam Traps TD62 | English | IM-2-525-US | Download PDF |
| TSS 300 Thermostatic Steam Traps | English | IM-2-0001-US | Download PDF |
| USM90 Sealed Bimetallic Steam Trap for use with Pipeline Connectors | English | IM-P805-02 | Download PDF |
| UTD 42L/LA and UTD 42H/HA Steam Trap and Swivel Connector | English | IM-P154-02-US | Download PDF |
| UTDS90 Stainless Steel Thermodynamic Steam Trap for use with 4-Bolt Pipeline Connector | English | IM-P804-02 | Download PDF |