Spirax Sarco launches the EP500 Electropneumatic Valve Positioner - the world’s most user-friendly Electropneumatic Positioner.
Spirax Sarco, the leader in products and services for steam system management, announces the release of the EP500, the world’s first ergonomically designed electropneumatic valve positioner. This positioner offers outstanding accuracy and industry-leading reliability with an ease of installation, calibration and operation.
The EP500 has a cast aluminum enclosure that is suitable for outdoor installations. It utilizes simple force-balance control technology and can be mounted onto pneumatic actuators with strokes between 10mm and 70mm. With two gauges to indicate the supply air pressure and the output pressure to the pneumatic actuator, zero and span adjustments are easily accomplished.
Additional features include improved calibration capabilities, IP65 rated weatherproof enclosure, NAMUR mounting, and an easily accessible and electrical access cap with compression style wiring connectors. A mounting kit is included.
Technical information about the EP500 is just a mouse click away.
With S.I.M.S (Spirax Intelligent Monitoring System) Technoogy
The Spirax Sarco EVC is a reliable innovative heat exchanger that utilizes flash steam from discharge and exhaust vent pipework to pre-heat make-up or process water, thereby recovering valuable heat energy that would otherwise be lost to atmosphere.
Spirax Sarco, the global leader in steam system engineering and management has expanded its product line to include the new SP7 and SP8 Smart Positioners. Read full story now.