Spira-trol Control Valves

Abstract Steam Test lab

08/08/2018

Spirax Sarco US has introduced shipping within 4 business days for its Spira-trol™ modular control valves. Actual delivery times since the service’s launch are proving to be much shorter, with over 80% of valves shipping within 48-72 hours of ordering.

Spira-trol™ valves leave the Spirax Sarco US factory pre-commissioned for applications, enabling quick ‘plug and play’ installation.

With over 2,500 configurations available and shipping within 4 business days, it is possible to match almost any system’s needs and bring it back into service as quickly as possible in the event of a breakdown.

Spira-trol™ modular design, with quick-change ‘clamp-in-place’ seat, means its duty can be altered to match changing plant conditions, rather than replacing the entire valve.

The self-aligning ‘clamp-in-place’ seat also simplifies maintenance, so no special tools are required and there is no need to take the valve out of the pipeline. This achieves considerable cost savings compared to conventional designs with screw-in seats that often seize in place, requiring the valve removal, incurring a lengthy plant shutdown.

Both electrically and pneumatically actuated Spira-trol™ valves from ½” – 4”, up to flanged ANSI 150 versions are available for shipping within 4 business days. With the complete Spira-trol™ range extending up to 8” and ANSI 600 pressure envelope, Spirax Sarco can offer control solutions from HVAC, through process and power, to severe service applications.

For more information about Spira-trol™ modular control valves email us.orders@us.spiraxsarco.com.

Control Valve installation