Spirax Sarco announces the release of the FT62 range of ASME 600 float and thermostatic steam traps. This range is suitable for the Oil & Gas and Specialty Chemical industries that need fast and efficient condensate removal.
The FT62 range is available in sizes ½” to 1” with screwed, SW and flanged connections and has two body materials:
FTC62 in carbon steel
FTS62 in stainless steel
With features such as an integral bi-metal air vent and strainer, the FT62 range as been designed specifically for maintainable drainage of small, high pressure process applications - meaning that it will meet or exceed virtually any specification. Typical applications include stripper re-boiler, steam turbine inlet drain and separator drainage.
Technical Information about the FT62 Range of High Pressure Float and Thermostatic Steam Traps is just a mouse click away.
Mass, Volumetric, and Energy Flow Measurement for Steam, Liquid, and Gas Applications
The UTM20 Ultrasonic flowmeter is a non-intrusive, clamp-on, ultrasonic meter that measures temperature and fluid velocity to provide Food, Beverage, Oil, Gas, Healthcare, Waste, and Wastewater customers, data about their systems such as energy usage and flow rate. Specifically designed with ease of use and maintenance in mind, the UTM 20 provides helpful diagnostics to reduce guesswork and easily isolate process or application problems.
Quick Ship program ensures that valves are configured, built and shipped in four days or less.