Steam control

Masthead background

Overview of products:

These Food Contact Material (FCM) compliant products provide the following benefits:

  • The Spira-trol Food+ Control Valve is a device used to regulate the flow, pressure, or level of a fluid used in direct or indirect contact with Food.
  • The EL3600 Pressure Transmitter is a device that measures the pressure of gases or liquids and converts this measurement into an electrical signal for monitoring and control purposes. 
  • The EL2270 Temperature Sensor is a device that detects and measures temperature and converts this data into an electrical signal for monitoring or control. The EL2271 comes with a transmitter. Both of these solutions are Food Contact Material (FCM) compliant when ordered with a Food+ Thermowell, which then becomes the part in contact with the process fluid.
  • The SRV461 and SRV463 Food+ are direct-acting Automatic Valve that are designed to accurately and reliably reduce steam pressure for an application where the fluid is in direct or indirect contact with food.

Products available:

  • Control Valves (Spiratrol Food+)
  • Pressure Transmitter (EL3600)
  • Temperature Sensor (EL2270 & EL2271)
  • Direct Acting Pressure Reducing Valve (SRV 461S Food + & SRV 463S Food +)

Product brochure

Title

Spira-trol General service control valves

Language

English

Reference number

SB-S24-45

Download

Download PDF

Technical documentation

Document Language Reference number Download
Balanced and Multi-stage Trim Options for Spira-trol Two-port Control Valves English TI-S24-59 Download PDF
Spira-trol Two-port Control Valves - EN Standard LE, LF and LL DN15 to DN100 and ASME Standard LEA, LFA and LLA 1/2" to 4" English TI-S24-70 Download PDF
Spira-trol Two-port Control Valves EN Standard JE, JF and JL DN15 to DN200 and ASME Standard JEA, JFA and JLA 1/2" to 8" English TI-S24-60 Download PDF

Installation documentation

Document Language Reference number Download
Spiratrol EL5000 Series Electric Linear Actuators English IM-P321-06 Download PDF
Spira-trol K and L Series Two-port Control Valves English IM-S24-42 Download PDF
Spira-trol Two-port Control Valves EN Standard JE, JF and JL DN15 to DN200 and ASME Standard JEA, JFA and JLA 1/2" to 8" English IM-S24-61 Download PDF