Spirax Sarco was very professional and managed the whole process for the steam system while keeping me up to date with every single detail. We’re very pleased with the results."Andy Bale, Engineering Manager at Smurfit Kappa View Case Study
This compact steam heat exchange unit covers a wide range of domestic and process hot water duties from 110 kW to 1 800 kW.
Suitable for condensate flash steam applications, the Spirax Sarco flash vessel Type FV is Designed and constructed in compliance with the European Pressure Equipment Regulations 97 / 23 / EC.
The SPIRA-TROL range of two port single seat globe valves with cage retained seats is available in a range of materials and sizes up to DN100 / 4". EN or ASME/ANSI.
A heat recovery system from Spirax Sarco has helped Abbey Corrugated become one of just 12 organisations across England and Scotland to be awarded the coveted “Carbon Trust Standard”.
Desuperheaters reduces water treatment costs and improves process control at St Regis’s paper mill.
Flash steam recovery solution cuts boiler fuel costs by 21% at Smurfit Kappa.
Corrugated cardboard maker saves £40,000 per year from flash steam recovery solution.