Packaged solutions including steam generation

Masthead background

Overview of products:

These Food Contact Material (FCM) compliant products provide the following benefits: 

  • The CSG-FB and CSG-FBHP Clean Steam Generators are designed specifically for the Food & Beverage sector where steam is required for direct and indirect food contact. These solutions produce high quality clean steam up to 8 barg pressure that will enable a dedicated steam supply for food contact applications that is separate from the Plant steam system. This system can eliminate the risk of steam contaminating the food where the system is fully Food Contact Material (FCM) compliant.
  • Spirax Sarco can offer bespoke Packaged Heat Exchanger Units or Steam Conditioning Stations with Food Contact Material (FCM) compliance where the process fluid has a requirement to be in direct or indirect contact with food.

Products available:

  • CSG-FB Clean steam generation system for Food & Beverage
  • CSG-FBHP High pressure clean steam generation system for Food & Beverage
  • Bespoke packaged unit

Technical documentation

Document Language Reference number Download
CSG-FB Clean steam generation system for Food & Beverage English TI-P664-01 Download PDF
CSG-FBHP High pressure clean steam generation system for Food & Beverage English TI-P664-05-EN Download PDF

Installation documentation

Document Language Reference number Download
CSG-FB Clean steam generation system for Food & Beverage English IM-P664-02 Download PDF
CSG-FBHP Clean steam generation system for Food & Beverage English IM-P664-03-EN Download PDF