Heat exchangers

Masthead background

Overview of products:

These Food Contact Material (FCM) compliant products provide the following benefits: 

  • The VEP Food+ and VES Food+ Turflow Heat Exchangers are a shell & tube design consisting of straight corrugated tubes within a shell that promote increased turbulent flow conditions for high heat transfer efficiency. The Secondary (tube) side of the heat exchanger is designed for the process fluid that will be in direct or indirect contact with Food.
  • The EVC Food+ Turflow Type Heat Exchanger is designed to utilise the flash steam or heat energy from discharge and exhaust vent pipework. The Secondary (tube) side of the heat exchanger is designed for the pre-heating of the process fluid that will be used in direct or indirect contact with food.

 

Products available:

  • VEP and VES Food+ Turflow Heat exchangers
  • EVC Food+ Turflow Type Heat exchanger

Technical documentation

Document Language Reference number Download
EVC (Exhaust Vapour Condenser), EVC Food+ Turflow Type Heat Exchanger English TI-P222-02 Download PDF
VEP and VES, VEP and VES Food+ Turflow Heat Exchangers English TI-P222-03 Download PDF

Installation documentation

Title

VEP and VES, VEP and VES Food+ Turflow Heat Exchangers

Language

English

Reference number

IM-P222-05

Download

Download PDF