Safety and maintenance solutions

Masthead background

Overview of products:

These Food Contact Material (FCM) compliant products provide the following benefits:

  • The SVL606 Food+is stainless steel with a full lift TÜV approved flanged Safety Valve that prevents overpressure events for use on steam, gas and liquids.
  • The VB21 Food+ is used to break the Vacuum on a steam system when the pressure drops below atmospheric pressure.
  • The M10 ECF range of quarter turn Isolation Valves provide a reliable tight shut-off that can be operated manually or automatically in sizes up to DN65.
  • The DCV3 Food+ and DCV41 Food+ range of Check Valves are used to prevent reverse flow in pipelines.

Products available:

  • Safety Valve (SVL606 Food+)
  • Isolation Valve (M10 ECF Ball Valve & M10ECFi ISO Ball Valve)
  • Vacuum Breakers (VB21 Food+)
  • Check Valve (DCV3 Food+ & DCV41 Food+)

Technical documentation

Document Language Reference number Download
DCV3, DCV3LT and DCV3 Food+ Disc Check Valves English TI-P134-50 Download PDF
DCV41, DCV41 Food+ Austenitic Stainless Steel Disc Check Valve English TI-P601-18 Download PDF
M10 ECF4 and M10 ECF4 Food+ Ball Valve ¼" to 2½" English TI-P167-28 Download PDF
M10ECFi ISO Ball Valve DN¼" to DN2½" English TI-P167-30 Download PDF
SVL606 Food+ Stainless Steel Safety Valve English TI-P269-01 Download PDF

Installation documentation

Document Language Reference number Download
DCV1, DCV3, DCV3LT and DCV3 Food+ Disc Check Valves English IM-P134-07 Download PDF
DCV3/B Boiler Feed Check Valve English IM-P402-35 Download PDF
DCV41 and DCV41 Food+ Austenitic Stainless Steel Disc Check Valve English IM-P601-19 Download PDF
VB14, VB21 and VB21 Food+ Vacuum Breakers English IM-P019-05 Download PDF