Steam Traps

Masthead background

Removing condensate and air from your system is essential.
Returning condensate to the boiler house maximises use of energy.
We have the right steam trap for your application and the people to advise you.

STS17.2 steam-trapping station

Reduce steam trap maintenance time and leak paths with the STS17.2 steam trapping station. Quick-fit, stainless steel, and safer isolation.

BT6-B Sanitary Steam Trap for Clean Steam Applications

The BT6-B is a 316L sanitary balanced pressure thermostatic steam trap for clean and pure steam.

Balanced Pressure Steam Traps

Balanced pressure thermostatic steam traps adjust automatically to varying steam pressures.

Ball Float Steam Traps

Extremely versatile traps that work efficiently on both light and heavy condensate loads.

Bimetallic Steam Traps

Bimetallic steam traps can conserve energy by discharging sub-cooled condensate in those applications which utilise sensible heat.

BT6-M Steam Trap for pure steam and compliance

Purposeful, intuitive design makes BT6-M the go-to sanitary steam trap module for pharmaceutical and biotech applications.

Fixed Temperature Discharge Steam Traps

The fixed temperature discharge steam trap employs a liquid expansion device to discharge condensate at a predefined temperature.

Inverted Bucket Steam Traps

Inverted bucket traps are the most robust type of the mechanical traps.

Manifolds and Insulation Jackets

The modern method of manifolding is to purchase the manifold as a standard piece of equipment just like buying a steam trap.

Sealed Steam Traps

Replacement sealed traps utilise a non-remakeable joint, eliminating the risk of leaks to atmosphere.

Swivel Connectors and Traps

Our range of connectors significantly reduce installation time, cuts costs dramatically, and eliminate system leaks.

Thermodynamic Steam Traps

Thermodynamic steam traps combine reliability, simplicity and efficiency of operation.

Contact us to find out more

We'll help find the right solution for you