Turbine Flowmeters

Masthead background

Benefits

Highly accurate

Highly accurate

Quick easy installation

Quick and easy installation

Overview

The Turbine flowmeters for steam, gases and liquids can be fitted directly into operational pipework using standard hot-tapping techniques, eliminating the need to disrupt production for installation.

Typical savings compared to full-bore flowmeters: 80% for the 600 mm (24") pipelines and - 50% for 250 mm (10") pipelines.

Suitable for installation and servicing under full flow conditions.

Delivers accurate measurements for excellent energy management. 

Outstanding for low flowrate and wide turndown applications. 

Process pressure. 

Turbine Flowmeter RIM20

Contact us to find out more

We'll help find the right solution for you