Control Valves

Masthead background

Benefits of Control Valves

Precise control

Precise control

Range of solutions

Range of solutions

Robust design

Robust design

Overview of Control Valves

Comprehensive selection of control valves to meet every application.

Self-acting temperature control.

Self-acting pressure control.

Piston actuated.

Ball valves.

Globe valves. 

Spira-trol Control Valve Maintenance

Product Brochure

document language reference number download
Controls and Instrumentation - An Introduction English SB-GCM-25 Download PDF
Spira-trol General service control valves English SB-S24-45 Download PDF

Technical Documentation

document language reference number download
Balanced and Multi-stage Trim Options for Spira-trol Two-port Control Valves English TI-S24-59 Download PDF
'C' Series Valve Options English TI-F12-23 Download PDF
'C' Series Valve Spares English TI-F12-22 Download PDF
CE43 1" (DN25) to 4" (DN100) Carbon Steel Cage Design, Two-Port Control Valves English TI-F12-21 Download PDF
CE43 5" (DN125) to 8" (DN200) Carbon Steel Cage Design, Two-Port Control Valve English TI-F12-24 Download PDF
DM Type Solenoid Valves for use with Piston Actuated Valves English TI-P373-04 Download PDF
PF51G Bronze Piston Actuated On / Off Valves English TI-P373-14 Download PDF
PF6 Stainless Steel Piston Actuated On / Off Valves English TI-P373-13 Download PDF
QLM and QLD Series Three-port Control Valves English TI-P359-14 Download PDF
Spira-trol Two-port Control Valves - EN Standard LE, LF and LL DN15 to DN100 and ASME Standard LEA, LFA and LLA 1/2" to 4" English TI-S24-70 Download PDF
Spira-trol Two-port Control Valves EN Standard JE, JF and JL DN15 to DN200 and ASME Standard JEA, JFA and JLA 1/2" to 8" English TI-S24-60 Download PDF
Steri-trol Aseptic Service 'S' series Two-port Pneumatic Control Valves - DN15 (½") to DN100 (4") English TI-P183-02 Download PDF
Temperature Control Ancillaries English TI-P033-01 Download PDF

Installation Documentation

document language reference number download
DM Type Solenoid Valves for use with Piston Actuated Valves English IM-P373-12 Download PDF
QLM and QLD Series DN125 to DN200 Three Port Control Valves English IM-P359-15 Download PDF
QLM and QLD Series DN15 to DN100 Three Port Control Valves English IM-P359-01 Download PDF
Spiratrol EL5000 Series Electric Linear Actuators English IM-P321-06 Download PDF
Spira-trol K and L Series Two-port Control Valves English IM-S24-42 Download PDF
Spira-trol Two-port Control Valves EN Standard JE, JF and JL DN15 to DN200 and ASME Standard JEA, JFA and JLA 1/2" to 8" English IM-S24-61 Download PDF
Spirax Sarco Type DHF2 Cylinder Control English IM-P039-02 Download PDF
STERI-TROL Aseptic Service 'S' Series Pneumatic Two-port Control Valves DN15 (½") to DN100 (4") English IM-P183-03 Download PDF
Type PF5 and PF6 Piston Actuated Valves English IM-P373-05 Download PDF

Contact us to find out more

We'll help find the right solution for you