CCD Insights is a digital monitoring solution that helps you detect condensate contamination earlier in your steam system. By continuously tracking condensate conductivity and temperature, it gives maintenance teams clear visibility into issues, helps pinpoint the root cause and prevents damage to boilers and heat exchangers.

Key outcomes for operators

Operators are under growing pressure to maximise efficiency while keeping systems running reliably. Strengthening condensate recovery is one of the most effective ways to achieve this. By capturing more usable condensate, reducing energy consumption and improving overall system performance, plants can unlock meaningful operational gains that support both day‑to‑day reliability and long‑term sustainability.

  • Preserve more useful condensate 
  • Reduce energy, water and chemical costs 
  • Improve steam system reliability

CCD image 2

Why condensate monitoring matters

Many industrial steam systems still rely on manual sampling, periodic testing or single point detection. These methods often detect contamination too late — and rarely show you where contamination comes from. 

Common operational challenges

Benefits of CCD Insights for steam systems

CCD Insights: Proactive condensate monitoring

CCD Insights provides continuous visibility into condensate quality, closer to where issues actually occur. Unlike traditional end-of-line systems, it helps engineers quickly identify the source of contamination and take action earlier.

Key capabilities

  • Continuous conductivity and temperature monitoring 
  • Customisable alerts when thresholds are exceeded 
  • Historical trend data for diagnostics

CCD Insights works alongside your existing condensate protection systems — helping you prevent repeat incidents by identifying the root cause sooner. 

 

 

How CCD Insights works

CCD Insights combines wireless sensing technology with cloud analytics to monitor condensate quality across your steam system.

PRODUCT_Reliable clean steam using all electric technology BLUE

Step 1: Sensor -
A conductivity and temperature sensor is installed in free flowing condensate near the process.

PRODUCT_Global Support BLUE

Step 2: Wireless data transmission -
A wireless node collects readings and transmits the data securely.

PRODUCT_Integrated flow computer BLUE

Step 3: Digital Insights -
Get real-time visibility of condensate quality and alerts through a digital platform.

Watch how CCD Insights identifies contamination closer to the process and delivers earlier warnings

Real world applications

Brewery application

A brewery faced repeated shutdowns after cleaning chemicals entered its condensate system. After installing CCD Insights:

  • The contamination source was identified within hours 
  • Only the affected line needed isolating 
  • Condensate recovery improved by 15% 
  • Energy and chemical costs reduced 

Cereal production facility

Manual testing previously required 2–3 hours to identify faults. With CCD Insights: 

  • System diagnostics now take around 10 minutes 
  • Engineers can diagnose issues remotely 
  • Heat exchanger failures are identified faster 
  • Data is shared instantly with technical teams 

Improve visibility into your steam system 

CCD Insights helps maintenance teams detect contamination earlier, find root causes faster and protect critical steam assets. 

 

Frequently asked questions

  • Yes. Protection systems divert contaminated condensate away from the boiler. CCD Insights complements these systems by helping you identify where contamination originates.

  • Manual testing provides occasional snapshots. CCD Insights offers continuous monitoring with alerts and historical trend data.

  • Yes. Even small condensate losses increase energy, water and chemical treatment costs. Continuous monitoring helps identify hidden inefficiencies.

  • The sensor must be submerged in condensate, typically in a trap set. Wireless communication and cloud monitoring simplify installation and operation compared to traditional systems.

  • ROI typically comes from increased condensate recovery, reduced energy and water consumption, lower chemical treatment costs, fewer downtime events and faster fault diagnosis.

Talk to your steam expert – request a discovery call

Contact us today
GS-X-Controller-Launch---Website-masthead.v1