Removing condensate and air from your system is essential.
Returning condensate to the boiler house maximises use of energy.
We have the right steam trap for your application and the people to advise you.
Purposeful, intuitive design makes BT6-M the go-to sanitary steam trap module for pharmaceutical and biotech applications.
The BT6-B is a 316L sanitary balanced pressure thermostatic steam trap for clean and pure steam.
Reduce steam trap maintenance time and leak paths with the STS17.2 steam trapping station. Quick-fit, stainless steel, and safer isolation.
Balanced pressure thermostatic steam traps adjust automatically to varying steam pressures.
Extremely versatile traps that work efficiently on both light and heavy condensate loads.
Bimetallic steam traps can conserve energy by discharging sub-cooled condensate in those applications which utilise sensible heat.
The fixed temperature discharge steam trap employs a liquid expansion device to discharge condensate at a predefined temperature.
Inverted bucket traps are the most robust type of the mechanical traps.
Replacement sealed traps utilise a non-remakeable joint, eliminating the risk of leaks to atmosphere.
Our range of connectors significantly reduce installation time, cuts costs dramatically, and eliminate system leaks.
Thermodynamic steam traps combine reliability, simplicity and efficiency of operation.