Insulation of individual, replaced or retrofitted fittings is often expensive and complicated. Conventional insulation systems usually do not allow quick and easy maintenance or testing of the fittings.
Spirax Sarco offers tailor-made thermal insulation solutions, especially for fittings where easy and quick access is a must. In addition to the simple assembly during installation, the thermal insulation can be removed and reassembled at any time without damage. The mineral wool insulation can be used up to an application temperature of 230 °C. Due to the surface of silicone-coated fiberglass fabric, the insulation jackets can be installed in wet and outdoor areas that require thorough cleaning.
Easy to disassemble and reassemble. Easy installation without tools.
Minimise heat loss. Best insulation properties when using special mineral wool.
Extended service life of system components, the formation of thermal bridges is avoided.
Operational protection restored immediately after maintenance.
No wrinkling, can be opened and closed at least 5,000 times. Surface made of glass fiber fabric (silicone coated), therefore insensitive and weatherproof.
Improved occupational safety by reducing burns, thanks to surface temperatures of mostly 50 °C or less.
Burns are one of the most common workplace injuries for people who come into contact with steam systems. With Spirax Sarco's handy reusable insulation jackets, you effectively reduce the risks in your work environment and at the same time significantly save energy.
A hot valve is an occupational safety risk, and a hot uninsulated valve also wastes large amounts of energy. However, both problems can be solved with Spirax Sarco insulation jackets.
Did you know that the heat loss of an uninsulated valve can correspond to the annual energy consumption of an average household. Spirax Sarco can help you calculate the payback period and insulate the valves with reusable, easy-to-install isolation jackets.
Are you looking for an energy project with a short payback period? Our insulation projects often have a payback period of less than 12 months. Don't wait until tomorrow - contact us today for a FREE heat-loss assessment.
Complete the Form and one of our Sales Engineers will get in contact to arrange assessment.
| Document | Language | Reference number | Download |
|---|---|---|---|
| IJ-MFP Insulation Jackets for MFP Automatic Pumps | English | TI-P136-07 | Download PDF |
| IJ-MSC and IJ-MSC-H Insulating Jackets for MSC Manifolds | English | TI-P117-10 | Download PDF |
| IJ-S2 and IJ-S12 Insulation Jackets for S2 and S12 Separators | English | TI-P023-33 | Download PDF |
| IJ-S3 and IJ-S13 Insulation Jackets for S3 and S13 Separators | English | TI-P023-39 | Download PDF |
| IJ-STS17.2 and IJ-STS17.2D Insulation Jackets for the STS17.2 Steam Trapping Station | English | TI-P128-27 | Download PDF |
| IJ-UFT14HC Insulation Jackets | English | TI-P712-04 | Download PDF |