STS17.2 steam-trapping

Masthead background

The STS17.2 steam-trapping station is engineered to make trap maintenance safer, faster, and more consistent across your plant. Instead of multiple valves, fittings, and adapters, it offers a single stainless-steel in-line unit with upstream and downstream isolation, an integral strainer, and a quick‑fit two‑bolt connector. This design reduces the number of leak paths, cuts installation time and allows traps to be removed or replaced in minutes without disturbing pipework.  

Introducing STS17.2 steam trap

Compatible with the full Spirax Sarco quick‑fit trap range, the station lets you standardise your infrastructure while choosing the right trap technology for each duty. Optional monitoring and upgrade accessories add further flexibility, helping engineers maintain performance with confidence.  A versatile steam-trapping solution, the STS17.2 is ideal for a range of market applications, including food and beverage, pharmaceutical, life sciences, chemical and process industries, oil and gas, petrochemical, and power and utilities. 

The STS17.2 steam-trapping station delivers improved reliability and efficiency, giving operators a safer, faster, and more consistent way to install and maintain steam trap stations. 

STS17 image

Benefits

  • Faster, safer trap change‑outs 
  • Fewer leak paths across the system 
  • Consistent isolation and safer working conditions 
  • Long-lasting corrosion-resistant build 
  • Flexibility to match trap type to duty 
  • Easier standardisation across multiple plants 
  • Improved visibility with optional monitoring
  • Reduced maintenance downtime, compared to conventional multi-component steam trap installations  

How it works

Features

  • Quick‑fit two‑bolt trap connector  
  • Upstream and downstream isolation valves built in 
  • Lockable handles as standard   
  • Double block and bleed options. Allows secure isolation and safe drainage, helping protect engineers during trap maintenance. 
  • Provides simple connection for steam trap monitoring  
  • Integral strainer and check‑valve blanking plug  
  • Compact, all stainless-steel construction 
  • Pre‑assembled in‑line design with no screwed process joints  
  • Works with multiple Spirax Sarco quick‑fit traps  
  • Replaceable internal valve and strainer components  
  • Optional sensors and blowdown valve for monitoring and cleaning  

 

Compliance & Certification 

  • Compliant with European Pressure Equipment Directive (PED) 2014/68/EU 
  • EN 10204 3.1 certification available 

Why choose the STS17.2

The STS17.2 brings together everything engineers need for efficient steam trap maintenance. Its quick-fit two-bolt connector allows traps to be swapped in minutes, compared to conventional multi-component steam trap installations, where multiple pipe joints, flanges, or valves must be dismantled. Built-in upstream and downstream isolation creates a safer working environment. The stainless-steel body houses an integral strainer and check valve blanking plug, reducing leak paths and supporting long service life. The station is preassembled, easy to install and compatible with a wide range of Spirax Sarco traps, giving sites the flexibility to choose the right technology for each application. Optional monitoring and maintenance accessories further enhance system visibility and reliability, making the STS17.2 a robust, future-ready trapping solution.  

Related to STS17.2

Product Brochure

document language reference number download
OEM Steam Solutions English GP-GCM-57 Download PDF
Electric Condensate Recovery Unit (ANZ) English SB-ECRU-02 Download PDF
Condensate contamination detection English SB-F01-41 EN Issue 2 Download PDF
Check valves overview English SB-F04-02 Download PDF
Isolation Valve Overview English SB-F05-03 Download PDF
Pressure reducing and surplussing valves for steam and industrial fluids English SB-GCH-29 Download PDF
Steam heat exchange solutions English SB-GCH-31 Download PDF
The corrugating industry Steam and condensate systems English SB-GCM-03 Download PDF
The brewing industry steam and condensate systems English SB-GCM-08 Download PDF
The dairy industry effective steam solutions English SB-GCM-10 Download PDF
Steam System Services English SB-GCM-20 Download PDF
Controls and Instrumentation - An Introduction English SB-GCM-25 Download PDF
Food and Beverage Best Practice Guide To Managing Steam Quality English SB-GCM-31 Download PDF
Food and Beverage - Sustainable Solutions For Your Steam System English SB-GCM-33 Download PDF
Oil, Gas and Chemicals Overview English SB-GCM-34 Download PDF
Pharmaceutical Overview - Providing total steam system solutions English SB-GCM-35 Download PDF
Effective Solutions - Oil and Gas English SB-GCM-36 Download PDF
OEM Food and Beverage Brochure English SB-GMD-16-EN-ISS Download PDF
Steam Trapping Overview English SB-GST-33 Download PDF
Conditioning of steam and air English SB-GST-40 Download PDF
Pipeline Ancillaries Overview English SB-GST-41 Download PDF
Solutions for effective steam trap management English SB-GST-47 Download PDF
By-pass trap English SB-P126-01 Download PDF
PC4000 and PC3000 Pipeline connectors English SB-P128-32 Download PDF
Spirax Sarco AEL7 Series English SB-P173-03 Download PDF
FTC62 and FTS62 High Pressure Float Trap English SB-P179-16 Download PDF
M70i and M80i Sanitary ball valves for high purity applications English SB-P182-08 Download PDF
BSA3HP Bellows Sealed High Pressure Stop Valve English SB-P184-16 Download PDF
BSA3BD Bellow sealed isolation valve with balanced plug English SB-P184-20 Download PDF
TVA Target Variable Area Flowmeter for Saturated Steam English SB-P192-05 Download PDF
TFA Target Fixed Area Flowmeter for Saturated Steam English SB-P193-05 Download PDF
RIM20 Insertion Rotor Flowmeter English SB-P198-06 Download PDF
Turflow heat exchangers - high efficiency heat transfer solution English SB-P222-04 Download PDF
EVC Exhaust Vapour Condenser English SB-P222-06 Download PDF
ELM Electromagnetic Flowmeter English SB-P309-03 Download PDF
Level Controls - Magnetic Level Switches and Indicators English SB-P324-05 Download PDF
TN2000 Series Pneumatic Piston Actuators for DN125 to DN200 SPIRA-TROL Series Control Valves English SB-P327-09 Download PDF
M850 series flow computer English SB-P333-28 Download PDF
Gilflo ILVA flowmeters for steam, liquids and gases English SB-P337-07 Download PDF
VIM20 Flowmeter English SB-P339-08 Download PDF
EP500 Advanced electro-pneumatic positioner English SB-P343-47 Download PDF
EP500 standard electro-pneumatic positioner English SB-P343-48 Download PDF
AEL6 Smart Electric Actuators Series English SB-P358-22 Download PDF
Boiler feedtank systems English SB-P401-01 Download PDF
Turbidity Monitoring System English SB-P403-100 Download PDF
Heat recovery from boiler blowdown English SB-P404-11 Download PDF
BBV Bottom Blowdown Valve English SB-P405-56 Download PDF
B850 Boiler House Energy Monitor English SB-P408-02 Download PDF
Desuperheating solutions English SB-P475-07 Download PDF
Spirax EasiHeat HTG Incorporating S.I.M.S technology English SB-P481-05 Download PDF
Spirax EasiHeat DHW Incorporating S.I.M.S Technology English SB-P481-06 Download PDF
Spirax EasiHeat DHW Incorporación de la tecnología SIMS Español SB-P481-06 Download PDF
AH-CSG Clean Steam Generator English SB-P486-03 Download PDF
CSM-K High Capacity Clean Steam Generator English SB-P486-07 Download PDF
m-CSG Clean Steam Generator English SB-P486-22 Download PDF
Steam Jet Thermocompressor English SB-P493-03 Download PDF
Spirax FREME English SB-P575-01 Download PDF
EVC Package Solutions English SB-P576-001 Download PDF
Clean Steam Generator System for Healthcare Sterilisation English SB-P663-05 Download PDF
Electric Condensate Recovery Unit English SB-P681-10 Download PDF
UFT14HC Universal Float and Thermostatic steam trap – High Capacity English SB-P712-06-EN-ISS2 Download PDF
Direct steam injection humidifiers English SB-P795-05 Download PDF
Safety valves overview English SB-S13-60 Download PDF
Spira-trol General service control valves English SB-S24-45 Download PDF
EasiHeatâ„¢ - Compact Heat Exchange Solution English SB-S27-02 Download PDF
Spiratec Steam trap monitoring English SB-S34-01 Download PDF
SIMS Software Optimise and maintain steam system performance English SB-S61-01 Download PDF
Condensate Recovery Solutions English SB-S71-02 Download PDF
Steam Quality and Purity Testing English SB-SQ-20 Download PDF

Technical Information

document language reference number download
Fig 12 Bronze Strainers English TI-164-02 Download PDF
Piping Installation Diagrams English TI-F01-37 Download PDF
CE43 1" (DN25) to 4" (DN100) Carbon Steel Cage Design, Two-Port Control Valves English TI-F12-21 Download PDF
'C' Series Valve Spares English TI-F12-22 Download PDF
'C' Series Valve Options English TI-F12-23 Download PDF
CE43 5" (DN125) to 8" (DN200) Carbon Steel Cage Design, Two-Port Control Valve English TI-F12-24 Download PDF
UKAS Accredited Calibration Datasheet for Spirax Sarco Flowmeters English TI-F21-20 Download PDF
SSG (Steam to Steam Generator) Compact Clean Steam Generators English TI-GCM-07 Download PDF
LRV2B and LRV2S Gunmetal Pressure Reducing Valves English TI-P001-07 Download PDF
LRV2 Pressure Reducing Valve Capacities English TI-P001-09 Download PDF
SDP143 Pilot Operated Pressure Surplussing Valve with Cast Steel Body English TI-P004-01 Download PDF
BPC32 and BPC32Y Carbon Steel Balanced Pressure Thermostatic Steam Traps English TI-P005-01 Download PDF
BPS32 and BPS32Y Stainless Steel Balanced Pressure Thermostatic Steam Traps English TI-P005-03 Download PDF
IBPS32 Stainless Steel Balanced Pressure Thermostatic Steam Trap with Integral Spiratec Sensor English TI-P005-05 Download PDF
IBPC32 Carbon Steel Balanced Pressure Thermostatic Steam Trap with Integral Spiratec Sensor English TI-P005-06 Download PDF
BPC32F and BPC32YF Carbon Steel Integrally Flanged Balanced Pressure Thermostatic Steam Traps English TI-P005-10 Download PDF
DP143, DP143G and DP143H Pilot Operated Pressure Reducing Valves with Cast Steel Bodies English TI-P006-01 Download PDF
AV13 Air Vent for Steam Systems English TI-P010-02 Download PDF
AE36 and AE36A Automatic Air Eliminators / Air Vents for Liquid Systems English TI-P017-02 Download PDF
AE30, AE30A, AE30B and AE30C Automatic Air Eliminators / Air and Gas Vents for Liquid Systems English TI-P017-07 Download PDF
AE50S Automatic Air and Gas Vent for Liquid Systems English TI-P017-10 Download PDF
AE30LV Automatic Air Eliminator / Air and Gas Vent for Liquid Systems English TI-P017-16 Download PDF
No.8 Fixed Temperature Liquid Expansion Steam Trap English TI-P018-01 Download PDF
Sight Check (combined sight glass and check valve) English TI-P022-01 Download PDF
Single Window and Double Window Sight Glasses English TI-P022-05 Download PDF
S1 SG Iron Separator English TI-P023-02 Download PDF
S2 Cast Iron Separator (Screwed) English TI-P023-07 Download PDF
S5 Carbon Steel Separator English TI-P023-11 Download PDF
S6 Austenitic Stainless Steel Separator English TI-P023-12 Download PDF
S12 SG Iron Separator (Screwed) English TI-P023-25 Download PDF
S13 SG Iron Separator (Flanged) English TI-P023-26 Download PDF
IJ-S2 and IJ-S12 Insulation Jackets for S2 and S12 Separators English TI-P023-33 Download PDF
IJ-S3 and IJ-S13 Insulation Jackets for S3 and S13 Separators English TI-P023-39 Download PDF
IJ-S1 Insulation Jacket for S1 Separators English TI-P023-49 Download PDF
CS10-1 Stainless Steel Clean Steam Separator English TI-P023-59 Download PDF
SM45 Bimetallic Steam Trap English TI-P025-01 Download PDF
Sanitary Pressure Gauge English TI-P027-05 Download PDF
LCV1 Bronze Lift Check Valve English TI-P029-01 Download PDF
CVS10 Sanitary Check Valve with Soft Seat English TI-P029-10 Download PDF
LCV3, LCV4, LCV6 and LCV7 Lift Check Valves English TI-P029-16 Download PDF
CVS10 Sanitary Check Valve with Metal Seat English TI-P029-21 Download PDF
Temperature Control Ancillaries English TI-P033-01 Download PDF
BM, BMRA, BMF and BMFRA Self-acting Control Valves English TI-P036-01 Download PDF
BX and BXRA Gunmetal Self-acting Control Valves English TI-P036-02 Download PDF
Type 58 Temperature Control Valve Capacities and Typical Applications English TI-P041-01 Download PDF
SB and SBRA Gunmetal Self-acting Temperature Control Valves English TI-P044-01 Download PDF
BRV2S5 and BRV2B5 Gunmetal Pressure Reducing Valves English TI-P045-09 Download PDF
BRV2, BRV2S5 and SRV2 Pressure Reducing Valve Capacities English TI-P045-13 Download PDF
BRV2S and BRV2B SG Iron Pressure Reducing Valves English TI-P045-14 Download PDF
SA121, SA122, SA128 and SA1219 Self-acting Temperature Control Systems English TI-P046-01 Download PDF
TW Three-port Self-acting Control Valve For Liquid Systems English TI-P047-01 Download PDF
MR1, MRN1, MR2 and MR3 Spirax-Monnier Miniature Compressed Air Regulators English TI-P051-02 Download PDF
Fig 34 Carbon Steel Strainer - EN Material English TI-P064-01 Download PDF
Fig 34 Carbon Steel Strainer - ASTM Material English TI-P064-02 Download PDF
IBV Series C Carbon Steel Inverted Bucket Vertical Steam Trap English TI-P067-10 Download PDF
IBV Series C-LF2 Carbon Steel Inverted Bucket Vertical Steam Trap English TI-P067-13 Download PDF
IBV Series Z Alloy Steel Inverted Bucket Vertical Steam Trap English TI-P067-15 Download PDF
TD259 and TD259A Thermodynamic Steam Traps English TI-P068-06 Download PDF
TD42S2 Thermodynamic Steam Trap English TI-P068-07 Download PDF
TD32F Flanged Thermodynamic Steam Trap English TI-P068-17 Download PDF
TD52M, TD52MLC, TD52MA and TD52MLCA Thermodynamic Steam Traps English TI-P068-18 Download PDF
TD62LM and TD62M Thermodynamic Steam Traps with Replaceable Seats EN Body (Flanged connections) English TI-P068-19 Download PDF
TD62LM & TD62M Thermodynamic Steam Traps with replaceable seats ASTM Body (Flanged connections) English TI-P068-20 Download PDF
TD42 Thermodynamic Steam Trap English TI-P068-22 Download PDF
TD42S3 Thermodynamic Steam Trap for Low Ambient Temperature Service English TI-P068-23 Download PDF
HM34 Series Carbon Steel Inverted Bucket Steam Traps English TI-P072-01 Download PDF
Type 130 and HL10 'Safeguard High Limit Control' English TI-P073-03 Download PDF
HL17 High Limit Cut-out English TI-P073-11 Download PDF
SMC32 and SMC32Y Carbon Steel Bimetallic Steam Traps English TI-P076-10 Download PDF
ISMC32 Carbon Steel Bimetallic Steam Trap with Integral Spiratec Sensor English TI-P076-11 Download PDF
SMC32F and SMC32YF Carbon Steel Integrally Flanged Bimetallic Steam Traps English TI-P076-17 Download PDF
S and SF Series Cast Iron Inverted Bucket Steam Traps English TI-P077-01 Download PDF
Capacity Chart for S and SF Inverted Bucket Steam Traps English TI-P077-03 Download PDF
SCA Series Steel Inverted Bucket Steam Traps English TI-P077-05 Download PDF
KX31 and KX33 Cast Iron Self-acting Control Valves English TI-P078-01 Download PDF
KA31, KA33, KB31 and KB33 Cast Iron Self-acting Control Valves English TI-P078-02 Download PDF
KY51 Bronze Self-acting Control Valves English TI-P078-03 Download PDF
KB51 and KC51 Bronze Self-Acting Control Valves English TI-P078-04 Download PDF
KA43, KB43 and KC43 Steel Self-acting Control Valves English TI-P078-06 Download PDF
KA61, KA63 and KC63 Stainless Steel Self-acting Control Valves English TI-P078-08 Download PDF
AVM6.1 and AVM6.1 Food+ Balanced Pressure Sanitary Thermostatic Air Vent English TI-P080-01 Download PDF
Fig 37 SG Iron Strainer English TI-P081-01 Download PDF
Fig 3716 SG Iron Strainer - DIN Material English TI-P081-03 Download PDF
FT12 Cast Iron Float/Orifice Trap for High Capacity English TI-P084-01 Download PDF
Spiratec ST14, ST16 and ST17 Sensor Chambers and sensors English TI-P086-17 Download PDF
Spiratec R1 and R12 Remote Test Point English TI-P087-02 Download PDF
Spiratec Type 30 and Type 40 Trap Failure Indicators English TI-P087-04 Download PDF
Spiratec R16C Automatic Steam Trap Monitor English TI-P087-20 Download PDF
R1C Steam Trap Failure Monitor English TI-P087-32 Download PDF
UP100 Ultrasonic Trap Tester English TI-P087-35 Download PDF
DP17T and DP17TE Pilot Operated Pressure/Temperature Control Valves with SG Iron Bodies English TI-P101-01 Download PDF
37D and 37DE Pilot Operated Temperature Control Valve with SG Iron Body English TI-P102-01 Download PDF
DP163, DP163G and DP163Y Pilot Operated Pressure Reducing Valves with Stainless Steel Bodies English TI-P107-01 Download PDF
SIB30 and SIB30H Stainless Steel Sealed Inverted Bucket Steam Traps English TI-P110-01 Download PDF
SIB45 Stainless Steel Sealed Inverted Bucket Steam Trap English TI-P110-02 Download PDF
UIB30 and UIB30H Sealed Inverted Bucket Steam Traps (for use with Pipeline Connectors) English TI-P113-01 Download PDF
UIB45 Sealed Inverted Bucket Steam Trap (for use with Pipeline Connectors) English TI-P113-03 Download PDF
IJ-MSC and IJ-MSC-H Insulating Jackets for MSC Manifolds English TI-P117-10 Download PDF
Payback Calculator for IJ-MSC04, IJ-MSC08, IJ-MSC12, IJ-MSC04-H, IJ-MSC08-H and IJ-MSC12-H English TI-P117-11 Download PDF
MSC-125 and MSC-160 Manifolds for Steam Distribution and Condensate Collection. English TI-P117-40 Download PDF
PV4 and PV6 Piston Valves English TI-P118-06 Download PDF
IJ and IJ-H Insulation Jackets for Flanges English TI-P119-01 Download PDF
Mating Flanges English TI-P119-07 Download PDF
SBP30 Sealed Balanced Pressure Thermostatic Steam Trap English TI-P120-01 Download PDF
BPT13 Brass Balanced Pressure Thermostatic Steam Trap English TI-P122-01 Download PDF
AV45 Air Vent for Steam Systems English TI-P123-03 Download PDF
AVC32 Carbon Steel Air Vent for Steam Systems English TI-P123-15 Download PDF
AVS32 Stainless Steel Air Vent for Steam Systems English TI-P123-16 Download PDF
AVM7 and AVM7 Food+ Balanced Pressure Thermostatic Air Vent English TI-P123-22 Download PDF
BPM21L Carbon Steel Balanced Pressure Thermostatic Steam Trap English TI-P124-08 Download PDF
TSS21 Stainless Steel Sealed Thermostatic Steam Tracer Trap English TI-P125-02 Download PDF
MST21 Stainless Steel Balanced Pressure Thermostatic Steam Trap English TI-P125-08 Download PDF
BPT13T and BPT13TGX Thermostatic Steam Traps English TI-P126-03 Download PDF
BPW32 Balanced Pressure Wafer Steam Trap English TI-P126-06 Download PDF
UBP32 Sealed Balanced Pressure Thermostatic Steam Trap for use with Pipeline Connectors English TI-P127-01 Download PDF
PC10HP Pipeline Connector English TI-P128-10 Download PDF
PC20 Pipeline Connector with Integral Strainer English TI-P128-15 Download PDF
IPC20 and IPC21 Pipeline Connectors with Integral Spiratec Sensors English TI-P128-17 Download PDF
STS17.2 Stainless Steel Compact Pipeline Connector Steam Trapping Station English TI-P128-22 Download PDF
IJ-STS17.2 and IJ-STS17.2D Insulation Jackets for the STS17.2 Steam Trapping Station English TI-P128-27 Download PDF
PC4001, PC4000 and PC40 Pipeline Connectors English TI-P128-33 Download PDF
PC3001, PC3000 and PC30 Pipeline Connectors English TI-P128-34 Download PDF
SG253 Sight Glass English TI-P130-01 Download PDF
SGC40 and SGS40 Sight Glasses English TI-P130-28 Download PDF
A3S and A3SS Bellows Sealed Stop Valves English TI-P132-09 Download PDF
M20S and M20H Ball Valves DN25 to DN150 ANSI Class 150, ANSI Class 300 and PN40 English TI-P133-02 Download PDF
M10S Ball Valve DN¼" to DN2½" English TI-P133-06 Download PDF
M10F Ball Valve DN1/4" to DN2 1/2" English TI-P133-07 Download PDF
M10V Ball Valve DN¼" to 2½" English TI-P133-08 Download PDF
M40 ISO Reduced Bore Ball Valve DN25 to DN150 ANSI 150 and ANSI 300 English TI-P133-09 Download PDF
M40SiJ ISO and M40ViJ ISO Jacketed Reduced Bore Ball Valves DN40 to DN100 ASME 150 English TI-P133-100 Download PDF
M45i Reduced bore ball valve DN25 yo DN150 flanged ASME 150 and ASME 300 English TI-P133-102 Download PDF
M10F ISO Ball Valve DN1/4" to DN2 1/2" English TI-P133-11 Download PDF
M31S ISO Full Bore Ball Valve DN50 to DN200 DIN PN16 (F1 and F4) English TI-P133-28 Download PDF
M31V ISO Full Bore Ball Valve DN50 to DN200 DIN PN16 (F1 and F4) English TI-P133-31 Download PDF
M15 ISO Ball Valve DN1/4" to DN2 1/2" English TI-P133-34 Download PDF
M40S ISO Automation Ball Valve DN25 to DN150 English TI-P133-40 Download PDF
M40F ISO Ball Valve - Firesafe DN25 to DN150 ANSI Class 150 and ANSI Class 300 English TI-P133-43 Download PDF
M10HP Ball Valve DN1/4" to DN2" English TI-P133-45 Download PDF
M15 ISO Ball Valve for Control of Fluids - Sizing Sheet English TI-P133-46 Download PDF
M45 ISO Ball Valve for Control of Fluids - Sizing Sheet English TI-P133-47 Download PDF
M45 ISO Ball Valve DN25 to DN150 English TI-P133-48 Download PDF
M10P Ball Valve DN1/4" to DN2 1/2" English TI-P133-51 Download PDF
M10Si ISO Ball Valve DN¼" to DN2½ English TI-P133-58 Download PDF
M10Si ISO Automation Ball Valve DN¼" to DN2½ English TI-P133-59 Download PDF
M10Vi ISO Ball Valve DN¼" to DN2½ English TI-P133-60 Download PDF
M33V ISO Full Bore Ball Valve API 6D DN50 to DN200 ASME (ANSI) 150 and 300 English TI-P133-62 Download PDF
M33S ISO Full Bore Ball Valve API 6D DN50 to DN200 Flanged ASME 150 and ASME 300 English TI-P133-63 Download PDF
M33F ISO Full Bore Ball Valve API 6D Firesafe API 607 DN50 to DN200 ANSI 150 and ANSI 300 English TI-P133-64 Download PDF
M10HTi ISO Tobacco Ball Valve DN¼" to DN2½ English TI-P133-67 Download PDF
M10Ti ISO Ball Valve DN¼" to DN2½" English TI-P133-68 Download PDF
M10Pi ISO Ball Valve DN¼" to DN2½ English TI-P133-69 Download PDF
M10Hi ISO Ball Valve DN¼" to DN2½ English TI-P133-70 Download PDF
M10HPi ISO Ball Valve DN¼" to DN2 English TI-P133-71 Download PDF
M21Si ISO and M21Vi ISO Reduced Bore Ball Valves DN15 to DN150 Flanged PN40 English TI-P133-77 Download PDF
M40Si ISO and M40Vi ISO Reduced Bore Ball Valves DN25 to DN200 ASME 150 and ASME 300 English TI-P133-78 Download PDF
M21Fi ISO Ball Valve DN15 to DN150 English TI-P133-81 Download PDF
M40Fi ISO Reduced Bore Ball Valves DN25 to DN150 ASME (ANSI) 150 and 300 English TI-P133-82 Download PDF
M21Hi ISO Reduced Bore Ball Valve DN15 to DN150 Flanged PN40 English TI-P133-85 Download PDF
M21HTi ISO (Tobacco) Reduced Bore Ball Valve DN15 to DN150 Flanged PN40 English TI-P133-86 Download PDF
M40Hi ISO Reduced Bore Ball Valve DN25 to DN150 Flanged ASME 150 and ASME 300 English TI-P133-87 Download PDF
M40HTi ISO (Tobacco) Reduced Bore Ball Valve DN25 to DN150 Flanged ASME 150 and ASME 300 English TI-P133-88 Download PDF
M33HT ISO Ball Valve for the Tobacco Industry DN50 to DN200 ASME 150 and ASME 300 English TI-P133-91 Download PDF
M33T ISO Full Bore Ball Valve for the Tobacco Industry DN50 to DN200 ASME 150 and ASME 300 English TI-P133-92 Download PDF
M33H ISO Full Bore Ball Valve DN50 to DN200 ASME 150 and ASME 300 English TI-P133-93 Download PDF
M21Ti ISO Reduced Bore Ball Valve for the Tobacco Industry DN15 to DN150 Flanged PN40 English TI-P133-94 Download PDF
M40Ti ISO Reduced Bore Ball Valve for the Tobacco Industry DN25 to DN150 Flanged ASME 150 and ASME 300 English TI-P133-95 Download PDF
M140Fa Ball Valve DN¼" to DN2½" English TI-P133-98 Download PDF
M21SiJ ISO and M21ViJ ISO Jacketed Reduced Bore Ball Valves DN40 to DN100 Flanged PN40 English TI-P133-99 Download PDF
DCV4 Disc Check Valve English TI-P134-04 Download PDF
DCV1 Disc Check Valve English TI-P134-05 Download PDF
DCV6 Disc Check Valve English TI-P134-26 Download PDF
DCV3, DCV3LT and DCV3 Food+ Disc Check Valves English TI-P134-50 Download PDF
PPC & PPF Pressure Powered Pumps English TI-P135-02 Download PDF
PPC & PPF Pressure Powered Pumps English TI-P135-03 Download PDF
PPEC Low Profile Pressure Powered Pump - "The Eliminator" English TI-P135-04 Download PDF
PTF4 Pivotrol Pump (patented) CE version Dual Mechanism - Pressure Powered Pump English TI-P135-13 Download PDF
MFP14, MFP14S and MFP14SS Automatic Pumps English TI-P136-02 Download PDF
IJ-MFP Insulation Jackets for MFP Automatic Pumps English TI-P136-07 Download PDF
EPM1 and EPM2 Electronic Pump Monitors English TI-P136-24 Download PDF
BSAT and BSA Bellows Sealed Stop Valves English TI-P137-18 Download PDF
IJ-S5, IJ-S6, IJ-S5-H and IJ-S6-H Insulation Jackets for S5 and S6 Separators English TI-P138-01 Download PDF
S8 Stainless Steel Separator DN65 to DN350 English TI-P138-10 Download PDF
FT47 SG Iron Ball Float Steam Traps (DN15 to DN50) English TI-P142-01 Download PDF
FT46 Stainless Steel Ball Float Steam Traps DN15 to DN50 (½" to 2") English TI-P143-01 Download PDF
FTS14 Austenitic Stainless Steel Ball Float Steam Trap English TI-P145-01 Download PDF
FTGS14 Ball Float Steam Trap (Screwed) English TI-P145-11 Download PDF
FTGS14 Ball Float Steam Trap (Flanged) English TI-P145-18 Download PDF
FTGS14HC Ball Float Steam Trap (1" Screwed) English TI-P145-19 Download PDF
UFT32 Sealed Stainless Steel Ball Float Steam Trap (for use with Pipeline Connectors) English TI-P146-05 Download PDF
CA44 and CA44S Carbon Steel Air and Gas Traps Flanged DN15 to DN25 English TI-P148-02 Download PDF
CA46 and CA46S Austenitic Stainless Steel Air and Gas Traps Flanged DN15 (½") to DN25 (1") English TI-P148-04 Download PDF
CA46S Austenitic Stainless Steel Air and Gas Trap DN40 and DN50 English TI-P148-07 Download PDF
CA14 SG Iron Air and Gas Trap 1/2" and 3/4" (Screwed) English TI-P148-12 Download PDF
CA10S Air and Gas Trap English TI-P148-15 Download PDF
Capacity Chart for the CA14S, CA44 and CA46 Air and Gas Traps English TI-P148-18 Download PDF
CA44S Carbon Steel Air and Gas Trap 1" Screwed English TI-P148-23 Download PDF
CA14S Air and Gas Trap DN40 and DN50 (Flanged) English TI-P148-35 Download PDF
CA14 SG Iron Air and Gas Trap DN15 to DN25 (Flanged) English TI-P148-36 Download PDF
CAS14 and CAS14S Austenitic Stainless Steel Ball Float Air and Gas Traps English TI-P148-38 Download PDF
AE14 SG Iron Automatic Air Vents for Liquid Systems English TI-P149-01 Download PDF
AE10S High Capacity Automatic Air and Gas Vent for Liquid Systems English TI-P149-07 Download PDF
AE44 and AE44S Automatic Air and Gas Vents for Liquid Systems English TI-P149-08 Download PDF
AES14, AES14S and AES14E Austenitic Stainless Steel Automatic Air Vent for Liquid Systems English TI-P149-14 Download PDF
TD120M High Pressure Thermodynamic Steam Trap with Replaceable Seat English TI-P150-11 Download PDF
TD42A Thermodynamic Steam Trap English TI-P151-04 Download PDF
DF1 Diffuser English TI-P155-02 Download PDF
DF2 Diffuser English TI-P155-06 Download PDF
TD10 Thermodynamic Steam Trap English TI-P156-01 Download PDF
Hosedown Gun, Hose and Hose Rack English TI-P157-05 Download PDF
Steam/Water Mixing Stations - MkII Valve English TI-P157-06 Download PDF
Steam/Water Mixing Valve - MkII English TI-P157-08 Download PDF
TCO1 Temperature Cut-out Valve English TI-P157-18 Download PDF
Thermocirc Steam / Water Mixing Valve English TI-P157-19 Download PDF
Type 8200L and 9300L Self-Retracting Hose Reels English TI-P157-22 Download PDF
Fig 16L and Fig 16L Food+ Austenitic Stainless Steel Strainers English TI-P160-01 Download PDF
Fig 36 Austenitic Stainless Steel Strainer English TI-P160-02 Download PDF
Fig 3616 Austenitic Stainless Steel Strainer - ASTM Material English TI-P160-04 Download PDF
Fig 3616, Fig 3616 Food+ Austenitic Stainless Steel Strainer - DIN Material English TI-P160-05 Download PDF
Fig 36HP Stainless Steel Strainer English TI-P160-11 Download PDF
Fig 12 SG Iron Strainer English TI-P163-01 Download PDF
Fig 34HP Carbon Steel Strainer English TI-P168-01 Download PDF
Fig 34 Carbon Steel 'Y' Type Strainer - DN250 to DN400 (10" to 16") English TI-P168-07 Download PDF
Fig 14HP Carbon Steel Strainer English TI-P169-03 Download PDF
TP1, TP2, TP3 and Spacer Ring Stainless Steel Temporary Strainers English TI-P169-06 Download PDF
Fig 16HP Stainless Steel Strainer English TI-P169-08 Download PDF
F50C isolating Valve English TI-P170-01 Download PDF
FTC80 Cast Steel 11/2" and 2" Ball Float Steam Trap with ASTM Body English TI-P179-02 Download PDF
FTC80 Cast Steel DN40 and DN50 Ball Float Steam Trap with EN Body English TI-P179-03 Download PDF
FTC62 Carbon Steel Ball Float Steam Traps (DN15 - DN25) English TI-P179-13 Download PDF
FTS62 Stainless Steel Ball Float Steam Traps (DN15 - DN25) English TI-P179-14 Download PDF
BTS7 Balanced Pressure Thermostatic Steam Trap English TI-P180-03 Download PDF
BTM7 and BTM7 Food+ Balanced Pressure Thermostatic Clean Steam Trap English TI-P180-11 Download PDF
BT6-B and BT6-B Food+ Sanitary Balanced Pressure Thermostatic Steam Trap English TI-P180-30 Download PDF
BTS7.1 Stainless Steel Clean Steam Trap English TI-P180-40 Download PDF
CSF16 and CSF16T Stainless Steel Steam Filters English TI-P180-43 Download PDF
CSF16 and CSF16T Stainless Steel Sterile Air Filters English TI-P180-44 Download PDF
BTD52L and BTD52L Food+ Thermodynamic Steam Trap English TI-P181-01 Download PDF
M70i ISO Forged Stainless Steel Ball Valve for Sanitary Applications English TI-P182-05 Download PDF
M80i ISO Stainless Steel Ball Valve for Sanitary Applications English TI-P182-06 Download PDF
Steri-trol Aseptic Service 'S' series Two-port Pneumatic Control Valves - DN15 (½") to DN100 (4") English TI-P183-02 Download PDF
Spirax SafeBloc DBB3 Double Block and Bleed Bellows Sealed Stop Valve English TI-P184-08 Download PDF
BSA3-BD and BSA6-BD Bellows Sealed Stop Valves English TI-P184-18 Download PDF
SRV461S and SRV463S Stainless Steel Direct Acting Pressure Reducing Valves English TI-P186-01 Download PDF
SRV2S Stainless Steel Pressure Reducing Valve English TI-P186-05 Download PDF
SRV66 Sanitary Pressure Reducing Valve English TI-P186-08 Download PDF
SRV66HC High Capacity Sanitary Pressure Reducing Valve English TI-P186-10 Download PDF
TDS46M Stainless Steel Thermodynamic Steam Trap with Maintainable Seat English TI-P187-02 Download PDF
UTDS46M Stainless Steel Thermodynamic Steam Trap for use with Pipeline Connectors English TI-P187-03 Download PDF
TDC46M Carbon Steel Thermodynamic Steam Trap with Maintainable Seat English TI-P187-04 Download PDF
TVA Flowmeter for Saturated and Superheat Steam Service English TI-P192-01 Download PDF
TFA Flowmeter for Saturated Steam Service English TI-P193-01 Download PDF
RIM20 Insertion Rotor Flowmeter English TI-P198-04 Download PDF
DRV4 and DRV4G Cast Steel Pressure Reducing Valves English TI-P203-01 Download PDF
DRV7 and DRV7G SG Iron Pressure Reducing Valves English TI-P204-01 Download PDF
DEP7 SG Iron Excess Pressure Valve English TI-P205-01 Download PDF
DEP4 Cast Steel Excess Pressure Valve English TI-P206-01 Download PDF
DPP17E and DPP17EE Pilot Operated Pressure Reducing Valves with SG Iron Bodies English TI-P208-01 Download PDF
BRV71 and BRV73 SG Iron Pressure Reducing Valves English TI-P210-01 Download PDF
EVC (Exhaust Vapour Condenser), EVC Food+ Turflow Type Heat Exchanger English TI-P222-02 Download PDF
VEP and VES, VEP and VES Food+ Turflow Heat Exchangers English TI-P222-03 Download PDF
SV405, SV405P, SV405X a SV406 Pojistné ventily Czech TI-P257-01 Download PDF
ELM ElectroMagnetic Inductive Flowmeter English TI-P309-01 Download PDF
SVL488 Stainless Steel Safety Valve for Clean Service Applications English TI-P315-03 Download PDF
SVL606 Stainless Steel Safety Valve English TI-P315-04 Download PDF
SV615 Safety Valve English TI-P316-01 Download PDF
SV60H Safety Valve English TI-P317-02 Download PDF
PN600 Series Pneumatic Controllers English TI-P320-47 Download PDF
EL3500 Series Electric Actuators English TI-P321-13 Download PDF
EL2600 Pressure Transmitter and 'U' Syphons English TI-P322-02 Download PDF
Colima MEC Series Magnetic Level Switches English TI-P324-01 Download PDF
Colima TOR Series - Magnetic Level Switches English TI-P324-02 Download PDF
TN2000 Series Pneumatic Piston Actuators for DN125 to DN300 Spira-Trol Series Control Valves English TI-P327-01 Download PDF
TN2000 Series Pneumatic Piston Actuators for DN125 to DN300 Spira-trol Series Control Valves English TI-P327-08 Download PDF
Colima Visco and Colima Viscorol Magnetic Level Controllers English TI-P329-01 Download PDF
M750 Display Unit English TI-P332-08 Download PDF
M850-W and M850-P Flow Computers English TI-P333-29 Download PDF
M610 Series II DP Transmitter Assembly English TI-P335-10 Download PDF
Scanner 2000 Steam Mass Flow Transmitter English TI-P335-23 Download PDF
ILVA Flowmeter English TI-P337-05 Download PDF
Gilflo ILVA Flowmeters - System Overview English TI-P337-06 Download PDF
Gilflo 'B' Flowmeter - Pipeline Unit English TI-P337-08 Download PDF
ILVA Flowmeter DN250 and DN300 English TI-P337-46 Download PDF
VIM20 Vortex Insertion Flowmeter English TI-P339-07 Download PDF
TA10A and TA10P Steam Tracing Temperature Control Systems English TI-P350-01 Download PDF
PN5000 and PN6000 Series Pneumatic Actuator Spares English TI-P357-01 Download PDF
PN3000 and PN4000 Pneumatic Actuators for LE Valve Spares English TI-P357-14 Download PDF
PN1000 and PN2000 Actuator Spares English TI-P357-20 Download PDF
PN2000 Series Spring Retract Pneumatic Actuators (for 'C' Series Valves) English TI-P357-21 Download PDF
PN1000 and PN2000 Pneumatic Actuators Closing Pressures for 1" to 4" 'C' Series Valves English TI-P357-22 Download PDF
PN1000 and PN2000 Series Pneumatic Actuators for C Series Control Valves English TI-P357-23 Download PDF
PN1000 and PN2000 Pneumatic Actuators Closing Pressures for 5" to 8" 'C' Series Valves English TI-P357-25 Download PDF
PN9000 Series Pneumatic Actuators for use with Spira-trol Control Valves English TI-P357-30 Download PDF
PN9400 Series Pneumatic Actuators for Spira-trol K and L Series DN125-DN300, C Series and QL Series English TI-P357-31 Download PDF
EL7200 Series Electric Actuators English TI-P358-14 Download PDF
AEL6 Series Smart Electric Linear Actuators for DN15 to DN100 Control Valves English TI-P358-23 Download PDF
QLM and QLD Series Three-port Control Valves English TI-P359-14 Download PDF
BVA300 Series Pneumatic Actuators for use with Spirax Sarco Ball Valves English TI-P372-23 Download PDF
LSB31, LSB32, LSB33, LSB34, LSB71, LSB72, LSB73 and LSB74 (Explosion Proof) Limit Switch Boxes for BVA300 Series Actuators English TI-P372-26 Download PDF
DM Type Solenoid Valves for use with Piston Actuated Valves English TI-P373-04 Download PDF
PF6 Stainless Steel Piston Actuated On / Off Valves English TI-P373-13 Download PDF
INS Direct Steam Injection Heating Systems English TI-P401-03 Download PDF
INS6 and INS10 Direct Steam Injection Heating Systems English TI-P401-04 Download PDF
IN15, IN25M and IN40M Steam Injectors English TI-P401-05 Download PDF
IT Immersion Tubes English TI-P401-07 Download PDF
RFS1 and RFS2 Recirculating Feedwater Spray Systems English TI-P401-08 Download PDF
DH Type Flash Condensing Deaerator Heads English TI-P401-25 Download PDF
DCV3/B Boiler Feed Check Valve English TI-P402-121 Download PDF
Electrical Enclosures - General Purpose - Plastic English TI-P402-29 Download PDF
C2 Probe Chamber English TI-P402-41 Download PDF
APS1 Probe Simulator English TI-P402-68 Download PDF
Probe Clearance Test Instructions for use of Checking Wires English TI-P402-75 Download PDF
SC20 Food+ and SCS20 Sample Coolers English TI-P403-09 Download PDF
BCV Blowdown Control Valves DN15 to DN50 (1/2" to 2") English TI-P403-102 Download PDF
Probe Flanges for TDS Conductivity Probes English TI-P403-22 Download PDF
MS1 Conductivity meter English TI-P403-25 Download PDF
S20 Sensor Chamber and Sensors English TI-P403-45 Download PDF
BCS1 Pipeline Set English TI-P403-57 Download PDF
BCV1 and BCV20 Blowdown Valves English TI-P403-60 Download PDF
SSC20 Sanitary Sample Cooler English TI-P403-82 Download PDF
Model 556/TF56-N Turbidity Monitoring System English TI-P403-96 Download PDF
M3 and M6 Plate Heat Exchangers for Residual Blowdown English TI-P404-01 Download PDF
FV Flash Vessel English TI-P404-03 Download PDF
BDV60 Blowdown Vessels English TI-P405-33 Download PDF
VHT Vent Heads English TI-P405-42 Download PDF
ABV21i and ABV40i Air Actuated Boiler Blowdown Valves English TI-P405-45 Download PDF
KBV21i and KBV40i Key Operated Boiler Blowdown Valves English TI-P405-47 Download PDF
BBV Automatic or Manually Actuated Boiler Blowdown Valves DN15 to DN65 English TI-P405-51 Download PDF
B850 Boiler House Energy Monitor English TI-P408-01 Download PDF
WG2 Water Level Gauge English TI-P409-04 Download PDF
DP27, DP27E, DP27G, DP27GY, DP27R and DP27Y Pilot Operated Pressure Reducing Valves with SG Iron Bodies English TI-P470-01 Download PDF
DP27T and DP27TE Pilot Operated Pressure/Temperature Control Valves with SG Iron Bodies English TI-P470-08 Download PDF
Spirax Australia FREME Flash Recovery Energy Management Equipment English TI-P477-03 Download PDF
Spirax EasiHeat HTG (Condensate Control) EN Heating System Compact Heat Transfer Solution English TI-P481-01 Download PDF
Spirax EasiHeat DHW EN Potable and Process Water Heating System Compact Heat Transfer Solution English TI-P481-02 Download PDF
Spirax EasiHeat HTG (Steam Side Control) EN Heating System Compact Heat Transfer Solution English TI-P481-11 Download PDF
Universal Control Panel with SIMS Technology English TI-P481-12 Download PDF
AH-CSG Clean Steam Generator English TI-P486-01 Download PDF
GVK Series (Steam-to-Steam) Clean Steam Generators English TI-P486-03 Download PDF
CSM-C Steam Compact Clean Steam Generator English TI-P486-04 Download PDF
CSM-K High Capacity Clean Steam Generator English TI-P486-08 Download PDF
CSM-PD Preheating and Degassing system for use with Clean and Pure Steam Generators English TI-P486-12 Download PDF
CSM-K Sizing and Selection of a High Capacity Clean Steam Generator English TI-P486-13 Download PDF
CSM-E Electrical Compact Clean Steam Generator English TI-P486-16 Download PDF
m-CSG Ultra-compact Clean Steam Generation System English TI-P486-20 Download PDF
MF2M Monnier Miniature Compressed Air Filter English TI-P504-01 Download PDF
ML3M Monnier Miniature Compressed Air Lubricator English TI-P504-03 Download PDF
MP2M and MPN2M Monnier Miniature Compressed Air Filter/Regulators English TI-P504-05 Download PDF
MPC1M, MPC2M and MPC2AM Monnier High Efficiency Compressed Air Filter/Regulators English TI-P504-07 Download PDF
MR1M, MRN1M and MR2M Monnier Miniature Compressed Air Regulators English TI-P504-09 Download PDF
IF2M, IF2AM and IF2DM Monnier International Compressed Air Filters English TI-P504-11 Download PDF
IC3AM, IC3DM, IC4AM and IC4DM Monnier International Ultraclean Compressed Air Filters English TI-P504-13 Download PDF
IL1M Monnier International Compressed Air Lubricator English TI-P504-15 Download PDF
IP2M, IP2AM and IP2DM Monnier International Compressed Air Filter/Regulators English TI-P504-17 Download PDF
IR1M and IRN1M Monnier International Compressed Air Regulators English TI-P504-19 Download PDF
IX1M Monnier International Compressed Air Filter English TI-P504-21 Download PDF
Dri-Line Mk3 Monnier Compressed Air Drain Trap English TI-P504-23 Download PDF
UTM20 Series Ultrasonic Transit-time Flowmeters English TI-P505-01-US Download PDF
ADV Spirax-Monnier Automatic Drain Valve English TI-P509-06 Download PDF
ADV Spirax-Monnier Automatic Drain Valve English TI-P509-07 Download PDF
IP2, IP2A and IP2D Spirax-Monnier International Compressed Air Filter/Regulators English TI-P510-02 Download PDF
Venting and Non-venting Ball Valve English TI-P560-01 Download PDF
BDV1 and BDV2 Blowdown/Depressurisation Valves English TI-P600-01 Download PDF
DCV8 Disc Check Valve English TI-P601-01 Download PDF
DCV41, DCV41 Food+ Austenitic Stainless Steel Disc Check Valve English TI-P601-18 Download PDF
DCV10 Stainless Steel and DCV10C Carbon Steel Centrally Guided Disc Check Valves English TI-P601-32 Download PDF
SDCV3, SDCV4, SDCV7 and SDCV8 Split Disc Check Valves English TI-P601-43 Download PDF
FTC32 Carbon Steel Ball Float Steam Trap (DN15 and DN20) English TI-P602-01 Download PDF
Capacity chart for FTC32 (DN15 and DN20) English TI-P602-02 Download PDF
FT54 Carbon Steel Ball Float Steam Trap with Flanged Connections English TI-P603-01 Download PDF
FT57 SG Iron Ball Float Steam Trap with Flanged Connections English TI-P603-02 Download PDF
FT54 Carbon Steel Ball Float Steam Trap with Flanged Connections - DIN (Spares) English TI-P603-04 Download PDF
FT53 Cast Iron Ball Float Steam Trap with Flanged Connections English TI-P603-07 Download PDF
FT53 Cast Iron Ball Float Steam Trap with Flanged Connections - DIN (Spares) English TI-P603-08 Download PDF
FTS23 Stainless Steel Body and Cover FTC23 Carbon Steel Body with Stainless Steel Cover Ball Float Steam Traps English TI-P605-01 Download PDF
BRair Compressed Air Drain Trap English TI-P610-03 Download PDF
Airodyn Compressed Air Drain Trap English TI-P610-05 Download PDF
BRoil Compressed Air Drain Trap English TI-P610-10 Download PDF
APT14, APT14HC and APT14SHC Automatic Pump Traps English TI-P612-02 Download PDF
APT10 and APT10SS Automatic Pump Traps English TI-P612-28 Download PDF
ITD32 Thermodynamic Steam Trap with Integral Spiratec Sensor English TI-P614-01 Download PDF
IFT14 Ball Float Steam Trap with Integral Spiratec Sensor English TI-P615-01 Download PDF
IFT57 SG Iron Ball Float Steam Trap with Integral Spiratec Sensor and Flanged Connections English TI-P615-03 Download PDF
IFT54 Carbon Steel Ball Float Steam Trap Integral Spiratec Sensor & Flanged Connections - (Spares) English TI-P615-05 Download PDF
IFT54 Carbon Steel Ball Float Steam Trap with Integral Spiratec Sensor and Flanged Connections English TI-P615-06 Download PDF
IFT53 Cast Iron Ball Float Steam Trap with Integral Spiratec Sensor and Flanged Connections English TI-P615-07 Download PDF
IFT53 Cast Iron Ball Float Steam Trap with Integral Spiratec and Flanged Connections - (Spares) English TI-P615-08 Download PDF
IFTGS14 Ball Float Steam Trap with Integral Spiratec Sensor English TI-P615-11 Download PDF
HP45 Bimetallic Steam Trap English TI-P623-02 Download PDF
SP80 and SP100 Bimetallic Steam Traps English TI-P624-02 Download PDF
T3 Bimetallic Steam Trap English TI-P625-01 Download PDF
USM21 Sealed Bimetallic Steam Trap for use with Pipeline Connectors English TI-P625-04 Download PDF
USM32 Sealed Bimetallic Steam Trap for use with Pipeline Connectors English TI-P625-11 Download PDF
PBX20 and PBX30 Quick Fit Connector Bimetallic Steam Traps English TI-P626-02 Download PDF
CSG-HS Clean steam generation system for Healthcare English TI-P663-01 Download PDF
CSG-FB Clean steam generation system for Food & Beverage English TI-P664-01 Download PDF
Bydrain Frost Protection Liquid Expansion Trap English TI-P670-02 Download PDF
APT10-PPU, APT14-PPU and APT14HC-PPU (Closed System) Automatic Pump-trap Packaged Units English TI-P680-01 Download PDF
MFP14-PPU (Vented) Automatic Pump Packaged Units English TI-P681-01 Download PDF
CRU 200 and 500 Series Condensate Recovery Units English TI-P681-06 Download PDF
CRU 200 and 500 Series Condensate Recovery Units (VSD pumps) English TI-P681-12-EN Download PDF
EP6 ATEX Electro-pneumatic Positioner English TI-P703-03 Download PDF
SP7-10, SP7-11 and SP7-12 Smart Positioners English TI-P706-01 Download PDF
SP7-20, SP7-21 and SP7-22 Smart Positioner English TI-P706-04 Download PDF
VLM30/VLM30 Food+ In-line Vortex Flowmeter English TI-P736-01 Download PDF
Type 20 and Type 40 Sizing Direct Steam Injection Humidifiers English TI-P795-02 Download PDF
Type 20 and Type 40 Direct Steam Injection (SI) Humidifiers English TI-P795-03 Download PDF
TD42L and TD42H Thermodynamic Steam Traps English TI-S01-03 Download PDF
FT14 Ball Float Steam Trap (Screwed) English TI-S02-03 Download PDF
FT44 Carbon Steel Ball Float Steam Traps (DN15 to DN50) English TI-S02-14 Download PDF
FT43 Cast Iron Ball Float Steam Trap DN25 to DN50 English TI-S02-21 Download PDF
FT43 Cast Iron Ball Float Steam Traps DN80 to DN100 English TI-S02-22 Download PDF
FT44 Cast Carbon Steel Ball Float Steam Traps DN80 to DN100 English TI-S02-23 Download PDF
FT14 Ball Float Steam Trap (Flanged) English TI-S02-26 Download PDF
FT14 and FT14HC SG Iron Ball Float Steam Traps (1"HC, 1 1/4", 1 1/2" and 2") English TI-S02-27 Download PDF
Capacity Charts for FT14, FT14HC, FTGS14 and FTGS14HC Ball Float Steam Traps English TI-S02-28 Download PDF
Capacity Charts for FT44, FT46 and FT47 Ball Float Steam Traps English TI-S02-36 Download PDF
Capacity Charts for the FT14, FT14HC, FTGS14 and FTGS14HC Ball Float Steam Traps at Low Differential Pressure English TI-S02-46 Download PDF
HM Series Cast Iron Inverted Bucket Steam Traps English TI-S03-02 Download PDF
200 Series Cast Iron Inverted Bucket Steam Traps English TI-S03-03 Download PDF
Capacity Charts for HM Series and 200 Series Inverted Bucket Steam Traps English TI-S03-04 Download PDF
WS4 Water Seal Pot English TI-S12-03 Download PDF
SV73 Cast Iron Safety Valve English TI-S13-25 Download PDF
SV60 Safety Valve English TI-S13-27 Download PDF
SV74 Carbon Steel Safety Valve English TI-S13-30 Download PDF
Normally Open Self-acting Control Valve Body Range English TI-S21-03 Download PDF
2-port Self-acting Temperature Control Valve Selection for Heating and Cooling Applications English TI-S21-07 Download PDF
Balanced and Multi-stage Trim Options for Spira-trol Two-port Control Valves English TI-S24-59 Download PDF
Spira-trol Two-port Control Valves EN Standard JE, JF and JL DN15 to DN200 and ASME Standard JEA, JFA and JLA 1/2" to 8" English TI-S24-60 Download PDF
Spira-trol Two-port Control Valves - EN Standard LE, LF and LL DN15 to DN100 and ASME Standard LEA, LFA and LLA 1/2" to 4" English TI-S24-70 Download PDF
Spirax Australia EasiHeat Packaged Heat Exchanger System English TI-S27-03 Download PDF
Gilflo Flowmeters - System Overview English TI-S41-10 Download PDF
Fig 33 Cast Iron Strainer English TI-S60-03 Download PDF
Pressure Drop Information (Resistance to Flow of Water) for Strainers English TI-S60-21 Download PDF
Remote Alarm and Shutdown Panels for Boilers English TI-S75-06 Download PDF
Selection of Modulating Feedwater Valves Electrically Actuated English TI-S75-11 Download PDF
Selection of Modulating Feedwater Valves Pneumatically Actuated English TI-S75-12 Download PDF

Installation Documentation

document language reference number download
200 Series Inverted Bucket Steam Traps English IM-S03-08 Download PDF
37D and 37DE Temperature Control Unit English IM-P102-08 Download PDF
37D Temperature Control Valve Supplementary Safety Information English IM-P102-09 Download PDF
A3S Bellows Sealed Stop Valve English IM-P132-11 Download PDF
ABV21i and ABV40i Air Actuated Boiler Blowdown Valves English IM-P405-46 Download PDF
Addendum to IM-P327-02, Field Reversing TN2000 Series Actuators English IM-P327-03 Download PDF
AE10S High Capacity Automatic Air and Gas Vent for Liquid Systems English IM-P149-13 Download PDF
AE14 Automatic Air Vents for Liquid Systems English IM-P149-06 Download PDF
AE30 Automatic Air Eliminators / Air and Gas Vents for Liquid Systems English IM-P017-08 Download PDF
AE36 and AE36A Automatic Air Eliminators / Air Vents for Liquid Systems English IM-P017-03 Download PDF
AE50S Automatic Air and Gas Vent for Liquid Systems English IM-P017-11 Download PDF
AEL6 Series Smart Electric Linear Actuators for DN15 to DN100 Control Valves English IM-P358-24 Download PDF
AEL6 Series Smart Electric Linear Actuators for DN15 to DN100 Control Valves - Software Installation Instructions English IM-P358-27 Download PDF
AES14, AES14S and AES14E Austenitic Stainless Steel Automatic Air Vents for Liquid Systems - ½" and ¾" English IM-P149-15 Download PDF
Airodyn, BRair and BRoil Compressed Air Drain Traps English IM-S48-06 Download PDF
APS1 Probe Simulator English IM-P402-69 Download PDF
APT10 and APT10SS Automatic Pump Traps English IM-P612-32 Download PDF
APT10-2 Automatic Pump Trap English IM-P612-18 Download PDF
APT10-4.5 Spares 1 English IM-P612-31 Download PDF
APT10-4.5 Spares 2 English IM-P612-30 Download PDF
APT10-PPU, APT14-PPU and APT14HC-PPU (Closed System) Automatic Pump-trap Packaged Units English IM-P680-02 Download PDF
APT14, APT14HC and APT14SHC Automatic Pump Traps English IM-P612-04 Download PDF
APT14, APT14HC and APT14SHC Spares 1 English IM-P612-05 Download PDF
APT14, APT14HC and APT14SHC Spares 2 English IM-P612-06 Download PDF
Armatures metals English IM-P403-99 Download PDF
AV13 Air Vent for Steam Systems English IM-P010-07 Download PDF
AV45 Air Vent for Steam Systems English IM-P123-13 Download PDF
AVC32 Carbon Steel Air Vent for Steam Systems English IM-P123-14 Download PDF
AVM7 and AVM7 Food+ Balanced Pressure Thermostatic Air Vent English IM-P123-23 Download PDF
AVS32 Stainless Steel Air Vent for Steam Systems English IM-P123-17 Download PDF
B850-W and B850-P Boiler House Energy Monitor English IM-P408-03 Download PDF
B850-W and B850-P Boiler House Energy Monitor Quickstart Guide English IM-P408-04 Download PDF
Balance Pipe Assembly for the DP Type Valve English IM-S10-21 Download PDF
BBV Automatic or Manually Actuated Boiler Blowdown Valves English IM-P405-54 Download PDF
BC3150 Blowdown Controller English IM-P403-88 Download PDF
BC3250 Blowdown Controller English IM-P403-89 Download PDF
BCS1 Pipeline Set English IM-P403-55 Download PDF
BCV Blowdown Control Valves DN15 to DN50 (1/2" to 2") English IM-P403-103 Download PDF
BCV1 and BCV20 Blowdown Valves English IM-P403-69 Download PDF
BDV1 and BDV2 Blowdown/Depressurisation Valves English IM-P600-02 Download PDF
BDV60 Blowdown Vessel English IM-P405-31 Download PDF
Bimetallic Steam Traps and Bimetallic Air Vents Supplementary Safety Information English IM-GST-23 Download PDF
Body Gasket and Studs and Nuts Set for DP Pilot Operated Pressure Reducing Valves English IM-S10-28 Download PDF
Bolts and Nuts Set for Diaphragm Chamber Securing on the DP Type Valve English IM-S10-27 Download PDF
BPC32, BPC32Y, BPC32F, BPC32YF, BPC32CV, BPC32YCV, BPC32CVF and BPC32YCVF Carbon Steel Balanced Pressure Thermostatic Steam Trap English IM-P005-02 Download PDF
BPM21L Carbon Steel Balanced Pressure Thermostatic Steam Trap English IM-P124-09 Download PDF
BPM21SL Stainless Steel Balanced Pressure Thermostatic Steam Trap English IM-P124-06 Download PDF
BPS32 and BPS32Y Stainless Steel Balanced Pressure Thermostatic Steam Traps English IM-P005-04 Download PDF
BPT13 Balanced Pressure Thermostatic Steam Traps English IM-P122-02 Download PDF
BPT13 Brass Balanced Pressure Thermostatic Steam Trap English IM-P122-01 Download PDF
BPT13T and BPT13GX Balanced Pressure Thermostatic Steam Traps English IM-P126-05 Download PDF
BPW32 DN15, DN20 and DN25 Balanced Pressure Wafer Steam Trap English IM-P126-07 Download PDF
BRoil-SD Spare Disc Kit - Installation Instructions English IM-P610-16 Download PDF
BRV2 Range of Pressure Reducing Valves English IM-P045-10 Download PDF
BRV2, SRV2, BRV71 and BRV73 Pressure Controls Supplementary Safety Information English IM-F10-13 Download PDF
BRV2SP and BRV2BP Products supplied with external pressure sensing English IM-P045-08 Download PDF
BRV71 and BRV73 Pressure Reducing Valves English IM-P210-04 Download PDF
BSA and BSAT Bellows Sealed Stop Valves English IM-P137-02 Download PDF
BSA3-BD and BSA6-BD Bellows Sealed Stop Valves English IM-P184-19 Download PDF
BSA6T and BSA64T Stainless Steel Bellows Sealed Stop Valves English IM-P184-03 Download PDF
BT1050 Boiler Blowdown Timer English IM-P405-39 Download PDF
BT6-B and BT6-B Food+ Sanitary Balanced Pressure Thermostatic Steam Trap English IM-P180-31 Download PDF
BT6HC Hygienic Sanitary Balanced Pressure Steam Trap for High Capacity and CIP/SIP Applications English IM-P180-12 Download PDF
BTD52L and BTD52L Food+ Thermodynamic Steam Trap English IM-P181-03 Download PDF
BTM7, BTM7 Food+, BTS7 and BTS7.1 Balanced Pressure Thermostatic Clean Steam Traps English IM-P180-05 Download PDF
BVA300 Series Pneumatic Actuators for Spirax Sarco Ball Valves English IM-P372-24 Download PDF
Bydrain Frost Protection Liquid Expansion Trap English IM-P670-01 Download PDF
CA10S, CA14 and CA14S Air and Gas Traps English IM-P148-13 Download PDF
CA44, CA44S, CA46 and CA46S Air and Gas Traps English IM-P148-37 Download PDF
CAS14 and CAS14S Austenitic Stainless Steel Ball Float Air and Gas Traps - 1/2", 3/4" and 1" English IM-P148-39 Download PDF
Colima MEC Series - Magnetic Level Switches English IM-P324-04 Download PDF
Colima TOR Series - Magnetic Level Switches English IM-P324-03 Download PDF
Colima Visco and Colima Viscorol Magnetic Level Controllers English IM-P329-02 Download PDF
Control Pipe Assembly for the DP Type Valve English IM-S10-20 Download PDF
CRU 200 and 500 Series Condensate Recovery Unit (Fixed speed pumps) English IM-P681-07 Download PDF
CS10-1 Stainless Steel Clean Steam Separator English IM-P023-60 Download PDF
CSF16 and CSF16T Stainless Steel Steam and Sterile Air Filters English IM-P180-42 Download PDF
CSF16 and CSF16T Stainless Steel Steam and Sterile Air Filters English IM-P180-45 Download PDF
CSG-FB Clean steam generation system for Food & Beverage English IM-P664-02 Download PDF
CSG-HS Clean Steam Generation System English IM-P663-02 Download PDF
CSM Control Unit for the control of indirect steam generator systems English IM-P486-11 Download PDF
CSM-C Steam Compact Clean Steam Generator English IM-P486-05 Download PDF
CSM-E Electrical Compact Clean Steam Generator English IM-P486-17 Download PDF
CSM-K High Capacity Clean Steam Generator English IM-P486-10 Download PDF
CVS10 Sanitary Check Valves English IM-P029-11 Download PDF
DCV1, DCV3, DCV3LT and DCV3 Food+ Disc Check Valves English IM-P134-07 Download PDF
DCV10 and DCV10C Centrally Guided Disc Check Valves English IM-P601-33 Download PDF
DCV3/B Boiler Feed Check Valve English IM-P402-35 Download PDF
DCV4 Disc Check Valve English IM-P134-08 Download PDF
DCV41 and DCV41 Food+ Austenitic Stainless Steel Disc Check Valve English IM-P601-19 Download PDF
DCV6 Disc Check Valve English IM-P134-22 Download PDF
DCV8 Disc Check Valve English IM-P601-02 Download PDF
DEP Excess Pressure Valve English IM-S12-10 Download PDF
DF1 and DF2 Diffusers English IM-P155-07 Download PDF
DP Pilot Operated Pressure Reducing Valves English IM-S10-25 Download PDF
DP143 and DP163 Pressure Reducing Valve Spares English IM-P006-08 Download PDF
DP143, DP143G, DP143H and DP163, DP163G, DP163Y Pilot Operated Pressure Reducing Valves English IM-P006-07 Download PDF
DP17 to DP27 Pilot Valve Assembly Upgrade Kit Fitting Instructions English IM-P100-16 Download PDF
DP17, DP143 and DP163 Pressure Reducing Valves Supplementary Safety Information English IM-S10-30 Download PDF
DP17, DP17E, DP17G, DP17R, DP17Y and DP27G Pilot Operated Pressure Reducing Valves English IM-P100-05 Download PDF
DP17, DP17E, DP17G, DP17R, DP17Y and DP27G Pilot Operated Pressure Reducing Valves English IM-P244-01 Download PDF
DP17T and DP17TE Pilot Operated Pressure/Temperature Control Valves English IM-P101-04 Download PDF
DP27, DP27E, DP27R and DP27Y Pilot Operated Pressure Reducing Valves English IM-P470-03 Download PDF
DP27T and DP27TE Pilot Operated Pressure/Temperature Control Valves English IM-P240-02 Download PDF
DP27T and DP27TE Pilot Operated Pressure/Temperature Control Valves English IM-P470-09 Download PDF
DPP17E and DPP17EE Pressure Reducing Valves English IM-P208-02 Download PDF
DPS17 Combined Pressure Reducing Valve and Surplussing Valve English IM-P100-13 Download PDF
Dri-Line Mk3 Monnier Compressed Air Drain Trap English IM-P504-24 Download PDF
DRV and DRVG Pressure Reducing Valves English IM-S12-04 Download PDF
EasiHeat Mechanical Installation and Commissioning Instructions English IM-S27-05 Download PDF
EL2600 Pressure Transmitter English IM-P322-03 Download PDF
EL3500 Series Electric Linear Actuators English IM-P321-16 Download PDF
ELM ElectroMagnetic Inductive Flowmeter English IM-P309-02 Download PDF
EP500 Advanced ATEX Electropneumatic Positioner English IM-P343-46 Download PDF
EP500 Standard Electropneumatic Positioner English IM-P343-44 Download PDF
EP6 Electro-pneumatic Positioner English IM-P703-02 Download PDF
EP6 Hazardous Area (Ex approved) Electro-pneumatic Positioner English IM-P703-04 Download PDF
EP6 Positioner Quick Start Guide English IM-P703-05 Download PDF
EPM1 and EPM2 Electronic Pump Monitors English IM-P136-23 Download PDF
Feedtanks English IM-P401-31 Download PDF
Fig 12, Fig 14HP, Fig 16, Fig 16HP and Fig 16L Strainers English IM-S26-01 Download PDF
Flash Condensing De-aerator Heads English IM-P401-30 Download PDF
FT Mechanism Assembly 40mm English IM-S02-17 Download PDF
FT Mechanism Assembly 50mm English IM-S02-16 Download PDF
FT, IFT and UFT Ball Float Steam Traps Supplementary Safety Information English IM-S02-55 Download PDF
FT12 Cast Iron Float / Orifice Trap English IM-P020-02 Download PDF
FT14 and FT14HC Ball Float Steam Traps (1"HC, 1 1/4", 1 1/2" and 2") English IM-S02-54 Download PDF
FT14, IFT14, FTGS14 and IFTGS14 Main Valve Assembly and Air Vent Maintenance Kit English IM-S02-58 Download PDF
FT43, FT44, FT46 and FT47 Ball Float Steam Traps English IM-S02-30 Download PDF
FT54, IFT54, FT57 and IFT57 Ball Float Steam Traps - DIN English IM-P603-03 Download PDF
FTC32 Ball Float Steam Trap ½" and ¾" (DN15 and DN20) English IM-P602-12 Download PDF
FTC62 and FTS62 Ball Float Steam Traps English IM-P179-15 Download PDF
FTC80 Cast Steel Ball Float Steam Trap English IM-P179-06 Download PDF
FTGS14 Ball Float Steam Trap DN15 (1/2") to DN25 (1") English IM-P145-12 Download PDF
FTGS14HC Ball Float Steam Trap (1" Screwed) English IM-P145-20 Download PDF
FTS14 Austenitic Stainless Steel Ball Float Steam Trap 1/2" (DN15) to 1" (DN25) English IM-P145-02 Download PDF
FTS23 Stainless Steel Body and Cover FTC23 Carbon Steel Body with Stainless Steel Cover Ball Float Steam Traps English IM-P605-02 Download PDF
FV Flash Vessel English IM-P404-10 Download PDF
Gilflo 'B' type Flowmetering Systems English IM-P337-10 Download PDF
Head Conversion Kit for SA Control Systems SA121, 1219, 122, 123, 128 English IM-P382-02 Download PDF
HL17 High Limit Cut-out English IM-P278-01 Download PDF
HM and HM34 Inverted Bucket Steam Traps English IM-S03-11 Download PDF
HP45 Bimetallic Steam Trap English IM-P623-03 Download PDF
Hygienic Pressure Gauge English IM-P027-10 Download PDF
IBPC32, IBPS32 and ISMC32 Steam Traps with Integral Spiratec Sensors English IM-F01-38 Download PDF
IBV Series Inverted Bucket Vertical Steam Traps English IM-P067-11 Download PDF
IC3AM, IC3DM, IC4AM and IC4DM Monnier International Ultraclean Compressed Air Filters English IM-P504-14 Download PDF
IF2M, IF2AM and IF2DM Monnier International Compressed Air Filters English IM-P504-12 Download PDF
IFTGS14 Ball Float Steam Trap and with Integral Spiratec Sensor English IM-P615-12 Download PDF
IL1M Monnier International Compressed Air Lubricator English IM-P504-16 Download PDF
ILVA Flowmetering System English IM-P337-04 Download PDF
IN15, IN25M and IN40M Steam Injectors English IM-P401-27 Download PDF
Internal Strainer for the DP17, DP27 and 37D Pilot Operated Pressure Reducing Valves English IM-S10-26 Download PDF
Inverted Bucket Steam Traps Supplementary Safety Information English IM-S03-12 Download PDF
IP2M, IP2AM and IP2DM Monnier International Compressed Air Filter/Regulators English IM-P504-18 Download PDF
IR1 Spirax-Monnier International Compressed Air Regulator English IM-P058-05 Download PDF
IR1M and IRN1M Monnier International Compressed Air Regulators English IM-P504-20 Download PDF
ITD32, IBP21, IBP21S, IBP30, ISM21 and IFT14 Steam Traps With Integral Spiratec Sensors English IM-F01-30 Download PDF
IX1 Spirax-Monnier International Compressed Air Filter English IM-P057-04 Download PDF
IX1M Monnier International Compressed Air Filter English IM-P504-22 Download PDF
KBV21i and KBV40i Key Operated Boiler Blowdown Valves English IM-P405-48 Download PDF
LC1350 Level Controller English IM-P402-129 Download PDF
LC2650 Level Controller English IM-P402-128 Download PDF
LC3050 Level Controller English IM-P402-131 Download PDF
LCV Disc Check Valve English IM-S35-06 Download PDF
LCV, DCV, SDCV and WCV Disc Check Valves Supplementary Safety Information English IM-S19-01 Download PDF
LCV1 Lift check valve English IM-P029-06 Download PDF
LCV3, LCV4, LCV6 and LCV7 Lift Check Valves English IM-P029-17 Download PDF
Level Control Systems Supplementary Safety Information English IM-P402-115 Download PDF
LP20 Capacitance Level Probe English IM-P402-37 Download PDF
LSB31, LSB32, LSB33, LSB34, LSB71, LSB72, LSB73 and LSB74 Limit Switch Boxes for BVA300 Series Actuators English IM-P372-27 Download PDF
M10F and M10F ISO ball valve English IM-P133-18 Download PDF
M10Hi ISO Ball Valve DN 1/4" to DN 2 1/2 English IM-P133-76 Download PDF
M10Hi ISO Ball Valve DN 1/4" to DN 2 1/2 English IM-P167-12 Download PDF
M10HP Ball Valve Screwed, SW and BW versions English IM-P133-53 Download PDF
M10HPi ISO Ball Valve Screwed, SW and BW versions English IM-P133-74 Download PDF
M10HPi ISO Ball Valve Screwed, SW and BW versions English IM-P167-16 Download PDF
M10HTi ISO Tobacco Ball Valve Screwed, SW, BW and Flanged versions English IM-P133-75 Download PDF
M10P Ball Valve Screwed, SW and BW versions English IM-P133-52 Download PDF
M10Pi ISO Ball Valve Screwed, SW and BW versions English IM-P133-72 Download PDF
M10S Ball Valve DN¼" to DN2½" Screwed, SW, BW and Flanged versions English IM-P133-16 Download PDF
M10Si ISO, M10Si ISO Automation and M10Vi ISO Ball Valves Screwed, SW, BW and Flanged versions English IM-P133-61 Download PDF
M10Ti ISO Ball Valve Screwed, SW, BW and Flanged versions English IM-P133-73 Download PDF
M10V Ball Valve DN¼" to DN2½" Screwed, SW, BW and Flanged versions English IM-P133-15 Download PDF
M15 ISO Ball Valve Screwed, SW, BW and flanged versions English IM-P133-41 Download PDF
M21Fi ISO Ball Valves DN15 to DN150 English IM-P133-83 Download PDF
M21Hi and M21HTi (Tobacco) Reduced Bore Ball Valves DN15 to DN 150 Flanged PN40. English IM-P133-89 Download PDF
M21S ISO ball valve English IM-P133-20 Download PDF
M21Si ISO and M21Vi ISO Ball Valves DN15 to DN150 English IM-P133-80 Download PDF
M31 ISO Ball Valve English IM-P133-26 Download PDF
M40 ISO ball valve English IM-P133-19 Download PDF
M40Fi ISO Reduced Bore Ball Valve DN25 to DN150 ASME (ANSI) 150 and 300 English IM-P133-84 Download PDF
M40Hi and M40HTi (Tobacco) Reduced Bore Ball Valves0 English IM-P133-90 Download PDF
M45 ISO Ball Valve DN25 to DN150 English IM-P133-42 Download PDF
M70i ISO and M80i ISO Stainless Steel Ball Valves for Sanitary Systems English IM-P173-01 Download PDF
M70i ISO and M80i ISO Stainless Steel Ball Valves for Sanitary Systems English IM-P182-07 Download PDF
M750 Display Unit English IM-P332-07 Download PDF
M750 Option Pods English IM-P332-10 Download PDF
M850-P-x Panel Mount Adaptor Plate English IM-P333-30 Download PDF
M850-W and M850-P Flow Computers English IM-P333-26 Download PDF
M850-W and M850-P Flow Computers Quickstart Guide English IM-P333-27 Download PDF
Main Diaphragm Set for the DP Type Valve English IM-S10-22 Download PDF
m-CSG Ultra-compact Clean Steam Generation System English IM-P486-21 Download PDF
MF2M Monnier Miniature Compressed Air Filter English IM-P504-02 Download PDF
MFP14 Spring Spares Set 1361282 and 1360180 English IM-P136-37 Download PDF
MFP14, MFP14S and MFP14SS Automatic Pumps English IM-P136-03 Download PDF
MFP14, MFP14S and MFP14SS Mechanism Servicing and Upgrade Kit English IM-P136-33 Download PDF
MFP14-PPU (Vented) Automatic Pump Packaged Units English IM-P681-02 Download PDF
ML3M Monnier Miniature Compressed Air Lubricator English IM-P504-04 Download PDF
Model 556 Converter Turbidity Monitor English IM-P403-98 Download PDF
Model TF56-N Sensor Turbidity Monitor English IM-P403-97 Download PDF
MP2M and MPN2M Monnier Miniature Compressed Air Filter/Regulators English IM-P504-06 Download PDF
MPC1, MPC2 and MPC2A High Efficiency Compressed Air Filter/Regulators English IM-P504-08 Download PDF
MR1M, MRN1M and MR2M Monnier Miniature Compressed Air Regulators English IM-P504-10 Download PDF
MS1 Conductivity meter The essential instrument for every boilerhouse English IM-P403-24 Download PDF
MSC Manifolds - ASTM for Steam Distribution and Condensate Collection English IM-P117-03 Download PDF
MSC Manifolds - DIN for Steam Distribution and Condensate Collection English IM-P117-17 Download PDF
MSC-125 and MSC-160 Manifolds for Steam Distribution and Condensate Collection English IM-P117-39 Download PDF
MST18 Steam Trap English IM-P125-06 Download PDF
MST21 Stainless Steel Balanced Pressure Thermostatic Steam Trap English IM-P125-07 Download PDF
No.8 Fixed Temperature Liquid Expansion Steam Trap English IM-P018-02 Download PDF
PA20 Preamplifier English IM-P402-67 Download PDF
PA420 4-20 mA Loop Powered Level Preamplifier English IM-P402-139 Download PDF
PBX Series Quick Fit Connector Bimetallic Steam Traps English IM-P626-01 Download PDF
PC10, PC20, IPC20 and IPC21 Pipeline Connectors English IM-P128-11 Download PDF
PC10HP Pipeline Connector (ASME 600) English IM-P128-13 Download PDF
PC4001, PC4000, PC40 and PC3001, PC3000, PC30 Pipeline Connectors English IM-P128-35 Download PDF
Pilot Valve Assembly and Pilot Filter for DP27 Pilot Operated Pressure Reducing Valves English IM-P470-06 Download PDF
Pilot Valve Diaphragm Set for the DP17 and DP27 plus Pilot Valve Chamber Assembly for the DP17 English IM-S10-24 Download PDF
PLC Control Unit for a CSM-C Steam Compact Clean Steam Generator - Installation, Start-up and Operation Manual English IM-P486-19 Download PDF
PLC Control Unit for a CSM-E Electrical Compact Clean Steam Generator - Installation, Start-up and Operation Manual English IM-P486-18 Download PDF
PLC Control Unit for CSM-PD Pre-heating and Degassing Systems English IM-P486-14 Download PDF
PN1000 and PN2000 Pneumatic Actuators English IM-P357-24 Download PDF
PN5000 and PN6000 Series Pneumatic Actuators English IM-P357-04 Download PDF
PN9000 Series Pneumatic Actuators English IM-P357-29 Download PDF
Pressure Control Spring for the DP and SDP Pilot Operated Pressure Reducing Valves English IM-S10-23 Download PDF
PTF4 Pivotrol Pump (patented) CE version Dual Mechanism - Pressure Powered Pump English IM-P135-14 Download PDF
PV4 and PV6 Piston Valves English IM-P118-05 Download PDF
QLM and QLD Series DN125 to DN200 Three Port Control Valves English IM-P359-15 Download PDF
QLM and QLD Series DN15 to DN100 Three Port Control Valves English IM-P359-01 Download PDF
R1C Steam Trap Failure Monitor English IM-P087-33 Download PDF
Remote Alarm and Shutdown Panel English IM-P402-52 Download PDF
RIM20 Rotor Insertion Flowmeter English IM-P198-05 Download PDF
S and SF Inverted Bucket Steam Traps English IM-P077-02 Download PDF
SA Control Valve Types: BM, BMF, BX, SB, NS, KA, KB, KC, BMRA, BMFRA, BXRA, SBRA, KX, KY English IM-S21-01 Download PDF
SA Temperature Control Systems Supplementary Safety Information English IM-S20-04 Download PDF
SA Temperature Control Systems Type 422 and 423 English IM-P380-02 Download PDF
SA121, SA122, SA123, SA128 and SA1219 Self-acting Temperature Control Systems (Knob Adjustment) English IM-P381-01 Download PDF
SA121, SA122, SA128 and SA1219 Self-acting Temperature Control Systems (Dial Adjustment) English IM-P382-01 Download PDF
SBP30 Sealed Balanced Pressure Thermostatic Steam Trap English IM-P120-04 Download PDF
SC20 Sample Coolers and Systems English IM-P403-66 Download PDF
SCA Series Inverted Bucket Steam Traps English IM-P077-06 Download PDF
SDCV3, SDCV4, SDCV7 and SDCV8 Split Disc Check Valves English IM-P601-03 Download PDF
SDP143 Pilot Operated Pressure Surplussing Valve English IM-P004-05 Download PDF
SGC40 and SGS40 Sight Glasses English IM-P130-29 Download PDF
SIB30, SIB30H and SIB45 Sealed Inverted Bucket Steam Traps English IM-P110-05 Download PDF
Sight Check (combined sight glass and check valve) English IM-P022-02 Download PDF
Single and Double Window Sight Glasses and Sight Check English IM-S32-04 Download PDF
SM45 Bimetallic Steam Trap English IM-P025-02 Download PDF
SMC32, SMC32F, SMC32Y and SMC32YF Carbon Steel Bimetallic Steam Traps English IM-P076-09 Download PDF
SP500 Electropneumatic Smart Positioner - A guide to HART functionality English IM-P343-40 Download PDF
SP7/SP8 Mounting Kit Assembly English IM-S51-02 Download PDF
SP7-10, SP7-11 and SP7-12 Smart positioner English IM-P706-02 Download PDF
SP7-20, SP7-21 and SP7-22 Smart Positioner English IM-P706-03 Download PDF
SP80 and SP100 Bimetallic Steam Traps English IM-P624-01 Download PDF
Spiratec ITS Integral Sensor Chamber English IM-P086-10 Download PDF
Spiratec R1 and R12 Remote Test Point English IM-P087-42 Download PDF
Spiratec R16C Automatic Steam Trap Monitor English IM-P087-21 Download PDF
Spiratec R16C Automatic Steam Trap Monitor Operator's Instructions English IM-P087-22 Download PDF
Spiratec Sensor Chamber English IM-P086-09 Download PDF
Spiratec ST14, ST16 and ST17 Sensor Chambers and sensors English IM-P086-18 Download PDF
Spiratec Type 30 Trap Failure Indicator English IM-P087-17 Download PDF
Spiratec Type 40 Indicator and Indicator cable English IM-P087-18 Download PDF
Spiratec WLS1 Waterlogging Sensor Assembly English IM-P087-34 Download PDF
Spiratrol EL5000 Series Electric Linear Actuators English IM-P321-06 Download PDF
Spira-trol K and L Series Two-port Control Valves English IM-S24-42 Download PDF
Spira-trol Two-port Control Valves EN Standard JE, JF and JL DN15 to DN200 and ASME Standard JEA, JFA and JLA 1/2" to 8" English IM-S24-61 Download PDF
Spirax EasiHeat DHW Potable and Process Water Heating Compact Heat Transfer Solution English IM-P481-04 Download PDF
Spirax EasiHeat HTG Heating System Compact Heat Transfer Solution English IM-P481-03 Download PDF
Spirax SafeBloc DBB3 Double Block and Bleed Bellows Sealed Stop Valve English IM-P184-09 Download PDF
Spirax-Monnier IL1 International Compressed Air Lubricator English IM-P059-05 Download PDF
Spirax-Monnier MF Miniature Compressed Air Filter English IM-P050-19 Download PDF
Spirax-Monnier ML3 Miniature Compressed Air Lubricator English IM-P052-09 Download PDF
Spirax-Monnier MP Miniature Compressed Air Filter/Regulator English IM-P054-07 Download PDF
Spirax-Monnier MR Miniature Compressed Air Regulator MR1, MR2 and MR3 English IM-P051-06 Download PDF
SRV2S Pressure Reducing Valve English IM-P186-03 Download PDF
SRV66 Sanitary Pressure Reducing Valve English IM-P186-09 Download PDF
SRV66HC High Capacity Sanitary Pressure Reducing Valve English IM-P186-11 Download PDF
SSC20 Sanitary Sample Cooler English IM-P403-83 Download PDF
ST14, ST16 and ST17 Sensor Chambers Supplementary Safety Information English IM-P086-16 Download PDF
Steam / Water Mixing Stations (MkII valves - 2002 onwards) Safety and Operation English IM-P157-38 Download PDF
Steam / Water Mixing Stations (pre 2002) Safety and Operation English IM-P157-03 Download PDF
Steam / Water Mixing Valves and Stations, Hosedown Guns, Hoses and TCO1 Temperature Cut-off Valve English IM-P157-35 Download PDF
STERI-TROL Aseptic Service 'S' Series Pneumatic Two-port Control Valves DN15 (½") to DN100 (4") English IM-P183-03 Download PDF
STS17.2 Stainless Steel Compact Pipeline Connector Steam Trapping Station English IM-P128-23 Download PDF
Supplementary Installation Instructions - Actuator Adaptor Ring English IM-P357-28 Download PDF
SV60 and SV60H Safety Valves English IM-P317-01 Download PDF
SV615 Safety Valve English IM-P316-03 Download PDF
SV615 Safety Valve Replacement Parts Fitting Instructions English IM-P316-04 Download PDF
SV73 and SV74 Safety Valves English IM-S13-33 Download PDF
T3 Bimetallic Steam Trap English IM-P625-02 Download PDF
TA10A and TA10P Steam Tracing Temperature Control Valves English IM-P350-02 Download PDF
TD10, TD52M and TD259 Thermodynamic Steam Traps English IM-P068-31 Download PDF
TD120M High Pressure Thermodynamic Steam Trap with Replaceable Seat English IM-P150-12 Download PDF
TD32F Flanged Thermodynamic Steam Traps English IM-P068-26 Download PDF
TD42 Thermodynamic Steam Trap English IM-P068-24 Download PDF
TD42S2 Thermodynamic Steam Trap English IM-P068-37 Download PDF
TD42S3 Thermodynamic Steam Trap for Low Ambient Temperature Service English IM-P068-38 Download PDF
TD62LM and TD62M Thermodynamic Steam Traps with Replaceable Seats English IM-P015-04 Download PDF
TDC46M, TDS46M and UTDS46M Thermodynamic Steam Traps with Maintainable Seat English IM-P187-05 Download PDF
Temperature Control Systems Types 121, 122, 123, 128, 1219 and 422 English IM-P046-08 Download PDF
TFA Flowmeter Commissioning Flow Chart English IM-P193-04 Download PDF
TFA Flowmeter for Saturated Steam Service English IM-P193-02 Download PDF
TFA Flowmeter for Saturated Steam Service Essential Installation Guide English IM-P193-03 Download PDF
Thermodynamic Steam Traps (TD) Supplementary Safety Information English IM-S01-19 Download PDF
TN2000 Series Pneumatic Piston Actuators for DN125 to DN300 Spira-trol Series Control Valves English IM-P327-10 Download PDF
TN2000 Series Pneumatic Piston Actuators for DN15 to DN100 Spira-trolTM Series Control Valves English IM-P327-07 Download PDF
TN2000 Series Pneumatic Piston Actuators for DN15 to DN100 Spira-trolTM Series Control Valves English IM-P361-02 Download PDF
TP1, TP2, TP3, Temporary Cone, Flat shaped Strainers and Spacer Ring English IM-P169-07 Download PDF
TSS21 Sealed Thermostatic Steam Tracer Trap English IM-P125-10 Download PDF
Turflow Lite heat exchanger English IM-P222-09 Download PDF
TVA Flowmeter Commissioning Flow Chart English IM-P192-03 Download PDF
TVA Flowmeter Commissioning Flow Chart English IM-P192-15 Download PDF
TVA Flowmeter for Saturated and Superheated Steam Service Essential Installation Guide English IM-P192-04 Download PDF
TVA Flowmeter for Saturated and Superheated Steam Service with Version 9 software onwards English IM-P192-11 Download PDF
TVA Flowmeter for Saturated and Superheated Steam Service with Version 9 Software Onwards English IM-P192-13 Download PDF
TVA Flowmeter for Saturated Steam Service English IM-P337-51 Download PDF
TW Temperature Control Valve English IM-P047-04 Download PDF
TW Valves Supplementary Safety Information English IM-P047-05 Download PDF
Type 130 and HL10 Safeguard High Limit Control English IM-P073-08 Download PDF
Type 20 and Type 40 Direct Steam Injection (SI) Steam Injection Humidifiers English IM-P795-04 Download PDF
Type 58 Control Valve English IM-P041-03 Download PDF
Type 8200L and 9300L Self-Retracting Hose Reels English IM-P157-25 Download PDF
Type LRV2 Pressure Reducing Valve for Liquids English IM-P001-08 Download PDF
Type PF5 and PF6 Piston Actuated Valves English IM-P373-05 Download PDF
UBP32 Sealed Balanced Pressure Thermostatic Steam Trap for use with PC_ Pipeline Connectors English IM-P127-02 Download PDF
UIB30 and UIB30H Sealed Inverted Bucket Steam Traps for use with Pipeline Connectors English IM-P113-02 Download PDF
UIB45 Sealed Inverted Bucket Steam Traps for use with Pipeline Connectors English IM-P113-04 Download PDF
Universal Control Panel incorporating SIMS TM technology DHW English IM-P481-13 Download PDF
Universal control panel incorporating SIMS TM technology HTG English IM-P481-18 Download PDF
UP100 Ultrasonic Trap Tester English IM-P087-36 Download PDF
USM21 Sealed Bimetallic Steam Trap for use with Pipeline Connectors English IM-P625-03 Download PDF
USM32 Sealed Bimetallic Steam Trap for use with Pipeline Connectors English IM-P625-10 Download PDF
UTM20 Series Ultrasonic Transit-time Flowmeters English IM-P505-02-US Download PDF
VB14, VB21 and VB21 Food+ Vacuum Breakers English IM-P019-05 Download PDF
Venting and Non-venting Ball Valves English IM-P560-04 Download PDF
VEP and VES, VEP and VES Food+ Turflow Heat Exchangers English IM-P222-05 Download PDF
VHT Vent Heads English IM-P405-44 Download PDF
VLM20 In-line Vortex Flowmeter and VIM20 Vortex Insertion Flowmeter English IM-P339-06 Download PDF
VLM30/VLM30 Food+ In-Line Vortex Flowmeter English IM-P736-02 Download PDF
VLM30-S and VLM30-E Vortex Flowmeter English IM-P736-03 Download PDF
VLM30-S and VLM30-E Vortex Flowmeter English IM-P736-04 Download PDF
WCV1 and WCV3 Swing Type Wafer Check Valves English IM-P134-61 Download PDF

Contact us to find out more

We'll help find the right solution for you