A Spirax Sarco Heat Loss Survey forms part of a wider steam audit approach. Thermal imaging technology helps make heat loss visible, giving your team evidence to support better decisions on maintenance, insulation and energy performance.
Improving steam efficiency often starts with understanding where thermal energy is being lost.
Uninsulated or poorly insulated surfaces can waste heat before it reaches the point of use. In practical terms, your site may be paying to generate energy that is not delivering value to the process.
A Heat Loss Survey helps you move from assumption to evidence. By showing where heat is escaping, it gives your team a clearer view of where insulation improvements may be needed and which actions should be considered first.
(Surveys are non-invasive and must be carried out while your steam system is operating normally).
A Spirax Sarco engineer uses thermal imaging to identify where heat may be escaping from steam and condensate systems.
Findings are reviewed using a structured assessment approach, helping distinguish visible heat loss from practical improvement opportunities.
You receive clear recommendations to help focus resource where it matters most.
Survey insight can support targeted insulation improvements, helping reduce heat loss, improve efficiency and address any safety risks.
By showing where energy is being wasted, a Heat Loss Survey can help build a stronger financial case for targeted improvements. Recommendations are prioritised using estimated savings, helping your team direct time and budget towards the opportunities with the greatest potential value. And where suitable improvements are implemented, energy cost savings could deliver payback in as little as a few months.
One of the most common improvement opportunities identified through a Heat Loss Survey is insulation. Spirax Sarco Insulation Jackets are designed to help reduce heat loss from selected steam system components. By keeping more useful heat within the system, they can help lower energy waste, improve system efficiency and provide a barrier around hot surfaces. They are purpose-built for Spirax Sarco equipment, helping provide a precise fit and dependable performance for long life in everyday operating conditions.