High efficiency steam strainers & filters for better quality steam.
Designed to remove solid particles from the steam supply.
Reduce levels of contamination.
Maintain quality of end product.
Pipeline Ancillaries Overview
English
SB-GST-41
document | language | reference number | download |
---|---|---|---|
Fig 12 Brass and Bronze Strainers | English | TI-164-02 | Download PDF |
Fig 12 SG Iron Strainer | English | TI-P163-01 | Download PDF |
Fig 14HP Carbon Steel Strainer | English | TI-P169-03 | Download PDF |
Fig 16 and Fig 16L Austenitic Stainless Steel Strainers | English | TI-P160-01 | Download PDF |
Fig 16HP Stainless Steel Strainer | English | TI-P169-08 | Download PDF |
Fig 18HP Alloy Steel Strainer | English | TI-P162-03 | Download PDF |
Fig 33 Cast Iron Strainer | English | TI-S60-03 | Download PDF |
Fig 34 Carbon Steel Strainer - ASTM Material | English | TI-P064-02 | Download PDF |
Fig 34 Carbon Steel Strainer - EN Material | English | TI-P064-01 | Download PDF |
Fig 34 Carbon Steel 'Y' Type Strainer - DN250 to DN400 (10" to 16") | English | TI-P168-07 | Download PDF |
Fig 34HP Carbon Steel Strainer | English | TI-P168-01 | Download PDF |
Fig 36 Austenitic Stainless Steel Strainer | English | TI-P160-02 | Download PDF |
Fig 3616 Austenitic Stainless Steel Strainer - ASTM Material | English | TI-P160-04 | Download PDF |
Fig 3616 Austenitic Stainless Steel Strainer - DIN Material | English | TI-P160-05 | Download PDF |
Fig 36HP Stainless Steel Strainer | English | TI-P160-11 | Download PDF |
Fig 37 SG Iron Strainer | English | TI-P081-01 | Download PDF |
Fig 3716 SG Iron Strainer - DIN Material | English | TI-P081-03 | Download PDF |
Fig 4 Brass Strainer | English | TI-P164-01 | Download PDF |
Fig B34 Carbon Steel 'T' Type or Basket Type Strainers | English | TI-P168-04 | Download PDF |
Fig B36 Stainless Steel 'T' Type or Basket Type Strainers | English | TI-P161-01 | Download PDF |
Pressure Drop Information (Resistance to Flow of Water) for Strainers | English | TI-S60-21 | Download PDF |
TP1, TP2, TP3 and Spacer Ring Stainless Steel Temporary Strainers | English | TI-P169-06 | Download PDF |
document | language | reference number | download |
---|---|---|---|
Fig 12, Fig 14HP, Fig 16, Fig 16HP and Fig 16L Strainers | English | IM-S26-01 | Download PDF |
Fig 12, Fig 14HP, Fig 16, Fig 16HP and Fig 16L Strainers | English | IM-S60-17 | Download PDF |
Fig 18HP Butt Weld Strainer | English | IM-P162-04 | Download PDF |
Fig B34 and Fig B36 'T' Type or Basket Type Strainers | English | IM-S60-24 | Download PDF |