Spira-trol™ Steam-Tight is a high-performance control valve designed for steam applications where tight shut-off and reliability are essential. Its innovative double-life flip-over seat delivers twice the lifespan of conventional valves, while its clamp-in-place design allows for quick, tool-free maintenance. By combining control and isolation in one device, it eliminates the need for separate automatic isolation valves—reducing risk of leak paths and lifting safety valves, simplifying system architecture, improving control during periods of low flow conditions, and lowering total cost of ownership. Ideal for industrial steam and water systems in all sectors including food & beverage, Spira-trol™ Steam-Tight helps organisations optimise performance, reduce downtime, and meet sustainability goals.
Double-life flip-over seat
In-line maintenance, no special tools needed
Sizes DN15–100, multiple connections
Suitable for steam up to 19 bar
Class VI shut-off performance
Spira-trol™ Steam-Tight outlasts traditional metal-seat control valves, often removing the need for block valves. And when maintenance is required, it’s fast, in-line, and tool-free—minimising downtime and keeping operations running smoothly.
How it works: Spira-trol™ Steam-Tight
Helping you achieve your objectives:
Spirax Sarco can be your trusted partner, helping you to achieve the goals you are driving towards.
Supporting your sustainability journey:
Whether you are looking to optimise, manage or decarbonise, Spirax Sarco can support you with your journey.
From early-stage monitoring to long-term carbon reduction planning, our specialist-led approach delivers technical rigour and measurable results.
Choose a steam system audit to benchmark your overall system. We'll scale an audit to your needs, from assessing just a single plant room, right up to your entire steam system.