Extremely versatile traps. Work efficiently on both light and heavy condensate loads.
Compact in size. Discharge capacity is high and continuous, ensuring maximum heat transfer.
Ball float steam traps are the best choice for draining plant with automatic temperature control.
An integral air vent is fitted as standard and a steam lock release is an option.
| document | language | reference number | download | 
|---|---|---|---|
| FTC62 and FTS62 High Pressure Float Trap | English | SB-P179-16 | Download PDF | 
| Steam Trapping Overview | English | SB-GST-33 | Download PDF | 
| document | language | reference number | download | 
|---|---|---|---|
| Capacity chart for FTC32 (DN15 and DN20) | English | TI-P602-02 | Download PDF | 
| Capacity Charts for FT14, FT14HC, FTGS14 and FTGS14HC Ball Float Steam Traps | English | TI-S02-28 | Download PDF | 
| Capacity Charts for FT44, FT46 and FT47 Ball Float Steam Traps | English | TI-S02-36 | Download PDF | 
| Capacity Charts for the FT14, FT14HC, FTGS14 and FTGS14HC Ball Float Steam Traps at Low Differential Pressure | English | TI-S02-46 | Download PDF | 
| FT12 Cast Iron Float/Orifice Trap for High Capacity | English | TI-P084-01 | Download PDF | 
| FT14 and FT14HC SG Iron Ball Float Steam Traps (1"HC, 1 1/4", 1 1/2" and 2") | English | TI-S02-27 | Download PDF | 
| FT14 Ball Float Steam Trap (Flanged) | English | TI-S02-26 | Download PDF | 
| FT14 Ball Float Steam Trap (Screwed) | English | TI-S02-03 | Download PDF | 
| FT43 Cast Iron Ball Float Steam Trap DN25 to DN50 | English | TI-S02-21 | Download PDF | 
| FT43 Cast Iron Ball Float Steam Traps DN80 to DN100 | English | TI-S02-22 | Download PDF | 
| FT44 Carbon Steel Ball Float Steam Traps (DN15 to DN50) | English | TI-S02-14 | Download PDF | 
| FT44 Cast Carbon Steel Ball Float Steam Traps DN80 to DN100 | English | TI-S02-23 | Download PDF | 
| FT46 Stainless Steel Ball Float Steam Traps DN15 to DN50 (½" to 2") | English | TI-P143-01 | Download PDF | 
| FT47 SG Iron Ball Float Steam Traps (DN15 to DN50) | English | TI-P142-01 | Download PDF | 
| FT53 Cast Iron Ball Float Steam Trap with Flanged Connections | English | TI-P603-07 | Download PDF | 
| FT53 Cast Iron Ball Float Steam Trap with Flanged Connections - DIN (Spares) | English | TI-P603-08 | Download PDF | 
| FT54 Carbon Steel Ball Float Steam Trap with Flanged Connections | English | TI-P603-01 | Download PDF | 
| FT54 Carbon Steel Ball Float Steam Trap with Flanged Connections - DIN (Spares) | English | TI-P603-04 | Download PDF | 
| FT57 SG Iron Ball Float Steam Trap with Flanged Connections | English | TI-P603-02 | Download PDF | 
| FTC32 Carbon Steel Ball Float Steam Trap (DN15 and DN20) | English | TI-P602-01 | Download PDF | 
| FTC62 Carbon Steel Ball Float Steam Traps (DN15 - DN25) | English | TI-P179-13 | Download PDF | 
| FTC80 Cast Steel 11/2" and 2" Ball Float Steam Trap with ASTM Body | English | TI-P179-02 | Download PDF | 
| FTC80 Cast Steel DN40 and DN50 Ball Float Steam Trap with EN Body | English | TI-P179-03 | Download PDF | 
| FTGS14 Ball Float Steam Trap (Flanged) | English | TI-P145-18 | Download PDF | 
| FTGS14 Ball Float Steam Trap (Screwed) | English | TI-P145-11 | Download PDF | 
| FTGS14HC Ball Float Steam Trap (1" Screwed) | English | TI-P145-19 | Download PDF | 
| FTS14 Austenitic Stainless Steel Ball Float Steam Trap | English | TI-P145-01 | Download PDF | 
| FTS23 Stainless Steel Body and Cover FTC23 Carbon Steel Body with Stainless Steel Cover Ball Float Steam Traps | English | TI-P605-01 | Download PDF | 
| FTS62 Stainless Steel Ball Float Steam Traps (DN15 - DN25) | English | TI-P179-14 | Download PDF | 
| IFT14 Ball Float Steam Trap with Integral Spiratec Sensor | English | TI-P615-01 | Download PDF | 
| IFT53 Cast Iron Ball Float Steam Trap with Integral Spiratec and Flanged Connections - (Spares) | English | TI-P615-08 | Download PDF | 
| IFT53 Cast Iron Ball Float Steam Trap with Integral Spiratec Sensor and Flanged Connections | English | TI-P615-07 | Download PDF | 
| IFT54 Carbon Steel Ball Float Steam Trap Integral Spiratec Sensor & Flanged Connections - (Spares) | English | TI-P615-05 | Download PDF | 
| IFT54 Carbon Steel Ball Float Steam Trap with Integral Spiratec Sensor and Flanged Connections | English | TI-P615-06 | Download PDF | 
| IFT57 SG Iron Ball Float Steam Trap with Integral Spiratec Sensor and Flanged Connections | English | TI-P615-03 | Download PDF | 
| IFTGS14 Ball Float Steam Trap with Integral Spiratec Sensor | English | TI-P615-11 | Download PDF | 
| UFT32 Sealed Stainless Steel Ball Float Steam Trap (for use with Pipeline Connectors) | English | TI-P146-05 | Download PDF | 
| document | language | reference number | download | 
|---|---|---|---|
| FT Mechanism Assembly 40mm | English | IM-S02-17 | Download PDF | 
| FT Mechanism Assembly 50mm | English | IM-S02-16 | Download PDF | 
| FT, IFT and UFT Ball Float Steam Traps Supplementary Safety Information | English | IM-S02-55 | Download PDF | 
| FT12 Cast Iron Float / Orifice Trap | English | IM-P020-02 | Download PDF | 
| FT14 and FT14HC Ball Float Steam Traps (1"HC, 1 1/4", 1 1/2" and 2") | English | IM-S02-54 | Download PDF | 
| FT14, IFT14, FTGS14 and IFTGS14 Main Valve Assembly and Air Vent Maintenance Kit | English | IM-S02-58 | Download PDF | 
| FT43, FT44, FT46 and FT47 Ball Float Steam Traps | English | IM-S02-30 | Download PDF | 
| FT54, IFT54, FT57 and IFT57 Ball Float Steam Traps - DIN | English | IM-P603-03 | Download PDF | 
| FTC32 Ball Float Steam Trap ½" and ¾" (DN15 and DN20) | English | IM-P602-12 | Download PDF | 
| FTC62 and FTS62 Ball Float Steam Traps | English | IM-P179-15 | Download PDF | 
| FTC80 Cast Steel Ball Float Steam Trap | English | IM-P179-06 | Download PDF | 
| FTGS14 Ball Float Steam Trap DN15 (1/2") to DN25 (1") | English | IM-P145-12 | Download PDF | 
| FTGS14HC Ball Float Steam Trap (1" Screwed) | English | IM-P145-20 | Download PDF | 
| FTS14 Austenitic Stainless Steel Ball Float Steam Trap 1/2" (DN15) to 1" (DN25) | English | IM-P145-02 | Download PDF | 
| FTS23 Stainless Steel Body and Cover FTC23 Carbon Steel Body with Stainless Steel Cover Ball Float Steam Traps | English | IM-P605-02 | Download PDF | 
| IFTGS14 Ball Float Steam Trap and with Integral Spiratec Sensor | English | IM-P615-12 | Download PDF |