Comprehensive selection of control valves to meet every application.
Self-acting temperature control.
Self-acting pressure control.
Piston actuated.
Ball valves.
Globe valves.
Spira-trol General service control valves
English
SB-S24-45
| document | language | reference number | download | 
|---|---|---|---|
| Balanced and Multi-stage Trim Options for Spira-trol Two-port Control Valves | English | TI-S24-59 | Download PDF | 
| 'C' Series Valve Options | English | TI-F12-23 | Download PDF | 
| 'C' Series Valve Spares | English | TI-F12-22 | Download PDF | 
| CE43 1" (DN25) to 4" (DN100) Carbon Steel Cage Design, Two-Port Control Valves | English | TI-F12-21 | Download PDF | 
| CE43 5" (DN125) to 8" (DN200) Carbon Steel Cage Design, Two-Port Control Valve | English | TI-F12-24 | Download PDF | 
| DM Type Solenoid Valves for use with Piston Actuated Valves | English | TI-P373-04 | Download PDF | 
| PF51G Bronze Piston Actuated On / Off Valves | English | TI-P373-14 | Download PDF | 
| PF6 Stainless Steel Piston Actuated On / Off Valves | English | TI-P373-13 | Download PDF | 
| QLM and QLD Series Three-port Control Valves | English | TI-P359-14 | Download PDF | 
| Spira-trol Two-port Control Valves - EN Standard LE, LF and LL DN15 to DN100 and ASME Standard LEA, LFA and LLA 1/2" to 4" | English | TI-S24-70 | Download PDF | 
| Spira-trol Two-port Control Valves EN Standard JE, JF and JL DN15 to DN200 and ASME Standard JEA, JFA and JLA 1/2" to 8" | English | TI-S24-60 | Download PDF | 
| Steri-trol Aseptic Service 'S' series Two-port Pneumatic Control Valves - DN15 (½") to DN100 (4") | English | TI-P183-02 | Download PDF | 
| Temperature Control Ancillaries | English | TI-P033-01 | Download PDF | 
| document | language | reference number | download | 
|---|---|---|---|
| DM Type Solenoid Valves for use with Piston Actuated Valves | English | IM-P373-12 | Download PDF | 
| QLM and QLD Series DN125 to DN200 Three Port Control Valves | English | IM-P359-15 | Download PDF | 
| QLM and QLD Series DN15 to DN100 Three Port Control Valves | English | IM-P359-01 | Download PDF | 
| Spiratrol EL5000 Series Electric Linear Actuators | English | IM-P321-06 | Download PDF | 
| Spira-trol K and L Series Two-port Control Valves | English | IM-S24-42 | Download PDF | 
| Spira-trol Two-port Control Valves EN Standard JE, JF and JL DN15 to DN200 and ASME Standard JEA, JFA and JLA 1/2" to 8" | English | IM-S24-61 | Download PDF | 
| Spirax Sarco Type DHF2 Cylinder Control | English | IM-P039-02 | Download PDF | 
| STERI-TROL Aseptic Service 'S' Series Pneumatic Two-port Control Valves DN15 (½") to DN100 (4") | English | IM-P183-03 | Download PDF | 
| Type PF5 and PF6 Piston Actuated Valves | English | IM-P373-05 | Download PDF |