We use cookies to give you the best experience on our website. If you continue without changing your cookie settings, we assume that you consent to our use of cookies on this device. You can change your cookie settings at any time but if you do, you may lose some functionality on our website. More information can be found in our Privacy Policy.
We understand that energy efficiency and plant reliability are of crucial importance to any hospital engineering function, as strict targets have to be met and downtime must be minimised.
Our range of products and solutions is designed to maximise the efficiency of your steam system from the boilerhouse throughout the distribution system to the condensate recovery system.
Spirax EasiHeat™
Some of the areas where we can provide help include:
Our technical experts can also offer specialist advice and products to improve the performance and reliability of specific steam-using applications such as:
The CSF16 steam filter is a horizontal, in-line high efficiency filter used to remove contaminate particles from steam.
A range of automatic boiler water TDS control systems which constantly monitor the TDS level of the boiler water and blowdown when necessary.
The SPIRA-TROL range of two port single seat globe valves with cage retained seats is available in a range of materials and sizes up to DN100 / 4". EN or ASME/ANSI.
Heat exchanger upgrade cuts Leighton Hospital’s water heating costs by 15%.
Switching to EasiHeat delivers 15% energy savings at Aberdeen Royal Infirmary.
Regional medical center increases steam system reliability and efficiency by standardising steam solutions.
Instant Hot Water Package Replaces Tanks for Five-Figure Annual Savings.
This region has not yet joined our new website. You will now continue to the existing site for Spirax Sarco