High efficiency steam strainers & filters for better quality steam.
Designed to remove solid particles from the steam supply.
Reduce levels of contamination.
Maintain quality of end product.
Pipeline Ancillaries Overview
English
SB-GST-41
| document | language | reference number | download |
|---|---|---|---|
| Fig 12 Bronze Strainers | English | TI-164-02 | Download PDF |
| Fig 12 SG Iron Strainer | English | TI-P163-01 | Download PDF |
| Fig 14HP Carbon Steel Strainer | English | TI-P169-03 | Download PDF |
| Fig 16HP Stainless Steel Strainer | English | TI-P169-08 | Download PDF |
| Fig 16L and Fig 16L Food+ Austenitic Stainless Steel Strainers | English | TI-P160-01 | Download PDF |
| Fig 33 Cast Iron Strainer | English | TI-S60-03 | Download PDF |
| Fig 34 Carbon Steel Strainer - ASTM Material | English | TI-P064-02 | Download PDF |
| Fig 34 Carbon Steel Strainer - EN Material | English | TI-P064-01 | Download PDF |
| Fig 34 Carbon Steel 'Y' Type Strainer - DN250 to DN400 (10" to 16") | English | TI-P168-07 | Download PDF |
| Fig 34HP Carbon Steel Strainer | English | TI-P168-01 | Download PDF |
| Fig 36 Austenitic Stainless Steel Strainer | English | TI-P160-02 | Download PDF |
| Fig 3616 Austenitic Stainless Steel Strainer - ASTM Material | English | TI-P160-04 | Download PDF |
| Fig 3616, Fig 3616 Food+ Austenitic Stainless Steel Strainer - DIN Material | English | TI-P160-05 | Download PDF |
| Fig 36HP Stainless Steel Strainer | English | TI-P160-11 | Download PDF |
| Fig 37 SG Iron Strainer | English | TI-P081-01 | Download PDF |
| Fig 3716 SG Iron Strainer - DIN Material | English | TI-P081-03 | Download PDF |
| Pressure Drop Information (Resistance to Flow of Water) for Strainers | English | TI-S60-21 | Download PDF |
| TP1, TP2, TP3 and Spacer Ring Stainless Steel Temporary Strainers | English | TI-P169-06 | Download PDF |
| document | language | reference number | download |
|---|---|---|---|
| Fig 12, Fig 14HP, Fig 16, Fig 16HP and Fig 16L Strainers | English | IM-S26-01 | Download PDF |
| Fig 12, Fig 14HP, Fig 16HP, Fig 16L and Fig 16L Food + Strainers | English | IM-S60-17 | Download PDF |
| Fig 7, 33, 33.1, 34, 34HP, 36, 36HP, 37, 3616, Fig 3716 and Fig 3616 Food+ Flanged Strainers | English | IM-S60-18 | Download PDF |