The SPC3x range offers essential, single-loop PID control capability at a cost-effective, mid-range level for tight control of thermal applications for utilisation across sectors. The controller range offers low-risk, scalable efficiency and reduces unnecessary energy consumption caused by usage variability or manual intervention.
Support standardisation across operations with simple, single-loop PID control – precise data readings, sector-agnostic by design, and minimal maintenance required. Ensure reliable, consistent control solutions across multiple sites and sectors, with efficient equipment set-up, management, and replacement.
Ensure optimal production quality with accurate, stable measurement – giving you control over your heaters and thermal processes, and offering efficient, measurable improvements.
The SPC3x range delivers reliable process control for basic steam and thermal applications, and offers the right level of control for mid-range applications.
Contact your local Spirax Sarco expert to learn more about the SPC3x range.
| Document | Language | Reference number | Download |
|---|---|---|---|
| AEL6 Smart Electric Actuators Series | English | SB-P358-22 | Download PDF |
| B850 Boiler House Energy Monitor | English | SB-P408-02 | Download PDF |
| BBV Bottom Blowdown Valve | English | SB-P405-56 | Download PDF |
| Boiler feedtank systems | English | SB-P401-01 | Download PDF |
| BSA3BD Bellow sealed isolation valve with balanced plug | English | SB-P184-20 | Download PDF |
| BSA3HP Bellows Sealed High Pressure Stop Valve | English | SB-P184-16 | Download PDF |
| BT6-B SANITARY BALANCED PRESSURE THERMOSTATIC STEAM TRAP | English | SB-P061-10-EN | Download PDF |
| By-pass trap | English | SB-P126-01 | Download PDF |
| Check valves overview | English | SB-F04-02 | Download PDF |
| Condensate contamination detection | English | SB-F01-41 EN Issue 2 | Download PDF |
| Condensate Recovery Solutions | English | SB-S71-02 | Download PDF |
| Conditioning of steam and air | English | SB-GST-40 | Download PDF |
| Controls and Instrumentation - An Introduction | English | SB-GCM-25 | Download PDF |
| CSM-K High Capacity Clean Steam Generator | English | SB-P486-07 | Download PDF |
| Desuperheating solutions | English | SB-P475-07 | Download PDF |
| Direct steam injection humidifiers | English | SB-P795-05 | Download PDF |
| Effective Solutions - Oil and Gas | English | SB-GCM-36 | Download PDF |
| Electric Condensate Recovery Unit | English | SB-P681-10 | Download PDF |
| ELM Electromagnetic Flowmeter | English | SB-P309-03 | Download PDF |
| EP500 Advanced electro-pneumatic positioner | English | SB-P343-47 | Download PDF |
| EP500 standard electro-pneumatic positioner | English | SB-P343-48 | Download PDF |
| EVC Exhaust Vapour Condenser | English | SB-P222-06 | Download PDF |
| Food and Beverage - Sustainable Solutions For Your Steam System | English | SB-GCM-33 | Download PDF |
| Food and Beverage Best Practice Guide To Managing Steam Quality | English | SB-GCM-31 | Download PDF |
| FTC62 and FTS62 High Pressure Float Trap | English | SB-P179-16 | Download PDF |
| Gilflo ILVA flowmeters for steam, liquids and gases | English | SB-P337-07 | Download PDF |
| Isolation Valve Overview | English | SB-F05-03 | Download PDF |
| Level Controls - Magnetic Level Switches and Indicators | English | SB-P324-05 | Download PDF |
| M70i and M80i Sanitary ball valves for high purity applications | English | SB-P182-08 | Download PDF |
| M850 series flow computer | English | SB-P333-28 | Download PDF |
| m-CSG Clean Steam Generator | English | SB-P486-22 | Download PDF |
| OEM Food and Beverage Brochure | English | SB-GMD-16-EN-ISS | Download PDF |
| OEM Steam Solutions | English | GP-GCM-57 | Download PDF |
| Oil, Gas and Chemicals Overview | English | SB-GCM-34 | Download PDF |
| PC4000 and PC3000 Pipeline connectors | English | SB-P128-32 | Download PDF |
| Pharmaceutical Overview - Providing total steam system solutions | English | SB-GCM-35 | Download PDF |
| Pipeline Ancillaries Overview | English | SB-GST-41 | Download PDF |
| Pressure reducing and surplussing valves for steam and industrial fluids | English | SB-GCH-29 | Download PDF |
| RIM20 Insertion Rotor Flowmeter | English | SB-P198-06 | Download PDF |
| Safety valves overview | English | SB-S13-60 | Download PDF |
| SIMS Software Optimise and maintain steam system performance | English | SB-S61-01 | Download PDF |
| Solutions for effective steam trap management | English | SB-GST-47 | Download PDF |
| Spiratec Steam trap monitoring | English | SB-S34-01 | Download PDF |
| Spira-trol General service control valves | English | SB-S24-45 | Download PDF |
| Spirax EasiHeat DHW Incorporating S.I.M.S Technology | English | SB-P481-06 | Download PDF |
| Spirax EasiHeat HTG Incorporating S.I.M.S technology | English | SB-P481-05 | Download PDF |
| Spirax FREME Flash Recovery Energy Management Equipment | English | SB-P477-02 | Download PDF |
| Spirax Sarco AEL7 Series | English | SB-P173-03 | Download PDF |
| Steam heat exchange solutions | English | SB-GCH-31 | Download PDF |
| Steam Jet Thermocompressor | English | SB-P493-03 | Download PDF |
| Steam System Services | English | SB-GCM-20 | Download PDF |
| Steam Trapping Overview | English | SB-GST-33 | Download PDF |
| TFA Target Fixed Area Flowmeter for Saturated Steam | English | SB-P193-05 | Download PDF |
| The brewing industry steam and condensate systems | English | SB-GCM-08 | Download PDF |
| The corrugating industry Steam and condensate systems | English | SB-GCM-03 | Download PDF |
| The dairy industry effective steam solutions | English | SB-GCM-10 | Download PDF |
| TN2000 Series Pneumatic Piston Actuators for DN125 to DN200 SPIRA-TROL Series Control Valves | English | SB-P327-09 | Download PDF |
| Turbidity Monitoring System | English | SB-P403-100 | Download PDF |
| Turflow heat exchangers - high efficiency heat transfer solution | English | SB-P222-04 | Download PDF |
| TVA Target Variable Area Flowmeter for Saturated Steam | English | SB-P192-05 | Download PDF |
| UFT14HC Universal Float and Thermostatic steam trap – High Capacity | English | SB-P712-06-EN-ISS2 | Download PDF |
| VIM20 Flowmeter | English | SB-P339-08 | Download PDF |
| VLM30 FOOD+ | English | SB-P736-10-EN | Download PDF |
| Document | Language | Reference number | Download |
|---|---|---|---|
| SP7-10, SP7-11 and SP7-12 Smart Positioner | English | TI-P706-01 | Download PDF |
| 37D and 37DE Pilot Operated Temperature Control Valve with SG Iron Body | English | TI-P102-01 | Download PDF |
| A3S and A3SS Bellows Sealed Stop Valves | English | TI-P132-09 | Download PDF |
| ABV21i and ABV40i Air Actuated Boiler Blowdown Valves | English | TI-P405-45 | Download PDF |
| ADV Spirax-Monnier Automatic Drain Valve | English | TI-P509-06 | Download PDF |
| ADV Spirax-Monnier Automatic Drain Valve | English | TI-P509-07 | Download PDF |
| AE10S High Capacity Automatic Air and Gas Vent for Liquid Systems | English | TI-P149-07 | Download PDF |
| AE14 SG Iron Automatic Air Vents for Liquid Systems | English | TI-P149-01 | Download PDF |
| AE30, AE30A, AE30B and AE30C Automatic Air Eliminators / Air and Gas Vents for Liquid Systems | English | TI-P017-07 | Download PDF |
| AE30LV Automatic Air Eliminator / Air and Gas Vent for Liquid Systems | English | TI-P017-16 | Download PDF |
| AE36 and AE36A Automatic Air Eliminators / Air Vents for Liquid Systems | English | TI-P017-02 | Download PDF |
| AE44 and AE44S Automatic Air and Gas Vents for Liquid Systems | English | TI-P149-08 | Download PDF |
| AE50S Automatic Air and Gas Vent for Liquid Systems | English | TI-P017-10 | Download PDF |
| AEL6 Series Smart Electric Linear Actuators for DN15 to DN100 Control Valves | English | TI-P358-23 | Download PDF |
| AES14, AES14S and AES14E Austenitic Stainless Steel Automatic Air Vent for Liquid Systems | English | TI-P149-14 | Download PDF |
| Airodyn Compressed Air Drain Trap | English | TI-P610-05 | Download PDF |
| APS1 Probe Simulator | English | TI-P402-68 | Download PDF |
| APT10 and APT10SS Automatic Pump Traps | English | TI-P612-28 | Download PDF |
| APT10-PPU, APT14-PPU and APT14HC-PPU (Closed System) Automatic Pump-trap Packaged Units | English | TI-P680-01 | Download PDF |
| APT14, APT14HC and APT14SHC Automatic Pump Traps | English | TI-P612-02 | Download PDF |
| AV13 Air Vent for Steam Systems | English | TI-P010-02 | Download PDF |
| AV45 Air Vent for Steam Systems | English | TI-P123-03 | Download PDF |
| AVC32 Carbon Steel Air Vent for Steam Systems | English | TI-P123-15 | Download PDF |
| AVM6.1 and AVM6.1 Food+ Balanced Pressure Sanitary Thermostatic Air Vent | English | TI-P080-01 | Download PDF |
| AVM7 and AVM7 Food+ Balanced Pressure Thermostatic Air Vent | English | TI-P123-22 | Download PDF |
| AVS32 Stainless Steel Air Vent for Steam Systems | English | TI-P123-16 | Download PDF |
| B850 Boiler House Energy Monitor | English | TI-P408-01 | Download PDF |
| Balanced and Multi-stage Trim Options for Spira-trol Two-port Control Valves | English | TI-S24-59 | Download PDF |
| BBV Automatic or Manually Actuated Boiler Blowdown Valves DN15 to DN65 | English | TI-P405-51 | Download PDF |
| BCV1 and BCV20 Blowdown Valves | English | TI-P403-60 | Download PDF |
| BDV60 Blowdown Vessels | English | TI-P405-33 | Download PDF |
| BM, BMRA, BMF and BMFRA Self-acting Control Valves | English | TI-P036-01 | Download PDF |
| BPC32 and BPC32Y Carbon Steel Balanced Pressure Thermostatic Steam Traps | English | TI-P005-01 | Download PDF |
| BPC32F and BPC32YF Carbon Steel Integrally Flanged Balanced Pressure Thermostatic Steam Traps | English | TI-P005-10 | Download PDF |
| BPS32 and BPS32Y Stainless Steel Balanced Pressure Thermostatic Steam Traps | English | TI-P005-03 | Download PDF |
| BPT13 Brass Balanced Pressure Thermostatic Steam Trap | English | TI-P122-01 | Download PDF |
| BPT13T and BPT13TGX Thermostatic Steam Traps | English | TI-P126-03 | Download PDF |
| BPW32 Balanced Pressure Wafer Steam Trap | English | TI-P126-06 | Download PDF |
| BRair Compressed Air Drain Trap | English | TI-P610-03 | Download PDF |
| BRoil Compressed Air Drain Trap | English | TI-P610-10 | Download PDF |
| BRV2, BRV2S5 and SRV2 Pressure Reducing Valve Capacities | English | TI-P045-13 | Download PDF |
| BRV2S and BRV2B SG Iron Pressure Reducing Valves | English | TI-P045-14 | Download PDF |
| BRV2S5 and BRV2B5 Gunmetal Pressure Reducing Valves | English | TI-P045-09 | Download PDF |
| BRV71 and BRV73 SG Iron Pressure Reducing Valves | English | TI-P210-01 | Download PDF |
| BSA3-BD and BSA6-BD Bellows Sealed Stop Valves | English | TI-P184-18 | Download PDF |
| BSA3HP Bellows Sealed High Pressure Stop Valve | English | TI-P184-15 | Download PDF |
| BSAT and BSA Bellows Sealed Stop Valves | English | TI-P137-18 | Download PDF |
| BT6-B and BT6-B Food+ Sanitary Balanced Pressure Thermostatic Steam Trap | English | TI-P180-30 | Download PDF |
| BTD52L and BTD52L Food+ Thermodynamic Steam Trap | English | TI-P181-01 | Download PDF |
| BTM7 and BTM7 Food+ Balanced Pressure Thermostatic Clean Steam Trap | English | TI-P180-11 | Download PDF |
| BTS7 Balanced Pressure Thermostatic Steam Trap | English | TI-P180-03 | Download PDF |
| BTS7.1 Stainless Steel Clean Steam Trap | English | TI-P180-40 | Download PDF |
| BVA300 Series Pneumatic Actuators for use with Spirax Sarco Ball Valves | English | TI-P372-23 | Download PDF |
| BX and BXRA Gunmetal Self-acting Control Valves | English | TI-P036-02 | Download PDF |
| Bydrain Frost Protection Liquid Expansion Trap | English | TI-P670-02 | Download PDF |
| CA10S Air and Gas Trap | English | TI-P148-15 | Download PDF |
| CA14 SG Iron Air and Gas Trap 1/2" and 3/4" (Screwed) | English | TI-P148-12 | Download PDF |
| CA14 SG Iron Air and Gas Trap DN15 to DN25 (Flanged) | English | TI-P148-36 | Download PDF |
| CA14S Air and Gas Trap DN40 and DN50 (Flanged) | English | TI-P148-35 | Download PDF |
| CA44 and CA44S Carbon Steel Air and Gas Traps Flanged DN15 to DN25 | English | TI-P148-02 | Download PDF |
| CA44S Carbon Steel Air and Gas Trap 1" Screwed | English | TI-P148-23 | Download PDF |
| CA46 and CA46S Austenitic Stainless Steel Air and Gas Traps Flanged DN15 (½") to DN25 (1") | English | TI-P148-04 | Download PDF |
| CA46S Austenitic Stainless Steel Air and Gas Trap DN40 and DN50 | English | TI-P148-07 | Download PDF |
| Capacity chart for FTC32 (DN15 and DN20) | English | TI-P602-02 | Download PDF |
| Capacity Chart for S and SF Inverted Bucket Steam Traps | English | TI-P077-03 | Download PDF |
| Capacity Chart for the CA14S, CA44 and CA46 Air and Gas Traps | English | TI-P148-18 | Download PDF |
| Capacity Charts for FT14, FT14HC, FTGS14 and FTGS14HC Ball Float Steam Traps | English | TI-S02-28 | Download PDF |
| Capacity Charts for FT44, FT46 and FT47 Ball Float Steam Traps | English | TI-S02-36 | Download PDF |
| Capacity Charts for HM Series and 200 Series Inverted Bucket Steam Traps | English | TI-S03-04 | Download PDF |
| Capacity Charts for the FT14, FT14HC, FTGS14 and FTGS14HC Ball Float Steam Traps at Low Differential Pressure | English | TI-S02-46 | Download PDF |
| CAS14 and CAS14S Austenitic Stainless Steel Ball Float Air and Gas Traps | English | TI-P148-38 | Download PDF |
| Cast Iron Strainers IT | English | TI-P201-05-US | Download PDF |
| CE43 1" (DN25) to 4" (DN100) Carbon Steel Cage Design, Two-Port Control Valves | English | TI-F12-21 | Download PDF |
| CE43 5" (DN125) to 8" (DN200) Carbon Steel Cage Design, Two-Port Control Valve | English | TI-F12-24 | Download PDF |
| Colima MEC Series Magnetic Level Switches | English | TI-P324-01 | Download PDF |
| Colima Visco and Colima Viscorol Magnetic Level Controllers | English | TI-P329-01 | Download PDF |
| CRU 200 and 500 Series Condensate Recovery Units | English | TI-P681-06 | Download PDF |
| CRU 200 and 500 Series Condensate Recovery Units (VSD pumps) | English | TI-P681-12-EN | Download PDF |
| CSF16 and CSF16T Stainless Steel Steam Filters | English | TI-P180-43 | Download PDF |
| CSF16 and CSF16T Stainless Steel Steam Filters | English | TI-P180-47-CA | Download PDF |
| CSF16 and CSF16T Stainless Steel Sterile Air Filters | English | TI-P180-44 | Download PDF |
| CSF16 and CSF16T Stainless Steel Sterile Air Filters | English | TI-P180-46-CA | Download PDF |
| CSG Series - Clean Steam Generator (Unfired Steam Generator) | English | TI-CSG-CA | Download PDF |
| CSG-HS Clean steam generation system for Healthcare | English | TI-P663-01 | Download PDF |
| CVS10 Sanitary Check Valve with Metal Seat | English | TI-P029-21 | Download PDF |
| DCV1 Disc Check Valve | English | TI-P134-05 | Download PDF |
| DCV10 Stainless Steel and DCV10C Carbon Steel Centrally Guided Disc Check Valves | English | TI-P601-32 | Download PDF |
| DCV3, DCV3LT and DCV3 Food+ Disc Check Valves | English | TI-P134-50 | Download PDF |
| DCV3/B Boiler Feed Check Valve | English | TI-P402-121 | Download PDF |
| DCV4 Disc Check Valve | English | TI-P134-04 | Download PDF |
| DCV41, DCV41 Food+ Austenitic Stainless Steel Disc Check Valve | English | TI-P601-18 | Download PDF |
| DCV6 Disc Check Valve | English | TI-P134-26 | Download PDF |
| Desuperheater Online Program Sizing Guidance | English | TI-P475-06 | Download PDF |
| DF1 Diffuser | English | TI-P155-02 | Download PDF |
| DF2 Diffuser | English | TI-P155-06 | Download PDF |
| DH Type Flash Condensing Deaerator Heads | English | TI-P401-25 | Download PDF |
| Dial Thermometers | English | TI-P409-03 | Download PDF |
| Direct Contact Desuperheaters | English | TI-P475-01 | Download PDF |
| DM Type Solenoid Valves for use with Piston Actuated Valves | English | TI-P373-04 | Download PDF |
| DP143, DP143G and DP143H Pilot Operated Pressure Reducing Valves with Cast Steel Bodies | English | TI-P006-01 | Download PDF |
| DP163, DP163G and DP163Y Pilot Operated Pressure Reducing Valves with Stainless Steel Bodies | English | TI-P107-01 | Download PDF |
| DP17T and DP17TE Pilot Operated Pressure/Temperature Control Valves with SG Iron Bodies | English | TI-P101-01 | Download PDF |
| DP27, DP27E, DP27G, DP27GY, DP27R and DP27Y Pilot Operated Pressure Reducing Valves with SG Iron Bodies | English | TI-P470-01 | Download PDF |
| DP27T and DP27TE Pilot Operated Pressure/Temperature Control Valves with SG Iron Bodies | English | TI-P470-08 | Download PDF |
| DPP17E and DPP17EE Pilot Operated Pressure Reducing Valves with SG Iron Bodies | English | TI-P208-01 | Download PDF |
| Dri-Line Mk3 Monnier Compressed Air Drain Trap | English | TI-P504-23 | Download PDF |
| DRV4 and DRV4G Cast Steel Pressure Reducing Valves | English | TI-P203-01 | Download PDF |
| DRV7 and DRV7G SG Iron Pressure Reducing Valves | English | TI-P204-01 | Download PDF |
| EL2270 Temperature Sensor EL2271 Temperature Sensor with transmitter with optional Food+ Thermowell | English | TI-P322-06 | Download PDF |
| EL2600 Pressure Transmitter and 'U' Syphons | English | TI-P322-02 | Download PDF |
| ELM ElectroMagnetic Inductive Flowmeter | English | TI-P309-01 | Download PDF |
| EP6 ATEX Electro-pneumatic Positioner | English | TI-P703-03 | Download PDF |
| EVC (Exhaust Vapour Condenser), EVC Food+ Turflow Type Heat Exchanger | English | TI-P222-02 | Download PDF |
| F50C isolating Valve | English | TI-P170-01 | Download PDF |
| Fig 14HP Carbon Steel Strainer | English | TI-P169-03 | Download PDF |
| Fig 16HP Stainless Steel Strainer | English | TI-P169-08 | Download PDF |
| Fig 16L and Fig 16L Food+ Austenitic Stainless Steel Strainers | English | TI-P160-01 | Download PDF |
| Fig 34 Carbon Steel Strainer - ASTM Material | English | TI-P064-02 | Download PDF |
| Fig 34 Carbon Steel Strainer - EN Material | English | TI-P064-01 | Download PDF |
| Fig 34 Carbon Steel 'Y' Type Strainer - DN250 to DN400 (10" to 16") | English | TI-P168-07 | Download PDF |
| Fig 34HP Carbon Steel Strainer | English | TI-P168-01 | Download PDF |
| Fig 36 Austenitic Stainless Steel Strainer | English | TI-P160-02 | Download PDF |
| Fig 3616 Austenitic Stainless Steel Strainer - ASTM Material | English | TI-P160-04 | Download PDF |
| Fig 3616, Fig 3616 Food+ Austenitic Stainless Steel Strainer - DIN Material | English | TI-P160-05 | Download PDF |
| Fig 36HP Stainless Steel Strainer | English | TI-P160-11 | Download PDF |
| FT14 and FT14HC SG Iron Ball Float Steam Traps (1"HC, 1 1/4", 1 1/2" and 2") | English | TI-S02-27 | Download PDF |
| FT14 Ball Float Steam Trap (Flanged) | English | TI-S02-26 | Download PDF |
| FT14 Ball Float Steam Trap (Screwed) | English | TI-S02-03 | Download PDF |
| FT43 Cast Iron Ball Float Steam Trap DN25 to DN50 | English | TI-S02-21 | Download PDF |
| FT43 Cast Iron Ball Float Steam Traps DN80 to DN100 | English | TI-S02-22 | Download PDF |
| FT44 Carbon Steel Ball Float Steam Traps (DN15 to DN50) | English | TI-S02-14 | Download PDF |
| FT44 Cast Carbon Steel Ball Float Steam Traps DN80 to DN100 | English | TI-S02-23 | Download PDF |
| FT46 Stainless Steel Ball Float Steam Traps DN15 to DN50 (½" to 2") | English | TI-P143-01 | Download PDF |
| FTC32 Carbon Steel Ball Float Steam Trap (DN15 and DN20) | English | TI-P602-01 | Download PDF |
| FTC62 Carbon Steel Ball Float Steam Traps (DN15 - DN25) | English | TI-P179-13 | Download PDF |
| FTC80 Cast Steel 11/2" and 2" Ball Float Steam Trap with ASTM Body | English | TI-P179-02 | Download PDF |
| FTC80 Cast Steel DN40 and DN50 Ball Float Steam Trap with EN Body | English | TI-P179-03 | Download PDF |
| FTGS14 Ball Float Steam Trap (Flanged) | English | TI-P145-18 | Download PDF |
| FTGS14 Ball Float Steam Trap (Screwed) | English | TI-P145-11 | Download PDF |
| FTGS14HC Ball Float Steam Trap (1" Screwed) | English | TI-P145-19 | Download PDF |
| FTS14 Austenitic Stainless Steel Ball Float Steam Trap | English | TI-P145-01 | Download PDF |
| FTS62 Stainless Steel Ball Float Steam Traps (DN15 - DN25) | English | TI-P179-14 | Download PDF |
| FV Flash Vessel | English | TI-P404-03 | Download PDF |
| Gilflo 'B' Flowmeter - Pipeline Unit | English | TI-P337-08 | Download PDF |
| Gilflo Flowmeters - System Overview | English | TI-S41-10 | Download PDF |
| Gilflo ILVA Flowmeters - System Overview | English | TI-P337-06 | Download PDF |
| HL17 High Limit Cut-out | English | TI-P073-11 | Download PDF |
| HM Series Cast Iron Inverted Bucket Steam Traps | English | TI-S03-02 | Download PDF |
| HM34 Series Carbon Steel Inverted Bucket Steam Traps | English | TI-P072-01 | Download PDF |
| Hosedown Gun, Hose and Hose Rack | English | TI-P157-05 | Download PDF |
| HV3 Stop Valve | English | TI-P060-01 | Download PDF |
| IBPC32 Carbon Steel Balanced Pressure Thermostatic Steam Trap with Integral Spiratec Sensor | English | TI-P005-06 | Download PDF |
| IBPS32 Stainless Steel Balanced Pressure Thermostatic Steam Trap with Integral Spiratec Sensor | English | TI-P005-05 | Download PDF |
| IBV Series C Carbon Steel Inverted Bucket Vertical Steam Trap | English | TI-P067-10 | Download PDF |
| IBV Series C-LF2 Carbon Steel Inverted Bucket Vertical Steam Trap | English | TI-P067-13 | Download PDF |
| IBV Series Z Alloy Steel Inverted Bucket Vertical Steam Trap | English | TI-P067-15 | Download PDF |
| IC3AM, IC3DM, IC4AM and IC4DM Monnier International Ultraclean Compressed Air Filters | English | TI-P504-13 | Download PDF |
| IF2M, IF2AM and IF2DM Monnier International Compressed Air Filters | English | TI-P504-11 | Download PDF |
| IJ-MSC and IJ-MSC-H Insulating Jackets for MSC Manifolds | English | TI-P117-10 | Download PDF |
| IJ-S1 Insulation Jacket for S1 Separators | English | TI-P023-49 | Download PDF |
| IJ-S5, IJ-S6, IJ-S5-H and IJ-S6-H Insulation Jackets for S5 and S6 Separators | English | TI-P138-01 | Download PDF |
| IJ-STS17.2 and IJ-STS17.2D Insulation Jackets for the STS17.2 Steam Trapping Station | English | TI-P128-27 | Download PDF |
| IL1M Monnier International Compressed Air Lubricator | English | TI-P504-15 | Download PDF |
| ILVA Flowmeter | English | TI-P337-05 | Download PDF |
| ILVA Flowmeter DN250 and DN300 | English | TI-P337-46 | Download PDF |
| IN15, IN25M and IN40M Steam Injectors | English | TI-P401-05 | Download PDF |
| INS Direct Steam Injection Heating Systems | English | TI-P401-03 | Download PDF |
| IP2, IP2A and IP2D Spirax-Monnier International Compressed Air Filter/Regulators | English | TI-P510-02 | Download PDF |
| IP2M, IP2AM and IP2DM Monnier International Compressed Air Filter/Regulators | English | TI-P504-17 | Download PDF |
| IR1M and IRN1M Monnier International Compressed Air Regulators | English | TI-P504-19 | Download PDF |
| IT Immersion Tubes | English | TI-P401-07 | Download PDF |
| IX1M Monnier International Compressed Air Filter | English | TI-P504-21 | Download PDF |
| KA31, KA33, KB31 and KB33 Cast Iron Self-acting Control Valves | English | TI-P078-02 | Download PDF |
| KA43, KB43 and KC43 Steel Self-acting Control Valves | English | TI-P078-06 | Download PDF |
| KA61, KA63 and KC63 Stainless Steel Self-acting Control Valves | English | TI-P078-08 | Download PDF |
| KB51 and KC51 Bronze Self-Acting Control Valves | English | TI-P078-04 | Download PDF |
| KBV21i and KBV40i Key Operated Boiler Blowdown Valves | English | TI-P405-47 | Download PDF |
| KX31 and KX33 Cast Iron Self-acting Control Valves | English | TI-P078-01 | Download PDF |
| KY51 Bronze Self-acting Control Valves | English | TI-P078-03 | Download PDF |
| LCV1 Bronze Lift Check Valve | English | TI-P029-01 | Download PDF |
| LCV3, LCV4, LCV6 and LCV7 Lift Check Valves | English | TI-P029-16 | Download PDF |
| LRV2 Pressure Reducing Valve Capacities | English | TI-P001-09 | Download PDF |
| LRV2B and LRV2S Gunmetal Pressure Reducing Valves | English | TI-P001-07 | Download PDF |
| M Series Condensate Recovery Unit | English | TI-P089-01 | Download PDF |
| M10F Ball Valve DN1/4" to DN2 1/2" | English | TI-P133-07 | Download PDF |
| M10F ISO Ball Valve DN1/4" to DN2 1/2" | English | TI-P133-11 | Download PDF |
| M10Hi ISO Ball Valve DN¼" to DN2½ | English | TI-P133-70 | Download PDF |
| M10HP Ball Valve DN1/4" to DN2" | English | TI-P133-45 | Download PDF |
| M10HPi ISO Ball Valve DN¼" to DN2 | English | TI-P133-71 | Download PDF |
| M10HTi ISO Tobacco Ball Valve DN¼" to DN2½ | English | TI-P133-67 | Download PDF |
| M10P Ball Valve DN1/4" to DN2 1/2" | English | TI-P133-51 | Download PDF |
| M10Pi ISO Ball Valve DN¼" to DN2½ | English | TI-P133-69 | Download PDF |
| M10S Ball Valve DN¼" to DN2½" | English | TI-P133-06 | Download PDF |
| M10Si ISO Automation Ball Valve DN¼" to DN2½ | English | TI-P133-59 | Download PDF |
| M10Si ISO Ball Valve DN¼" to DN2½ | English | TI-P133-58 | Download PDF |
| M10Ti ISO Ball Valve DN¼" to DN2½" | English | TI-P133-68 | Download PDF |
| M10V Ball Valve DN¼" to 2½" | English | TI-P133-08 | Download PDF |
| M10Vi ISO Ball Valve DN¼" to DN2½ | English | TI-P133-60 | Download PDF |
| M140Fa Ball Valve DN¼" to DN2½" | English | TI-P133-98 | Download PDF |
| M15 ISO Ball Valve DN1/4" to DN2 1/2" | English | TI-P133-34 | Download PDF |
| M15 ISO Ball Valve for Control of Fluids - Sizing Sheet | English | TI-P133-46 | Download PDF |
| M20S and M20H Ball Valves DN25 to DN150 ANSI Class 150, ANSI Class 300 and PN40 | English | TI-P133-02 | Download PDF |
| M21Fi ISO Ball Valve DN15 to DN150 | English | TI-P133-81 | Download PDF |
| M21Hi ISO Reduced Bore Ball Valve DN15 to DN150 Flanged PN40 | English | TI-P133-85 | Download PDF |
| M21HTi ISO (Tobacco) Reduced Bore Ball Valve DN15 to DN150 Flanged PN40 | English | TI-P133-86 | Download PDF |
| M21Si ISO and M21Vi ISO Reduced Bore Ball Valves DN15 to DN150 Flanged PN40 | English | TI-P133-77 | Download PDF |
| M21SiJ ISO and M21ViJ ISO Jacketed Reduced Bore Ball Valves DN40 to DN100 Flanged PN40 | English | TI-P133-99 | Download PDF |
| M21Ti ISO Reduced Bore Ball Valve for the Tobacco Industry DN15 to DN150 Flanged PN40 | English | TI-P133-94 | Download PDF |
| M3 and M6 Plate Heat Exchangers for Residual Blowdown | English | TI-P404-01 | Download PDF |
| M31S ISO Full Bore Ball Valve DN50 to DN200 DIN PN16 (F1 and F4) | English | TI-P133-28 | Download PDF |
| M31V ISO Full Bore Ball Valve DN50 to DN200 DIN PN16 (F1 and F4) | English | TI-P133-31 | Download PDF |
| M33F ISO Full Bore Ball Valve API 6D Firesafe API 607 DN50 to DN200 ANSI 150 and ANSI 300 | English | TI-P133-64 | Download PDF |
| M33H ISO Full Bore Ball Valve DN50 to DN200 ASME 150 and ASME 300 | English | TI-P133-93 | Download PDF |
| M33HT ISO Ball Valve for the Tobacco Industry DN50 to DN200 ASME 150 and ASME 300 | English | TI-P133-91 | Download PDF |
| M33S ISO Full Bore Ball Valve API 6D DN50 to DN200 Flanged ASME 150 and ASME 300 | English | TI-P133-63 | Download PDF |
| M33T ISO Full Bore Ball Valve for the Tobacco Industry DN50 to DN200 ASME 150 and ASME 300 | English | TI-P133-92 | Download PDF |
| M33V ISO Full Bore Ball Valve API 6D DN50 to DN200 ASME (ANSI) 150 and 300 | English | TI-P133-62 | Download PDF |
| M40 ISO Reduced Bore Ball Valve DN25 to DN150 ANSI 150 and ANSI 300 | English | TI-P133-09 | Download PDF |
| M40F ISO Ball Valve - Firesafe DN25 to DN150 ANSI Class 150 and ANSI Class 300 | English | TI-P133-43 | Download PDF |
| M40Fi ISO Reduced Bore Ball Valves DN25 to DN150 ASME (ANSI) 150 and 300 | English | TI-P133-82 | Download PDF |
| M40Hi ISO Reduced Bore Ball Valve DN25 to DN150 Flanged ASME 150 and ASME 300 | English | TI-P133-87 | Download PDF |
| M40HTi ISO (Tobacco) Reduced Bore Ball Valve DN25 to DN150 Flanged ASME 150 and ASME 300 | English | TI-P133-88 | Download PDF |
| M40S ISO Automation Ball Valve DN25 to DN150 | English | TI-P133-40 | Download PDF |
| M40Si ISO and M40Vi ISO Reduced Bore Ball Valves DN25 to DN200 ASME 150 and ASME 300 | English | TI-P133-78 | Download PDF |
| M40SiJ ISO and M40ViJ ISO Jacketed Reduced Bore Ball Valves DN40 to DN100 ASME 150 | English | TI-P133-100 | Download PDF |
| M40Ti ISO Reduced Bore Ball Valve for the Tobacco Industry DN25 to DN150 Flanged ASME 150 and ASME 300 | English | TI-P133-95 | Download PDF |
| M410 Orifice Plate Flowmeter and Carrier Assembly | English | TI-P176-02 | Download PDF |
| M45 ISO Ball Valve DN25 to DN150 | English | TI-P133-48 | Download PDF |
| M45 ISO Ball Valve for Control of Fluids - Sizing Sheet | English | TI-P133-47 | Download PDF |
| M45i Reduced bore ball valve DN25 yo DN150 flanged ASME 150 and ASME 300 | English | TI-P133-102 | Download PDF |
| M70i ISO Forged Stainless Steel Ball Valve for Sanitary Applications | English | TI-P182-05 | Download PDF |
| M750 Display Unit | English | TI-P332-08 | Download PDF |
| M80i ISO Stainless Steel Ball Valve for Sanitary Applications | English | TI-P182-06 | Download PDF |
| M850-W and M850-P Flow Computers | English | TI-P333-29 | Download PDF |
| Mating Flanges | English | TI-P119-07 | Download PDF |
| MF2M Monnier Miniature Compressed Air Filter | English | TI-P504-01 | Download PDF |
| ML3M Monnier Miniature Compressed Air Lubricator | English | TI-P504-03 | Download PDF |
| Model 556/TF56-N Turbidity Monitoring System | English | TI-P403-96 | Download PDF |
| MP2M and MPN2M Monnier Miniature Compressed Air Filter/Regulators | English | TI-P504-05 | Download PDF |
| MPC1M, MPC2M and MPC2AM Monnier High Efficiency Compressed Air Filter/Regulators | English | TI-P504-07 | Download PDF |
| MR1, MRN1, MR2 and MR3 Spirax-Monnier Miniature Compressed Air Regulators | English | TI-P051-02 | Download PDF |
| MR1M, MRN1M and MR2M Monnier Miniature Compressed Air Regulators | English | TI-P504-09 | Download PDF |
| MS1 Conductivity meter | English | TI-P403-25 | Download PDF |
| MSC-125 and MSC-160 Manifolds for Steam Distribution and Condensate Collection. | English | TI-P117-40 | Download PDF |
| MST21 Stainless Steel Balanced Pressure Thermostatic Steam Trap | English | TI-P125-08 | Download PDF |
| No.8 Fixed Temperature Liquid Expansion Steam Trap | English | TI-P018-01 | Download PDF |
| NPT Pressure Gauge with Syphon and Cock | English | TI-P027-03 | Download PDF |
| Payback Calculator for IJ-MSC04, IJ-MSC08, IJ-MSC12, IJ-MSC04-H, IJ-MSC08-H and IJ-MSC12-H | English | TI-P117-11 | Download PDF |
| PC10HP Pipeline Connector | English | TI-P128-10 | Download PDF |
| PC20 Pipeline Connector with Integral Strainer | English | TI-P128-15 | Download PDF |
| PC3001, PC3000 and PC30 Pipeline Connectors | English | TI-P128-34 | Download PDF |
| PC4001, PC4000 and PC40 Pipeline Connectors | English | TI-P128-33 | Download PDF |
| PF6 Stainless Steel Piston Actuated On / Off Valves | English | TI-P373-13 | Download PDF |
| Piping Installation Diagrams | English | TI-F01-37 | Download PDF |
| PN1000 and PN2000 Actuator Spares | English | TI-P357-20 | Download PDF |
| PN1000 and PN2000 Pneumatic Actuators Closing Pressures for 1" to 4" 'C' Series Valves | English | TI-P357-22 | Download PDF |
| PN1000 and PN2000 Pneumatic Actuators Closing Pressures for 5" to 8" 'C' Series Valves | English | TI-P357-25 | Download PDF |
| PN1000 and PN2000 Series Pneumatic Actuators for C Series Control Valves | English | TI-P357-23 | Download PDF |
| PN2000 Series Spring Retract Pneumatic Actuators (for 'C' Series Valves) | English | TI-P357-21 | Download PDF |
| PN3000 and PN4000 Pneumatic Actuators for LE Valve Spares | English | TI-P357-14 | Download PDF |
| PN5000 and PN6000 Series Pneumatic Actuator Spares | English | TI-P357-01 | Download PDF |
| PN600 Series Pneumatic Controllers | English | TI-P320-47 | Download PDF |
| PN9000 Series Pneumatic Actuators for use with Spira-trol Control Valves | English | TI-P357-30 | Download PDF |
| PN9400 Series Pneumatic Actuators for Spira-trol K and L Series DN125-DN300, C Series and QL Series | English | TI-P357-31 | Download PDF |
| PPEC Low Profile Pressure Powered Pump - "The Eliminator" | English | TI-P135-04 | Download PDF |
| Pressure Drop Information (Resistance to Flow of Water) for Strainers | English | TI-S60-21 | Download PDF |
| Probe Clearance Test Instructions for use of Checking Wires | English | TI-P402-75 | Download PDF |
| PTF4 Pivotrol Pump (patented) CE version Dual Mechanism - Pressure Powered Pump | English | TI-P135-13 | Download PDF |
| PV4 and PV6 Piston Valves | English | TI-P118-06 | Download PDF |
| QLM and QLD Series Three-port Control Valves | English | TI-P359-14 | Download PDF |
| R1C Steam Trap Failure Monitor | English | TI-P087-32 | Download PDF |
| RFS1 and RFS2 Recirculating Feedwater Spray Systems | English | TI-P401-08 | Download PDF |
| RIM20 Insertion Rotor Flowmeter | English | TI-P198-04 | Download PDF |
| S1 SG Iron Separator | English | TI-P023-02 | Download PDF |
| S2 Cast Iron Separator (Screwed) | English | TI-P023-07 | Download PDF |
| S5 Carbon Steel Separator | English | TI-P023-11 | Download PDF |
| S6 Austenitic Stainless Steel Separator | English | TI-P023-12 | Download PDF |
| S7 Carbon Steel Separator DN65 to DN350 | English | TI-P138-03 | Download PDF |
| S8 Stainless Steel Separator DN65 to DN350 | English | TI-P138-10 | Download PDF |
| SA121, SA122, SA128 and SA1219 Self-acting Temperature Control Systems | English | TI-P046-01 | Download PDF |
| SB and SBRA Gunmetal Self-acting Temperature Control Valves | English | TI-P044-01 | Download PDF |
| SBP30 Sealed Balanced Pressure Thermostatic Steam Trap | English | TI-P120-01 | Download PDF |
| SC20 Food+ and SCS20 Sample Coolers | English | TI-P403-09 | Download PDF |
| SCA Series Steel Inverted Bucket Steam Traps | English | TI-P077-05 | Download PDF |
| Scanner 2000 Steam Mass Flow Transmitter | English | TI-P335-23 | Download PDF |
| Series III Cascade Condensate Recovery Unit | English | TI-P089-06 | Download PDF |
| Series III Condensate Recovery Unit Single Pump Sizing Chart | English | TI-P089-05 | Download PDF |
| Series III Condensate Recovery Unit with Copper Receiver | English | TI-P089-04 | Download PDF |
| Series III Condensate Recovery Unit with Galvanised Receiver | English | TI-P089-03 | Download PDF |
| Series III Condensate Recovery Unit with Galvanised Receiver, Single or Duplex Pumps | English | TI-P089-07 | Download PDF |
| SGC40 and SGS40 Sight Glasses | English | TI-P130-28 | Download PDF |
| SIB30 and SIB30H Stainless Steel Sealed Inverted Bucket Steam Traps | English | TI-P110-01 | Download PDF |
| SIB45 Stainless Steel Sealed Inverted Bucket Steam Trap | English | TI-P110-02 | Download PDF |
| Sight Check (combined sight glass and check valve) | English | TI-P022-01 | Download PDF |
| Single Window and Double Window Sight Glasses | English | TI-P022-05 | Download PDF |
| SJT Steam Jet Thermocompressor | English | TI-P493-02 | Download PDF |
| SM45 Bimetallic Steam Trap | English | TI-P025-01 | Download PDF |
| SMC32 and SMC32Y Carbon Steel Bimetallic Steam Traps | English | TI-P076-10 | Download PDF |
| SMC32F and SMC32YF Carbon Steel Integrally Flanged Bimetallic Steam Traps | English | TI-P076-17 | Download PDF |
| SP1 Positioner | English | TI-P343-10 | Download PDF |
| SP300 Electropneumatic Smart (Fieldbus Positioner) | English | TI-P370-19 | Download PDF |
| SP7-20, SP7-21 and SP7-22 Smart Positioner | English | TI-P706-04 | Download PDF |
| SP80 and SP100 Bimetallic Steam Traps | English | TI-P624-02 | Download PDF |
| Spiratec R1 and R12 Remote Test Point | English | TI-P087-02 | Download PDF |
| Spiratec R16C Automatic Steam Trap Monitor | English | TI-P087-20 | Download PDF |
| Spiratec ST14, ST16 and ST17 Sensor Chambers and sensors | English | TI-P086-17 | Download PDF |
| Spiratec Type 30 and Type 40 Trap Failure Indicators | English | TI-P087-04 | Download PDF |
| Spira-trol Two-port Control Valves - EN Standard LE, LF and LL DN15 to DN100 and ASME Standard LEA, LFA and LLA 1/2" to 4" | English | TI-S24-70 | Download PDF |
| Spira-trol Two-port Control Valves EN Standard JE, JF and JL DN15 to DN200 and ASME Standard JEA, JFA and JLA 1/2" to 8" | English | TI-S24-60 | Download PDF |
| Spirax EasiHeat DHW EN Potable and Process Water Heating System Compact Heat Transfer Solution | English | TI-P481-02 | Download PDF |
| Spirax EasiHeat HTG (Condensate Control) EN Heating System Compact Heat Transfer Solution | English | TI-P481-01 | Download PDF |
| Spirax EasiHeat HTG (Steam Side Control) EN Heating System Compact Heat Transfer Solution | English | TI-P481-11 | Download PDF |
| Spirax FREME Flash Recovery Energy Management Equipment | English | TI-P477-03 | Download PDF |
| Spirax SafeBloc DBB3 Double Block and Bleed Bellows Sealed Stop Valve | English | TI-P184-08 | Download PDF |
| SPM Stainless Steel Condensate Recovery Unit | English | TI-P089-38 | Download PDF |
| SPS Series Stainless Steel Condensate Recovery Units | English | TI-P089-37 | Download PDF |
| SRV2S Stainless Steel Pressure Reducing Valve | English | TI-P186-05 | Download PDF |
| SRV461S and SRV463S Stainless Steel Direct Acting Pressure Reducing Valves | English | TI-P186-01 | Download PDF |
| SSC20 Sanitary Sample Cooler | English | TI-P403-82 | Download PDF |
| Steam/Water Mixing Stations - MkII Valve | English | TI-P157-06 | Download PDF |
| Steam/Water Mixing Valve - MkII | English | TI-P157-08 | Download PDF |
| Steri-trol Aseptic Service 'S' series Two-port Pneumatic Control Valves - DN15 (½") to DN100 (4") | English | TI-P183-02 | Download PDF |
| STS17.2 Stainless Steel Compact Pipeline Connector Steam Trapping Station | English | TI-P128-22 | Download PDF |
| SV60 Safety Valve | English | TI-S13-27 | Download PDF |
| SV73 Cast Iron Safety Valve | English | TI-S13-25 | Download PDF |
| SV74 Carbon Steel Safety Valve | English | TI-S13-30 | Download PDF |
| TCO1 Temperature Cut-out Valve | English | TI-P157-18 | Download PDF |
| TD120M High Pressure Thermodynamic Steam Trap with Replaceable Seat | English | TI-P150-11 | Download PDF |
| TD16H thermodynamic steam trap | English | TI-P151-07 | Download PDF |
| TD42 Thermodynamic Steam Trap | English | TI-P068-22 | Download PDF |
| TD42A Thermodynamic Steam Trap | English | TI-P151-04 | Download PDF |
| TD42L and TD42H Thermodynamic Steam Traps | English | TI-S01-03 | Download PDF |
| TD42S2 Thermodynamic Steam Trap | English | TI-P068-07 | Download PDF |
| TD42S3 Thermodynamic Steam Trap for Low Ambient Temperature Service | English | TI-P068-23 | Download PDF |
| TD52M, TD52MLC, TD52MA and TD52MLCA Thermodynamic Steam Traps | English | TI-P068-18 | Download PDF |
| TD62LM & TD62M Thermodynamic Steam Traps with replaceable seats ASTM Body (Flanged connections) | English | TI-P068-20 | Download PDF |
| TD62LM and TD62M Thermodynamic Steam Traps with Replaceable Seats EN Body (Flanged connections) | English | TI-P068-19 | Download PDF |
| TDC46M Carbon Steel Thermodynamic Steam Trap with Maintainable Seat | English | TI-P187-04 | Download PDF |
| TDS46M Stainless Steel Thermodynamic Steam Trap with Maintainable Seat | English | TI-P187-02 | Download PDF |
| Temperature Control Ancillaries | English | TI-P033-01 | Download PDF |
| TFA Flowmeter for Saturated Steam Service | English | TI-P193-01 | Download PDF |
| The Pivotrol® Pump PTC Pressure Powered Pump | English | TI-5-010 | Download PDF |
| Thermocirc Steam / Water Mixing Valve | English | TI-P157-19 | Download PDF |
| Thermodynamic Steam Trap TD52 | English | TI-P014-23-US | Download PDF |
| TN2000 Series Pneumatic Piston Actuators for DN125 to DN300 Spira-trol Series Control Valves | English | TI-P327-08 | Download PDF |
| TN2000 Series Pneumatic Piston Actuators for DN125 to DN300 Spira-Trol Series Control Valves | English | TI-P327-01 | Download PDF |
| TSS21 Stainless Steel Sealed Thermostatic Steam Tracer Trap | English | TI-P125-02 | Download PDF |
| Turflow Lite Heat Exchangers | English | TI-P222-08 | Download PDF |
| TVA Flowmeter for Saturated and Superheat Steam Service | English | TI-P192-01 | Download PDF |
| TW Three-port Self-acting Control Valve For Liquid Systems | English | TI-P047-01 | Download PDF |
| Type 130 and HL10 'Safeguard High Limit Control' | English | TI-P073-03 | Download PDF |
| Type 20 and Type 40 Direct Steam Injection (SI) Humidifiers | English | TI-P795-03 | Download PDF |
| Type 20 and Type 40 Sizing Direct Steam Injection Humidifiers | English | TI-P795-02 | Download PDF |
| Type 58 Temperature Control Valve Capacities and Typical Applications | English | TI-P041-01 | Download PDF |
| Type 8200L and 9300L Self-Retracting Hose Reels | English | TI-P157-22 | Download PDF |
| UBP32 Sealed Balanced Pressure Thermostatic Steam Trap for use with Pipeline Connectors | English | TI-P127-01 | Download PDF |
| UFT32 Sealed Stainless Steel Ball Float Steam Trap (for use with Pipeline Connectors) | English | TI-P146-05 | Download PDF |
| UIB30 and UIB30H Sealed Inverted Bucket Steam Traps (for use with Pipeline Connectors) | English | TI-P113-01 | Download PDF |
| UIB45 Sealed Inverted Bucket Steam Trap (for use with Pipeline Connectors) | English | TI-P113-03 | Download PDF |
| UKAS Accredited Calibration Datasheet for Spirax Sarco Flowmeters | English | TI-F21-20 | Download PDF |
| Universal Control Panel with SIMS Technology | English | TI-P481-12 | Download PDF |
| UP100 Ultrasonic Trap Tester | English | TI-P087-35 | Download PDF |
| USM21 Sealed Bimetallic Steam Trap for use with Pipeline Connectors | English | TI-P625-04 | Download PDF |
| USM32 Sealed Bimetallic Steam Trap for use with Pipeline Connectors | English | TI-P625-11 | Download PDF |
| UTDS46M Stainless Steel Thermodynamic Steam Trap for use with Pipeline Connectors | English | TI-P187-03 | Download PDF |
| UTM20 Series Ultrasonic Transit-time Flowmeters | English | TI-P505-01-US | Download PDF |
| VAD Variable Area Desuperheaters | English | TI-P451-01 | Download PDF |
| Venting and Non-venting Ball Valve | English | TI-P560-01 | Download PDF |
| VEP and VES, VEP and VES Food+ Turflow Heat Exchangers | English | TI-P222-03 | Download PDF |
| VHT Vent Heads | English | TI-P405-42 | Download PDF |
| VIM20 Vortex Insertion Flowmeter | English | TI-P339-07 | Download PDF |
| VLM30/VLM30 Food+ In-line Vortex Flowmeter | English | TI-P736-01 | Download PDF |
| WG2 Water Level Gauge | English | TI-P409-04 | Download PDF |
| WS4 Water Seal Pot | English | TI-S12-03 | Download PDF |
| WV1 Water Valve - Pilot Operated | English | TI-P402-03 | Download PDF |
| Document | Language | Reference number | Download |
|---|---|---|---|
| A3S Bellows Sealed Stop Valve | English | IM-P132-11 | Download PDF |
| ABV21i and ABV40i Air Actuated Boiler Blowdown Valves | English | IM-P405-46 | Download PDF |
| Addendum to IM-P327-02, Field Reversing TN2000 Series Actuators | English | IM-P327-03 | Download PDF |
| AE10S High Capacity Automatic Air and Gas Vent for Liquid Systems | English | IM-P149-13 | Download PDF |
| AE14 Automatic Air Vents for Liquid Systems | English | IM-P149-06 | Download PDF |
| AE30 Automatic Air Eliminators / Air and Gas Vents for Liquid Systems | English | IM-P017-08 | Download PDF |
| AE36 and AE36A Automatic Air Eliminators / Air Vents for Liquid Systems | English | IM-P017-03 | Download PDF |
| AE50S Automatic Air and Gas Vent for Liquid Systems | English | IM-P017-11 | Download PDF |
| AEL6 Series Smart Electric Linear Actuators for DN15 to DN100 Control Valves | English | IM-P358-24 | Download PDF |
| AEL6 Series Smart Electric Linear Actuators for DN15 to DN100 Control Valves - Software Installation Instructions | English | IM-P358-27 | Download PDF |
| AES14, AES14S and AES14E Austenitic Stainless Steel Automatic Air Vents for Liquid Systems - ½" and ¾" | English | IM-P149-15 | Download PDF |
| Airodyn, BRair and BRoil Compressed Air Drain Traps | English | IM-S48-06 | Download PDF |
| APS1 Probe Simulator | English | IM-P402-69 | Download PDF |
| APT10 and APT10SS Automatic Pump Traps | English | IM-P612-32 | Download PDF |
| APT10-2 Automatic Pump Trap | English | IM-P612-18 | Download PDF |
| APT10-4.5 Spares 1 | English | IM-P612-31 | Download PDF |
| APT10-4.5 Spares 2 | English | IM-P612-30 | Download PDF |
| APT10-PPU, APT14-PPU and APT14HC-PPU (Closed System) Automatic Pump-trap Packaged Units | English | IM-P680-02 | Download PDF |
| APT14, APT14HC and APT14SHC Automatic Pump Traps | English | IM-P612-04 | Download PDF |
| APT14, APT14HC and APT14SHC Spares 1 | English | IM-P612-05 | Download PDF |
| APT14, APT14HC and APT14SHC Spares 2 | English | IM-P612-06 | Download PDF |
| Armatures metals | English | IM-P403-99 | Download PDF |
| AV13 Air Vent for Steam Systems | English | IM-P010-07 | Download PDF |
| AV45 Air Vent for Steam Systems | English | IM-P123-13 | Download PDF |
| AVC32 Carbon Steel Air Vent for Steam Systems | English | IM-P123-14 | Download PDF |
| AVS32 Stainless Steel Air Vent for Steam Systems | English | IM-P123-17 | Download PDF |
| B850-W and B850-P Boiler House Energy Monitor | English | IM-P408-03 | Download PDF |
| B850-W and B850-P Boiler House Energy Monitor Quickstart Guide | English | IM-P408-04 | Download PDF |
| Balance Pipe Assembly for the DP Type Valve | English | IM-S10-21 | Download PDF |
| BBV Automatic or Manually Actuated Boiler Blowdown Valves | English | IM-P405-54 | Download PDF |
| BDV1 and BDV2 Blowdown/Depressurisation Valves | English | IM-P600-02 | Download PDF |
| BDV60 Blowdown Vessel | English | IM-P405-31 | Download PDF |
| Bimetallic Steam Traps and Bimetallic Air Vents Supplementary Safety Information | English | IM-GST-23 | Download PDF |
| Body Gasket and Studs and Nuts Set for DP Pilot Operated Pressure Reducing Valves | English | IM-S10-28 | Download PDF |
| Bolts and Nuts Set for Diaphragm Chamber Securing on the DP Type Valve | English | IM-S10-27 | Download PDF |
| BPC32, BPC32Y, BPC32F, BPC32YF, BPC32CV, BPC32YCV, BPC32CVF and BPC32YCVF Carbon Steel Balanced Pressure Thermostatic Steam Trap | English | IM-P005-02 | Download PDF |
| BPS32 and BPS32Y Stainless Steel Balanced Pressure Thermostatic Steam Traps | English | IM-P005-04 | Download PDF |
| BPT13 Balanced Pressure Thermostatic Steam Traps | English | IM-P122-02 | Download PDF |
| BPT13 Brass Balanced Pressure Thermostatic Steam Trap | English | IM-P122-01 | Download PDF |
| BPT13T and BPT13GX Balanced Pressure Thermostatic Steam Traps | English | IM-P126-05 | Download PDF |
| BPW32 DN15, DN20 and DN25 Balanced Pressure Wafer Steam Trap | English | IM-P126-07 | Download PDF |
| BRoil-SD Spare Disc Kit - Installation Instructions | English | IM-P610-16 | Download PDF |
| BRV2 Range of Pressure Reducing Valves | English | IM-P045-10 | Download PDF |
| BRV2, SRV2, BRV71 and BRV73 Pressure Controls Supplementary Safety Information | English | IM-F10-13 | Download PDF |
| BRV2SP and BRV2BP Products supplied with external pressure sensing | English | IM-P045-08 | Download PDF |
| BRV71 and BRV73 Pressure Reducing Valves | English | IM-P210-04 | Download PDF |
| BSA and BSAT Bellows Sealed Stop Valves | English | IM-P137-02 | Download PDF |
| BSA3-BD and BSA6-BD Bellows Sealed Stop Valves | English | IM-P184-19 | Download PDF |
| BSA3HP Bellows Sealed High Pressure Stop Valve | English | IM-P184-17 | Download PDF |
| BSA6T and BSA64T Stainless Steel Bellows Sealed Stop Valves | English | IM-P184-03 | Download PDF |
| BSP and NPT Pressure Gauges with Syphon and Cock | English | IM-P027-02 | Download PDF |
| BT1050 Boiler Blowdown Timer | English | IM-P405-39 | Download PDF |
| BT6-B and BT6-B Food+ Sanitary Balanced Pressure Thermostatic Steam Trap | English | IM-P180-31 | Download PDF |
| BT6HC Hygienic Sanitary Balanced Pressure Steam Trap for High Capacity and CIP/SIP Applications | English | IM-P180-12 | Download PDF |
| BTD52L and BTD52L Food+ Thermodynamic Steam Trap | English | IM-P181-03 | Download PDF |
| BTM7, BTM7 Food+, BTS7 and BTS7.1 Balanced Pressure Thermostatic Clean Steam Traps | English | IM-P180-05 | Download PDF |
| BVA300 Series Pneumatic Actuators for Spirax Sarco Ball Valves | English | IM-P372-24 | Download PDF |
| Bydrain Frost Protection Liquid Expansion Trap | English | IM-P670-01 | Download PDF |
| CA10S, CA14 and CA14S Air and Gas Traps | English | IM-P148-13 | Download PDF |
| CA44, CA44S, CA46 and CA46S Air and Gas Traps | English | IM-P148-37 | Download PDF |
| CAS14 and CAS14S Austenitic Stainless Steel Ball Float Air and Gas Traps - 1/2", 3/4" and 1" | English | IM-P148-39 | Download PDF |
| Colima TOR Series - Magnetic Level Switches | English | IM-P324-03 | Download PDF |
| Colima Visco and Colima Viscorol Magnetic Level Controllers | English | IM-P329-02 | Download PDF |
| Control Pipe Assembly for the DP Type Valve | English | IM-S10-20 | Download PDF |
| CRU 200 and 500 Series Condensate Recovery Unit (Fixed speed pumps) | English | IM-P681-07 | Download PDF |
| CS10-1 Stainless Steel Clean Steam Separator | English | IM-P023-60 | Download PDF |
| CSF16 and CSF16T Stainless Steel Steam and Sterile Air Filters | English | IM-P180-42 | Download PDF |
| CSF16 and CSF16T Stainless Steel Steam and Sterile Air Filters | English | IM-P180-42-CA | Download PDF |
| CSF16 and CSF16T Stainless Steel Steam and Sterile Air Filters | English | IM-P180-45 | Download PDF |
| CSG-HS Clean Steam Generation System | English | IM-P663-02 | Download PDF |
| DCV1, DCV3, DCV3LT and DCV3 Food+ Disc Check Valves | English | IM-P134-07 | Download PDF |
| DCV10 and DCV10C Centrally Guided Disc Check Valves | English | IM-P601-33 | Download PDF |
| DCV3/B Boiler Feed Check Valve | English | IM-P402-35 | Download PDF |
| DCV4 Disc Check Valve | English | IM-P134-08 | Download PDF |
| DCV41 and DCV41 Food+ Austenitic Stainless Steel Disc Check Valve | English | IM-P601-19 | Download PDF |
| DCV6 Disc Check Valve | English | IM-P134-22 | Download PDF |
| DCV8 Disc Check Valve | English | IM-P601-02 | Download PDF |
| DF1 and DF2 Diffusers | English | IM-P155-07 | Download PDF |
| DP143 and DP163 Pressure Reducing Valve Spares | English | IM-P006-08 | Download PDF |
| DP143, DP143G, DP143H and DP163, DP163G, DP163Y Pilot Operated Pressure Reducing Valves | English | IM-P006-07 | Download PDF |
| DP17 to DP27 Pilot Valve Assembly Upgrade Kit Fitting Instructions | English | IM-P100-16 | Download PDF |
| DP17, DP143 and DP163 Pressure Reducing Valves Supplementary Safety Information | English | IM-S10-30 | Download PDF |
| DP17, DP17E, DP17G, DP17R, DP17Y and DP27G Pilot Operated Pressure Reducing Valves | English | IM-P100-05 | Download PDF |
| DP17, DP17E, DP17G, DP17R, DP17Y and DP27G Pilot Operated Pressure Reducing Valves | English | IM-P244-01 | Download PDF |
| DP17T and DP17TE Pilot Operated Pressure/Temperature Control Valves | English | IM-P101-04 | Download PDF |
| DP27, DP27E, DP27R and DP27Y Pilot Operated Pressure Reducing Valves | English | IM-P470-03 | Download PDF |
| DP27T and DP27TE Pilot Operated Pressure/Temperature Control Valves | English | IM-P240-02 | Download PDF |
| DP27T and DP27TE Pilot Operated Pressure/Temperature Control Valves | English | IM-P470-09 | Download PDF |
| DPP17E and DPP17EE Pressure Reducing Valves | English | IM-P208-02 | Download PDF |
| Dri-Line Mk3 Monnier Compressed Air Drain Trap | English | IM-P504-24 | Download PDF |
| DRV and DRVG Pressure Reducing Valves | English | IM-S12-04 | Download PDF |
| EasiHeat Mechanical Installation and Commissioning Instructions | English | IM-S27-05 | Download PDF |
| EL2270 Temperature Sensor EL2271 Temperature Sensor with transmitter with optional Food+ Thermowell | English | IM-P322-05 | Download PDF |
| EL2600 Pressure Transmitter | English | IM-P322-03 | Download PDF |
| ELM ElectroMagnetic Inductive Flowmeter | English | IM-P309-02 | Download PDF |
| EP5 and ISP5 Series Electropneumatic Positioners | English | IM-P343-16 | Download PDF |
| EP500 Advanced ATEX Electropneumatic Positioner | English | IM-P343-46 | Download PDF |
| EP500 Standard Electropneumatic Positioner | English | IM-P343-44 | Download PDF |
| EP6 Electro-pneumatic Positioner | English | IM-P703-02 | Download PDF |
| EP6 Hazardous Area (Ex approved) Electro-pneumatic Positioner | English | IM-P703-04 | Download PDF |
| EP6 Positioner Quick Start Guide | English | IM-P703-05 | Download PDF |
| Feedtanks | English | IM-P401-31 | Download PDF |
| Fig 12, Fig 14HP, Fig 16, Fig 16HP and Fig 16L Strainers | English | IM-S26-01 | Download PDF |
| Flash Condensing De-aerator Heads | English | IM-P401-30 | Download PDF |
| FT Mechanism Assembly 40mm | English | IM-S02-17 | Download PDF |
| FT Mechanism Assembly 50mm | English | IM-S02-16 | Download PDF |
| FT, IFT and UFT Ball Float Steam Traps Supplementary Safety Information | English | IM-S02-55 | Download PDF |
| FT14 and FT14HC Ball Float Steam Traps (1"HC, 1 1/4", 1 1/2" and 2") | English | IM-S02-54 | Download PDF |
| FT14, IFT14, FTGS14 and IFTGS14 Main Valve Assembly and Air Vent Maintenance Kit | English | IM-S02-58 | Download PDF |
| FT43, FT44, FT46 and FT47 Ball Float Steam Traps | English | IM-S02-30 | Download PDF |
| FTC32 Ball Float Steam Trap ½" and ¾" (DN15 and DN20) | English | IM-P602-12 | Download PDF |
| FTC62 and FTS62 Ball Float Steam Traps | English | IM-P179-15 | Download PDF |
| FTC80 Cast Steel Ball Float Steam Trap | English | IM-P179-06 | Download PDF |
| FTGS14 Ball Float Steam Trap DN15 (1/2") to DN25 (1") | English | IM-P145-12 | Download PDF |
| FTGS14HC Ball Float Steam Trap (1" Screwed) | English | IM-P145-20 | Download PDF |
| FTS14 Austenitic Stainless Steel Ball Float Steam Trap 1/2" (DN15) to 1" (DN25) | English | IM-P145-02 | Download PDF |
| FTS23 Stainless Steel Body and Cover FTC23 Carbon Steel Body with Stainless Steel Cover Ball Float Steam Traps | English | IM-P605-02 | Download PDF |
| FV Flash Vessel | English | IM-P404-10 | Download PDF |
| Gilflo 'B' type Flowmetering Systems | English | IM-P337-10 | Download PDF |
| Head Conversion Kit for SA Control Systems SA121, 1219, 122, 123, 128 | English | IM-P382-02 | Download PDF |
| HL17 High Limit Cut-out | English | IM-P278-01 | Download PDF |
| HM and HM34 Inverted Bucket Steam Traps | English | IM-S03-11 | Download PDF |
| IBPC32, IBPS32 and ISMC32 Steam Traps with Integral Spiratec Sensors | English | IM-F01-38 | Download PDF |
| IBV Series Inverted Bucket Vertical Steam Traps | English | IM-P067-11 | Download PDF |
| IC3AM, IC3DM, IC4AM and IC4DM Monnier International Ultraclean Compressed Air Filters | English | IM-P504-14 | Download PDF |
| IF2M, IF2AM and IF2DM Monnier International Compressed Air Filters | English | IM-P504-12 | Download PDF |
| IFTGS14 Ball Float Steam Trap and with Integral Spiratec Sensor | English | IM-P615-12 | Download PDF |
| IL1M Monnier International Compressed Air Lubricator | English | IM-P504-16 | Download PDF |
| ILVA Flowmetering System | English | IM-P337-04 | Download PDF |
| IN15, IN25M and IN40M Steam Injectors | English | IM-P401-27 | Download PDF |
| Internal Strainer for the DP17, DP27 and 37D Pilot Operated Pressure Reducing Valves | English | IM-S10-26 | Download PDF |
| Inverted Bucket Steam Traps Supplementary Safety Information | English | IM-S03-12 | Download PDF |
| IP2M, IP2AM and IP2DM Monnier International Compressed Air Filter/Regulators | English | IM-P504-18 | Download PDF |
| IR1 Spirax-Monnier International Compressed Air Regulator | English | IM-P058-05 | Download PDF |
| IR1M and IRN1M Monnier International Compressed Air Regulators | English | IM-P504-20 | Download PDF |
| ITD32, IBP21, IBP21S, IBP30, ISM21 and IFT14 Steam Traps With Integral Spiratec Sensors | English | IM-F01-30 | Download PDF |
| IX1 Spirax-Monnier International Compressed Air Filter | English | IM-P057-04 | Download PDF |
| IX1M Monnier International Compressed Air Filter | English | IM-P504-22 | Download PDF |
| KBV21i and KBV40i Key Operated Boiler Blowdown Valves | English | IM-P405-48 | Download PDF |
| LCV, DCV, SDCV and WCV Disc Check Valves Supplementary Safety Information | English | IM-S19-01 | Download PDF |
| LCV1 Lift check valve | English | IM-P029-06 | Download PDF |
| LCV3, LCV4, LCV6 and LCV7 Lift Check Valves | English | IM-P029-17 | Download PDF |
| Level Control Systems Supplementary Safety Information | English | IM-P402-115 | Download PDF |
| LP20 Capacitance Level Probe | English | IM-P402-37 | Download PDF |
| M Series Condensate Recovery Unit | English | IM-P089-29 | Download PDF |
| M10F and M10F ISO ball valve | English | IM-P133-18 | Download PDF |
| M10Hi ISO Ball Valve DN 1/4" to DN 2 1/2 | English | IM-P133-76 | Download PDF |
| M10Hi ISO Ball Valve DN 1/4" to DN 2 1/2 | English | IM-P167-12 | Download PDF |
| M10HP Ball Valve Screwed, SW and BW versions | English | IM-P133-53 | Download PDF |
| M10HPi ISO Ball Valve Screwed, SW and BW versions | English | IM-P133-74 | Download PDF |
| M10HPi ISO Ball Valve Screwed, SW and BW versions | English | IM-P167-16 | Download PDF |
| M10HTi ISO Tobacco Ball Valve Screwed, SW, BW and Flanged versions | English | IM-P133-75 | Download PDF |
| M10P Ball Valve Screwed, SW and BW versions | English | IM-P133-52 | Download PDF |
| M10Pi ISO Ball Valve Screwed, SW and BW versions | English | IM-P133-72 | Download PDF |
| M10S Ball Valve DN¼" to DN2½" Screwed, SW, BW and Flanged versions | English | IM-P133-16 | Download PDF |
| M10Si ISO, M10Si ISO Automation and M10Vi ISO Ball Valves Screwed, SW, BW and Flanged versions | English | IM-P133-61 | Download PDF |
| M10Ti ISO Ball Valve Screwed, SW, BW and Flanged versions | English | IM-P133-73 | Download PDF |
| M10V Ball Valve DN¼" to DN2½" Screwed, SW, BW and Flanged versions | English | IM-P133-15 | Download PDF |
| M15 ISO Ball Valve Screwed, SW, BW and flanged versions | English | IM-P133-41 | Download PDF |
| M21Fi ISO Ball Valves DN15 to DN150 | English | IM-P133-83 | Download PDF |
| M21Hi and M21HTi (Tobacco) Reduced Bore Ball Valves DN15 to DN 150 Flanged PN40. | English | IM-P133-89 | Download PDF |
| M21S ISO ball valve | English | IM-P133-20 | Download PDF |
| M21Si ISO and M21Vi ISO Ball Valves DN15 to DN150 | English | IM-P133-80 | Download PDF |
| M31 ISO Ball Valve | English | IM-P133-26 | Download PDF |
| M40 ISO ball valve | English | IM-P133-19 | Download PDF |
| M40Fi ISO Reduced Bore Ball Valve DN25 to DN150 ASME (ANSI) 150 and 300 | English | IM-P133-84 | Download PDF |
| M40Hi and M40HTi (Tobacco) Reduced Bore Ball Valves0 | English | IM-P133-90 | Download PDF |
| M410 Orifice Plate Assemblies | English | IM-P176-05 | Download PDF |
| M45 ISO Ball Valve DN25 to DN150 | English | IM-P133-42 | Download PDF |
| M70i ISO and M80i ISO Stainless Steel Ball Valves for Sanitary Systems | English | IM-P173-01 | Download PDF |
| M70i ISO and M80i ISO Stainless Steel Ball Valves for Sanitary Systems | English | IM-P182-07 | Download PDF |
| M750 Display Unit | English | IM-P332-07 | Download PDF |
| M750 Option Pods | English | IM-P332-10 | Download PDF |
| M850-P-x Panel Mount Adaptor Plate | English | IM-P333-30 | Download PDF |
| M850-W and M850-P Flow Computers | English | IM-P333-26 | Download PDF |
| M850-W and M850-P Flow Computers Quickstart Guide | English | IM-P333-27 | Download PDF |
| Main Diaphragm Set for the DP Type Valve | English | IM-S10-22 | Download PDF |
| MF2M Monnier Miniature Compressed Air Filter | English | IM-P504-02 | Download PDF |
| ML3M Monnier Miniature Compressed Air Lubricator | English | IM-P504-04 | Download PDF |
| Model 556 Converter Turbidity Monitor | English | IM-P403-98 | Download PDF |
| Model TF56-N Sensor Turbidity Monitor | English | IM-P403-97 | Download PDF |
| MP2M and MPN2M Monnier Miniature Compressed Air Filter/Regulators | English | IM-P504-06 | Download PDF |
| MPC1, MPC2 and MPC2A High Efficiency Compressed Air Filter/Regulators | English | IM-P504-08 | Download PDF |
| MR1M, MRN1M and MR2M Monnier Miniature Compressed Air Regulators | English | IM-P504-10 | Download PDF |
| MS1 Conductivity meter The essential instrument for every boilerhouse | English | IM-P403-24 | Download PDF |
| MSC Manifolds - ASTM for Steam Distribution and Condensate Collection | English | IM-P117-03 | Download PDF |
| MSC Manifolds - DIN for Steam Distribution and Condensate Collection | English | IM-P117-17 | Download PDF |
| MSC-125 and MSC-160 Manifolds for Steam Distribution and Condensate Collection | English | IM-P117-39 | Download PDF |
| MST18 Steam Trap | English | IM-P125-06 | Download PDF |
| MST21 Stainless Steel Balanced Pressure Thermostatic Steam Trap | English | IM-P125-07 | Download PDF |
| No.8 Fixed Temperature Liquid Expansion Steam Trap | English | IM-P018-02 | Download PDF |
| PA20 Preamplifier | English | IM-P402-67 | Download PDF |
| PA420 4-20 mA Loop Powered Level Preamplifier | English | IM-P402-139 | Download PDF |
| PC10, PC20, IPC20 and IPC21 Pipeline Connectors | English | IM-P128-11 | Download PDF |
| PC10HP Pipeline Connector (ASME 600) | English | IM-P128-13 | Download PDF |
| PC4001, PC4000, PC40 and PC3001, PC3000, PC30 Pipeline Connectors | English | IM-P128-35 | Download PDF |
| Pilot Valve Assembly and Pilot Filter for DP27 Pilot Operated Pressure Reducing Valves | English | IM-P470-06 | Download PDF |
| Pilot Valve Diaphragm Set for the DP17 and DP27 plus Pilot Valve Chamber Assembly for the DP17 | English | IM-S10-24 | Download PDF |
| PLC Control Unit for CSM-PD Pre-heating and Degassing Systems | English | IM-P486-14 | Download PDF |
| PN1000 and PN2000 Pneumatic Actuators | English | IM-P357-24 | Download PDF |
| PN5000 and PN6000 Series Pneumatic Actuators | English | IM-P357-04 | Download PDF |
| PN9000 Series Pneumatic Actuators | English | IM-P357-29 | Download PDF |
| Pressure Control Spring for the DP and SDP Pilot Operated Pressure Reducing Valves | English | IM-S10-23 | Download PDF |
| Pressure Power Pump Flow Counter | English | IM-P135-05 | Download PDF |
| PTF4 Pivotrol Pump (patented) CE version Dual Mechanism - Pressure Powered Pump | English | IM-P135-14 | Download PDF |
| PV4 and PV6 Piston Valves | English | IM-P118-05 | Download PDF |
| QLM and QLD Series DN125 to DN200 Three Port Control Valves | English | IM-P359-15 | Download PDF |
| QLM and QLD Series DN15 to DN100 Three Port Control Valves | English | IM-P359-01 | Download PDF |
| R1C Steam Trap Failure Monitor | English | IM-P087-33 | Download PDF |
| RIM20 Rotor Insertion Flowmeter | English | IM-P198-05 | Download PDF |
| SA Control Valve Types: BM, BMF, BX, SB, NS, KA, KB, KC, BMRA, BMFRA, BXRA, SBRA, KX, KY | English | IM-S21-01 | Download PDF |
| SA Temperature Control Systems Supplementary Safety Information | English | IM-S20-04 | Download PDF |
| SA Temperature Control Systems Type 422 and 423 | English | IM-P380-02 | Download PDF |
| SA121, SA122, SA123, SA128 and SA1219 Self-acting Temperature Control Systems (Knob Adjustment) | English | IM-P381-01 | Download PDF |
| SA121, SA122, SA128 and SA1219 Self-acting Temperature Control Systems (Dial Adjustment) | English | IM-P382-01 | Download PDF |
| SAD Steam Atomising Desuperheater | English | IM-P475-02 | Download PDF |
| SBP30 Sealed Balanced Pressure Thermostatic Steam Trap | English | IM-P120-04 | Download PDF |
| SC20 Sample Coolers and Systems | English | IM-P403-66 | Download PDF |
| SCA Series Inverted Bucket Steam Traps | English | IM-P077-06 | Download PDF |
| SDCV3, SDCV4, SDCV7 and SDCV8 Split Disc Check Valves | English | IM-P601-03 | Download PDF |
| Series A Electric Linear Actuators | English | IM-P358-11 | Download PDF |
| SGC40 and SGS40 Sight Glasses | English | IM-P130-29 | Download PDF |
| SIB30, SIB30H and SIB45 Sealed Inverted Bucket Steam Traps | English | IM-P110-05 | Download PDF |
| Sight Check (combined sight glass and check valve) | English | IM-P022-02 | Download PDF |
| Single and Double Window Sight Glasses and Sight Check | English | IM-S32-04 | Download PDF |
| SJT Steam Jet Thermocompressor | English | IM-P493-01 | Download PDF |
| SLM30-E Swirl Flow Meter | English | IM-P799- 03 | Download PDF |
| SM45 Bimetallic Steam Trap | English | IM-P025-02 | Download PDF |
| SMC32, SMC32F, SMC32Y and SMC32YF Carbon Steel Bimetallic Steam Traps | English | IM-P076-09 | Download PDF |
| SND Spray Nozzle Desuperheater | English | IM-P475-03 | Download PDF |
| SP500 Electropneumatic Smart Positioner - A guide to HART functionality | English | IM-P343-40 | Download PDF |
| SP7/SP8 Mounting Kit Assembly | English | IM-S51-02 | Download PDF |
| SP7-10, SP7-11 and SP7-12 Smart Positioner | English | IM-P706-02 | Download PDF |
| SP7-20, SP7-21 and SP7-22 Smart Positioner | English | IM-P706-03 | Download PDF |
| SP80 and SP100 Bimetallic Steam Traps | English | IM-P624-01 | Download PDF |
| Spiratec ITS Integral Sensor Chamber | English | IM-P086-10 | Download PDF |
| Spiratec R1 and R12 Remote Test Point | English | IM-P087-42 | Download PDF |
| Spiratec R16C Automatic Steam Trap Monitor | English | IM-P087-21 | Download PDF |
| Spiratec R16C Automatic Steam Trap Monitor Operator's Instructions | English | IM-P087-22 | Download PDF |
| Spiratec Sensor Chamber | English | IM-P086-09 | Download PDF |
| Spiratec ST14, ST16 and ST17 Sensor Chambers and sensors | English | IM-P086-18 | Download PDF |
| Spiratec Type 30 Trap Failure Indicator | English | IM-P087-17 | Download PDF |
| Spiratec Type 40 Indicator and Indicator cable | English | IM-P087-18 | Download PDF |
| Spiratec WLS1 Waterlogging Sensor Assembly | English | IM-P087-34 | Download PDF |
| Spiratrol EL5000 Series Electric Linear Actuators | English | IM-P321-06 | Download PDF |
| Spira-trol K and L Series Two-port Control Valves | English | IM-S24-42 | Download PDF |
| Spira-trol Two-port Control Valves EN Standard JE, JF and JL DN15 to DN200 and ASME Standard JEA, JFA and JLA 1/2" to 8" | English | IM-S24-61 | Download PDF |
| Spirax EasiHeat DHW Potable and Process Water Heating Compact Heat Transfer Solution | English | IM-P481-04 | Download PDF |
| Spirax EasiHeat HTG Heating System Compact Heat Transfer Solution | English | IM-P481-03 | Download PDF |
| Spirax FREME Flash Recovery Energy Managment Equipment | English | IM-P477-04 | Download PDF |
| Spirax SafeBloc DBB3 Double Block and Bleed Bellows Sealed Stop Valve | English | IM-P184-09 | Download PDF |
| Spirax-Monnier IL1 International Compressed Air Lubricator | English | IM-P059-05 | Download PDF |
| Spirax-Monnier MF Miniature Compressed Air Filter | English | IM-P050-19 | Download PDF |
| Spirax-Monnier ML3 Miniature Compressed Air Lubricator | English | IM-P052-09 | Download PDF |
| Spirax-Monnier MP Miniature Compressed Air Filter/Regulator | English | IM-P054-07 | Download PDF |
| Spirax-Monnier MR Miniature Compressed Air Regulator MR1, MR2 and MR3 | English | IM-P051-06 | Download PDF |
| SRV2S Pressure Reducing Valve | English | IM-P186-03 | Download PDF |
| SRV66 Sanitary Pressure Reducing Valve | English | IM-P186-09 | Download PDF |
| SRV66HC High Capacity Sanitary Pressure Reducing Valve | English | IM-P186-11 | Download PDF |
| SSC20 Sanitary Sample Cooler | English | IM-P403-83 | Download PDF |
| ST14, ST16 and ST17 Sensor Chambers Supplementary Safety Information | English | IM-P086-16 | Download PDF |
| Steam / Water Mixing Stations (MkII valves - 2002 onwards) Safety and Operation | English | IM-P157-38 | Download PDF |
| Steam / Water Mixing Stations (pre 2002) Safety and Operation | English | IM-P157-03 | Download PDF |
| Steam / Water Mixing Valves and Stations, Hosedown Guns, Hoses and TCO1 Temperature Cut-off Valve | English | IM-P157-35 | Download PDF |
| STERI-TROL Aseptic Service 'S' Series Pneumatic Two-port Control Valves DN15 (½") to DN100 (4") | English | IM-P183-03 | Download PDF |
| STS17.2 Stainless Steel Compact Pipeline Connector Steam Trapping Station | English | IM-P128-23 | Download PDF |
| Superheat kit for TVA flowmeters | English | IM-P192-07 | Download PDF |
| Supplementary Installation Instructions - Actuator Adaptor Ring | English | IM-P357-28 | Download PDF |
| SV73 and SV74 Safety Valves | English | IM-S13-33 | Download PDF |
| TD10, TD52M and TD259 Thermodynamic Steam Traps | English | IM-P068-31 | Download PDF |
| TD120M High Pressure Thermodynamic Steam Trap with Replaceable Seat | English | IM-P150-12 | Download PDF |
| TD32F Flanged Thermodynamic Steam Traps | English | IM-P068-26 | Download PDF |
| TD42 Thermodynamic Steam Trap | English | IM-P068-24 | Download PDF |
| TD42S2 Thermodynamic Steam Trap | English | IM-P068-37 | Download PDF |
| TD42S3 Thermodynamic Steam Trap for Low Ambient Temperature Service | English | IM-P068-38 | Download PDF |
| TD62LM and TD62M Thermodynamic Steam Traps with Replaceable Seats | English | IM-P015-04 | Download PDF |
| TDC46M, TDS46M and UTDS46M Thermodynamic Steam Traps with Maintainable Seat | English | IM-P187-05 | Download PDF |
| Temperature Control Systems Types 121, 122, 123, 128, 1219 and 422 | English | IM-P046-08 | Download PDF |
| TFA Flowmeter Commissioning Flow Chart | English | IM-P193-04 | Download PDF |
| TFA Flowmeter for Saturated Steam Service | English | IM-P193-02 | Download PDF |
| TFA Flowmeter for Saturated Steam Service Essential Installation Guide | English | IM-P193-03 | Download PDF |
| Thermodynamic Steam Traps (TD) Supplementary Safety Information | English | IM-S01-19 | Download PDF |
| TN2000 Series Pneumatic Piston Actuators for DN125 to DN300 Spira-trol Series Control Valves | English | IM-P327-10 | Download PDF |
| TN2000 Series Pneumatic Piston Actuators for DN15 to DN100 Spira-trolTM Series Control Valves | English | IM-P327-07 | Download PDF |
| TN2000 Series Pneumatic Piston Actuators for DN15 to DN100 Spira-trolTM Series Control Valves | English | IM-P361-02 | Download PDF |
| TSS21 Sealed Thermostatic Steam Tracer Trap | English | IM-P125-10 | Download PDF |
| Turflow Lite heat exchanger | English | IM-P222-09 | Download PDF |
| TVA Flowmeter Commissioning Flow Chart | English | IM-P192-03 | Download PDF |
| TVA Flowmeter Commissioning Flow Chart | English | IM-P192-15 | Download PDF |
| TVA Flowmeter for Saturated and Superheated Steam Service Essential Installation Guide | English | IM-P192-04 | Download PDF |
| TVA Flowmeter for Saturated and Superheated Steam Service with Version 9 software onwards | English | IM-P192-11 | Download PDF |
| TVA Flowmeter for Saturated and Superheated Steam Service with Version 9 Software Onwards | English | IM-P192-13 | Download PDF |
| TVA Flowmeter for Saturated Steam Service | English | IM-P337-51 | Download PDF |
| TW Temperature Control Valve | English | IM-P047-04 | Download PDF |
| TW Valves Supplementary Safety Information | English | IM-P047-05 | Download PDF |
| Type 130 and HL10 Safeguard High Limit Control | English | IM-P073-08 | Download PDF |
| Type 20 and Type 40 Direct Steam Injection (SI) Steam Injection Humidifiers | English | IM-P795-04 | Download PDF |
| Type 58 Control Valve | English | IM-P041-03 | Download PDF |
| Type 8200L and 9300L Self-Retracting Hose Reels | English | IM-P157-25 | Download PDF |
| Type LRV2 Pressure Reducing Valve for Liquids | English | IM-P001-08 | Download PDF |
| Type PF5 and PF6 Piston Actuated Valves | English | IM-P373-05 | Download PDF |
| UBP32 Sealed Balanced Pressure Thermostatic Steam Trap for use with PC_ Pipeline Connectors | English | IM-P127-02 | Download PDF |
| UIB30 and UIB30H Sealed Inverted Bucket Steam Traps for use with Pipeline Connectors | English | IM-P113-02 | Download PDF |
| UIB45 Sealed Inverted Bucket Steam Traps for use with Pipeline Connectors | English | IM-P113-04 | Download PDF |
| Universal Control Panel incorporating SIMS TM technology DHW | English | IM-P481-13 | Download PDF |
| Universal control panel incorporating SIMS TM technology HTG | English | IM-P481-18 | Download PDF |
| UP100 Ultrasonic Trap Tester | English | IM-P087-36 | Download PDF |
| USM21 Sealed Bimetallic Steam Trap for use with Pipeline Connectors | English | IM-P625-03 | Download PDF |
| USM32 Sealed Bimetallic Steam Trap for use with Pipeline Connectors | English | IM-P625-10 | Download PDF |
| UTM20 Series Ultrasonic Transit-time Flowmeters | English | IM-P505-02-US | Download PDF |
| VAD Variable Area Desuperheaters | English | IM-P451-02 | Download PDF |
| VB14, VB21 and VB21 Food+ Vacuum Breakers | English | IM-P019-05 | Download PDF |
| Venting and Non-venting Ball Valves | English | IM-P560-04 | Download PDF |
| VEP and VES, VEP and VES Food+ Turflow Heat Exchangers | English | IM-P222-05 | Download PDF |
| VHT Vent Heads | English | IM-P405-44 | Download PDF |
| VLM20 In-line Vortex Flowmeter and VIM20 Vortex Insertion Flowmeter | English | IM-P339-06 | Download PDF |
| VLM30 In-Line Vortex Flowmeter Repair Instructions | English | IM-P736-05 | Download PDF |
| VLM30/VLM30 Food+ In-Line Vortex Flowmeter | English | IM-P736-02 | Download PDF |
| VLM30-S and VLM30-E Vortex Flowmeter | English | IM-P736-03 | Download PDF |
| VLM30-S and VLM30-E Vortex Flowmeter | English | IM-P736-04 | Download PDF |