Become more energy efficient at every step of your operations

Achieve full visibility of your steam flow with the SLM30-E Swirl flowmeter. Measure energy usage to reduce waste and increase efficiency at every step of your operations. Getting you closer to your sustainability targets.

Engineering purpose advance icon

Straightforward assembly

Improve your process control

Ease of operation

Efficieincy

Increased efficiency

Outcome advance icon

Optimise energy use

Improve maintenance budgeting and forecasting

Integrated flow computer

Ruler icon 2

Reliable measurement

SLM30-E Swirl flowmeter

Flash in a moving circle Volume, mass and energy measurement

Tick in a shield Wide turn down up to 50:1

Leaves in a circle Highest accuracy to ± 0.50% of rate

Tick in a cog DIN 15 - DIN 400

Flash in a moving circle 55 to 280°C

Tick in a shield Drift free sensor

SLM30 product

The SLM30-E delivers the highest accuracy, measuring to a rate of ±0.50% with a drift free sensor. Suitable for a variety of applications with excellent repeatability and a high temperature range, including saturated/superheated steam, water, oils, and process gas*.

 

*Safe area only

SLM30

Learn more about the SLM30-E Swirl flowmeter from our local experts

Efficiency

Providing steam expertise when you need it:

Your local Spirax Sarco engineer can help maximise system uptime and keep your plant operating within budget.

Insights

Helping you achieve your objectives:

Spirax Sarco can be your trusted partner, helping you to achieve the goals you are driving towards.

Reduce emissions

Supporting your sustainability journey:

Whether you are looking to optimise, manage or decarbonise, Spirax Sarco can support you with your journey.