يسمح مقياس التدفق الكهرومغناطيسي الذي نقدمه للمستخدمين بقياس معدل تدفق السوائل الموصلة للكهرباء ومراقبته بدقة، مثل الماء غير النقي ولب الورق والعجائن.
The VLM30 Food+ is a hygienic, EC1935 & FDA compliant inline vortex flowmeter designed specifically for food and beverage steam and condensate applications.
The logical choice to monitor your operations for an effective net-zero strategy.
يسمح مقياس التدفق الكهرومغناطيسي الذي نقدمه للمستخدمين بقياس معدل تدفق السوائل الموصلة للكهرباء ومراقبته بدقة، مثل الماء غير النقي ولب الورق والعجائن.
نوفر مجموعة كبيرة من الحواسيب وشاشات العرض وأجهزة الإرسال كي تناسب استخدامك.
Variable area pipeline flowmeter with high turndown capability. Comes as spring loaded variable version and in-line variable area version.
Orifice plates are the most widely used type of flowmeter with significant cost benefits especially in larger line sizes.
Achieve full visibility of your steam flow with the SLM30-E Swirl flow meter. Measure energy usage to reduce waste and increase efficiency at every step of your operations.
Our range of target flowmeters provides reliable, accurate point of use steam metering.
Turbine flowmeters deliver volumetric, mass and energy flow monitoring of gas, liquid or steam. It’s suitable for hot tapping, which means it can be installed and maintained under full flow conditions, without shutdown.
Ultrasonic flowmeters provide the benefits of non-fouling operation, easy clamp-on installation and no process down-time.
The innovative Spirax Sarco vortex flowmeter achieves energy and carbon savings, helping plant managers and operators meet cost and environmental targets.