GS-X Controller Range

Masthead background

Introducing the next generation of PID controllers from Spirax Sarco

The GS-X range gets you closer to your sustainability targets with precision data and seamless digital connectivity. Put yourself in control of your steam operations with the ability to automate processes and real time indicators. Manage energy usage and identify areas for improvement with precision 0.1% inputs and exceptional thermal stability.

GS-X icons.v1_Reliable & consistant data

Reliable and consistent data

GS-X icons.v1_Real time optimisation

Real time optimisation

GS-X icons.v1_Automate processes

Automate processes

GS-X icons.v1_Thermal stability

Exceptional thermal stability

GS-X icons.v1_Run operations efficiently

Run operations efficiently

GS-X icons.v1_Seamless connection to digital infrastructure

Seamless connection to digital infrastructure

Next generation of digital insight

Features

GS-X Launch_video icons.v1_Highly scalable     Highly scalable

GS-X Launch_video icons.v1_IIOT & Industry 4.0     IIOT and Industry 4.0

GS-X Launch_video icons.v1_Fast Ethernet     Fast Ethernet

GS-X Launch_video icons.v1_OEM Security     OEM security

GS-X Launch_video icons.v1_Precision 0.1% inputs     Precision 0.1% inputs 

GS-X1 and GS-X2 Spirax Sarco Pair

PREDICT.   PROTECT.  CONTROL.

 

A native high speed ethernet and OEM security is ideal for IIoT applications. Ensure minimal downtime during the commissioning process. Simple to set up and easy to use, the GS-X range is highly scalable for even the most demanding operations.

 

Read more

GSX promo image

المستندات الفنية

العنوان

Programmable Controllers GS-X1, GS-X2, GS-X3

اللغة

English

الرقم المرجعي

TI-P794-01

اتصل بنا لمعرفة المزيد

سنساعدك على العثور على الحل المناسب لك