Introducing STS17.2 steam trap
Compatible with the full Spirax Sarco quick‑fit trap range, the station lets you standardise your infrastructure while choosing the right trap technology for each duty. Optional monitoring and upgrade accessories add further flexibility, helping engineers maintain performance with confidence. A versatile steam-trapping solution, the STS17.2 is ideal for a range of market applications, including food and beverage, pharmaceutical, life sciences, chemical and process industries, oil and gas, petrochemical, and power and utilities.
The STS17.2 steam-trapping station delivers improved reliability and efficiency, giving operators a safer, faster, and more consistent way to install and maintain steam trap stations.
How it works
The STS17.2 brings together everything engineers need for efficient steam trap maintenance. Its quick-fit two-bolt connector allows traps to be swapped in minutes, compared to conventional multi-component steam trap installations, where multiple pipe joints, flanges, or valves must be dismantled. Built-in upstream and downstream isolation creates a safer working environment. The stainless-steel body houses an integral strainer and check valve blanking plug, reducing leak paths and supporting long service life. The station is preassembled, easy to install and compatible with a wide range of Spirax Sarco traps, giving sites the flexibility to choose the right technology for each application. Optional monitoring and maintenance accessories further enhance system visibility and reliability, making the STS17.2 a robust, future-ready trapping solution.
Our Wireless Steam Trap Monitoring system offers a seamless, efficient, and reliable way to keep your steam traps in check. By leveraging cutting-edge wireless technology, our solution helps you prevent energy loss, reduce unplanned maintenance costs, and ensure the safety of your operations.
The VLM30 Food+ is a hygienic, EC1935 & FDA compliant inline vortex flowmeter designed specifically for food and beverage steam and condensate applications.
The BT6-B is a 316L sanitary balanced pressure thermostatic steam trap for clean and pure steam.