Please find your search results below. Filtering by location will help you find the most relevant information:
Range of pressure and temperature gauges to suit any application, including a hygienic option.
/global/en-KE/products/pipeline-ancillaries/pressure-and-temperature-gaugesRange of pressure and temperature gauges to suit any application, including a hygienic option.
/global/en-US/products/pipeline-ancillaries/pressure-and-temperature-gaugesBSP and NPT pressure gauges have 100 mm (4") diameter dials with units marked in bar, psi and inches Hg for vacuum as appropriate. The gauge is supplied with either:- Ring-type syphon tube and cock or a 'U' type syphon tube and cock. The Bourdon tube gauge is constructed in accordance with DIN 16005.
WIKA Bourdon tube pressure gauge type 232.50 (without liquid filling) and type 233.50 (with Glycerine filling) are completely made in stainless steel. Case nominal size is 100 mm, the scale is shown in bar g. Design according to EN837-1, Accuracy class 1.0. Lower mount process connection screwed ½” GAS.
Only properly trained personnel should install and maintain water gauge glass and connections.
Range of pressure and temperature gauges to suit any application, including a hygienic option.
/global/en-EG/products/pipeline-ancillaries/pressure-and-temperature-gaugesRange of pressure and temperature gauges to suit any application, including a hygienic option.
/global/en-SG/products/pipeline-ancillaries/pressure-and-temperature-gaugesThe 4" PPF-P incorporates a spring-loaded, float-operated mechanism to activate a piloted double valve arrangement. This will alternatively pressurize and vent the pump body with motive gas, usually steam, to achieve pumping. The internal mechanism serves only to operate the pilot valve.