Looking for Spirax Sarco products and services?

Steam systems are critical to productivity, but leaking control valves can quietly erode efficiency, increase maintenance, and compromise product quality. Many organisations struggle with hidden energy losses, frequent CIP cycles, and unplanned downtime. Spira-trol™ Steam-Tight tackles these issues head-on—offering a smarter, longer-lasting solution for steam control and isolation.

Lower costs

Reduces energy and utility waste

Operational excellence new

Minimises product spoil and rework

Spanner icon 2

Cuts unplanned maintenance events

Flame

Improves heat exchanger performance

Engineer in a hard hat

Enables fast, safe maintenance

Best practice advance icon

Extends valve and plant life

Spira-trol™ Steam-Tight is a high-performance control valve designed for steam applications where tight shut-off and reliability are essential. Its innovative double-life flip-over seat delivers twice the lifespan of conventional valves, while its clamp-in-place design allows for quick, tool-free maintenance. By combining control and isolation in one device, it eliminates the need for separate automatic isolation valves—reducing risk of leak paths and lifting safety valves, simplifying system architecture, improving control during periods of low flow conditions, and lowering total cost of ownership. Ideal for industrial steam and water systems in all sectors including food & beverage, Spira-trol™ Steam-Tight helps organisations optimise performance, reduce downtime, and meet sustainability goals. 

Spira-trol portrait image (blue)
  • Double-life flip-over seat 

  • In-line maintenance, no special tools needed 

  • Sizes DN15–100, multiple connections 

  • Suitable for steam up to 19 bar 

  • Class VI shut-off performance 

Tested to over one million on-off cycles in demanding steam environments, Spira-trol™ Steam-Tight delivers long-term durability and confidence in operation. Designed for applications where even minimal leakage can compromise process stability or product quality, Steam-Tight is the ideal choice for temperature control and split-range systems:

Where Spira-trol™ Steam-Tight excels:

Built for reliability. Designed for ease.

Spira-trol™ Steam-Tight outlasts traditional metal-seat control valves, often removing the need for block valves. And when maintenance is required, it’s fast, in-line, and tool-free—minimising downtime and keeping operations running smoothly.

How it works: Spira-trol™ Steam-Tight

Engineer using Spira-trol

Spira-trol™ Steam-Tight is more than a valve—it’s a low-risk upgrade path for continuous improvement. Whether retrofitting existing Spira-trol installations or specifying for new projects, it offers unmatched flexibility and reliability. 

With proven performance across thousands of installations, it helps maintenance teams reduce reactive tasks, supports sustainability managers in cutting hidden losses, and empowers production teams to maintain quality and uptime—all with minimal disruption.

Looking to upgrade your valves? Get in touch today to speak with our expert teams.

Efficiency

Stoomexpertise wanneer u het nodig hebt:

Uw lokale Spirax Sarco ingenieur kan u helpen de up-time te maximaliseren en uw installatie binnen het budget te houden.

Insights

We helpen u uw doelstellingen te bereiken:

Spirax Sarco is uw betrouwbare partner om u te helpen bij het bereiken van de doelen die u nastreeft.

Reduce emissions

Ondersteuning bij uw duurzaamheidsdoelstellingen:

Of u nu wilt optimaliseren, beheren of decarboniseren, Spirax Sarco kan u ondersteunen bij uw Net Zero doelstellingen.