Looking for Spirax Sarco products and services?

Spirax Sarco’s Steam Jet Thermocompressors capture steam’s full potential, turning flash steam into higher, usable pressure for other processes. Reduce visible flash steam and invest in efficient flash steam recovery, enabling cost savings and reducing energy dependency. 

The SJC energy saving devices offer simple, compact technology which supports effective condensate discharge, reducing complexity and supporting other lines with intermediate pressure. With no moving or rotating parts, you are guaranteed ease of use, versatile installation, and minimal maintenance.

Turn low-pressure steam into high reward, such as:

  • Supporting efficient flash steam recovery
  • Driving evaporation and distillation processes
  • Generating effective condensate discharge
  • Producing valuable hot water, space heating, and more

Benefits

  • Improve steam generation efficiency & flash recovery
  • Enhance condensate removal and heat transfer performance
  • Simple, compact and lightweight construction 
  • Low capital and operating costs
  • No moving or rotating parts and minimal maintenance
  • Oil free discharge ensures no lubrication contamination
  • Easy installation including remote or inaccessible locations
  • Comply with energy targets & unlock significant energy savings
  • Designed to your process requirements
Steam Jet Thermocompressor 1

Capture flash steam to support more energy efficient operations

Our Steam Jet Thermocompressors are simple, easy to install and are suitable across a wide range of use cases. With virtually silent operation and flexible installation for remote or inaccessible areas, the range is non-disruptive and easy to operate. The range provides a low capital solution for improved thermal energy efficiency and recovery, with minimal maintenance and low operating costs.

Avoid energy, water and chemical wastage within your systems, utilising existing mains and flash steam. With thermal vapour recompression, it supports you to turn waste into profit, increasing productivity while maintaining product quality. Spirax Sarco are on-hand as your trusted advisor, offering practical advice and support in short time frames.

Challenges solved

Direct steam savings and reduced CO₂ emissions

  • This solution typically requires a low to medium capital investment and can be flexibly tailored to meet each customer’s specific process requirements and site conditions.
  • Account for the cost of utility supplies by utilising surplus steam and increasing process profitability.
  • Avoid energy, water and chemical wastage, ensuring recovered steam can be reused and create sustainable benefit.

Reducing complexity and maintenance requirements

  • The SJC range is a simple, lightweight construction that is easy to install, operate and maintain, with no moving parts.
  • Compact and easy-to-install by design, the SJC is suitable for remote and inaccessible areas, and suitable for hazardous locations.
  • With Spirax Sarco on-hand as your dependable supplier for short time-frame supply or practical technical advice.

Maintaining high quality production and process uptime

  • Utilising surplus and flash steam supports productive, efficient systems with continuous steam output.
  • Simple design supports quick installation and commission that’s within time restrictions and budget allocation, minimising downtime and impact on production.
  • Spirax Sarco acts as your support for practical advice on maintaining process productivity and top product quality.

Features

  • Recover low-pressure flash/exhaust steam across a wide operating range from ~50 kg/h to ~10,000kg/h\
  • As a standalone mechanical product, the SJT does not include digital functionality. However, when integrated with flow meters and control valve pressure signals, it can provide real-time flow and pressure data. This enables continuous calculation of flash steam energy savings while delivering valuable insights into system performance and operating conditions.
  • Payback in months to ~2 years, with potential to save tens of thousands of GBP per year in boiler fuel costs
  • Suitable for various industry applications incl. F&B, Chemical, Pharma, Energy, Healthcare, Tire & Rubber, Textile & Fibre, Pulp & Paper, and Minerals & Building Materials
  • Improved condensate removal can deliver approximately 10–25% uplift in heat transfer or process efficiency (application dependent)
  • All products comply with the requirements of the Pressure Equipment Directive (PED) and are CE marked where appropriate
  • All design and manufacturing processes are quality assured and certified to BS EN 9001:2000

Choose reliable, reusable steam recovery

Start your steam recovery journey

Speak to a Spirax Sarco advisor
Engineers reviewing pipes