Looking for Spirax Sarco products and services?

The BT6-B is a 316L sanitary balanced pressure thermostatic steam trap for clean and pure steam. Its crevice free, self draining body and angled seat minimise condensate retention, supporting hygienic performance in SIP/CIP, sterile steam barriers, mains drainage and other regulated clean steam applications. The high performance thermostatic element with minimal subcooling which enables typical cooling leg requirement to be reduced to 50mm.

How it works

Stainless steel balanced pressure steam trap for hygienic applications

Benefits

  • Protects product quality and patient safety
    Minimises condensate retention and pooling to help maintain hygienic conditions during SIP/CIP and production, supporting sterility and clean steam quality. 
  • Supports reliable SIP and validation
    Self draining geometry and reduced cooling leg improve drainage predictability and cycle repeatability, helping to reduce validation failures and lost batch time
  • Reduces steam loss and energy waste
    Near saturation closing of the thermostatic capsule and tight seal limits unnecessary live steam loss compared to traps that operate significantly below steam temperature. 
  • Simplifies specification in regulated utilities
    Hygienic design, material traceability and documentation packages (including EN 10204 3.1, FDA, USP and Food+ EC1935 statements) make it easier to demonstrate compliance during audits.
  • Speeds up installation and commissioning
    Compact geometry with a reduced cooling leg helps designers fit drain points where they are most effective and reduces commissioning time around steam and condensate lines. 
  • Flexible for global hygienic standards
    Clamp and tube ended connection options allow the same sanitary trap platform to be applied across ASME BPE PED/UK PESR, FDA CFR Title 21 gasket compliance, USP Class VI, ADI/TSE/BSE free) and cleanroom packaging (ISO Class 7), ensuring full alignment with recognised hygienic piping standards.
  • Designed for maintainability
    Clear installation guidance, clamp torque cautions and easily specified spares (capsule assembly and gaskets) help maintenance teams service the trap without damaging hygienic surfaces. 

Note: Local regulations and clamp/gasket selection may restrict the operating envelope; always consult Spirax Sarco technical information and Installation and Maintenance Instructions before use. 

Features:

  • Sanitary balanced pressure thermostatic trap design 
  • Designed and manufactured in accordance with ASME BPE
  • Crevice free 316L stainless steel body 
  • Self draining geometry with 15° angled seat 
  • Reduced cooling leg for compact installation 
  • Opens near steam temperature to reduce loss 
  • Low  and high capacity sanitary variants available 
  • ISO Class 7 cleanroom packaged components 
  • FDA and USP compliant gasket materials 
  • Optional fixed bleed for fail open operation 
BT6-B

Why BT6-B from Spirax Sarco

In hygienic and clean steam systems, “any trap” is no longer good enough. BT6-B brings together Spirax Sarco’s steam expertise and hygienic design know how in a single, validated sanitary steam trap platform. It is purpose built for condensate removal in regulated environments, combining a self draining 316L body, the benefit of a reduced cooling leg, and near to steam thermostatic operation to support reliable SIP/CIP performance and product quality. 

Backed by cleanroom packaging, extensive certification and global application support, BT6-B helps utilities engineers, process owners and QA teams standardise on a single, audit ready solution for clean and pure steam condensate removal—reducing complexity while protecting uptime and compliance. 

Identify the right solution for your steam system

Our engineers can help you match this product to your specific process, performance requirements, and energy goals.  Local teams can confirm specifications and installation compatibility.

 

Contact us today
GS-X-Controller-Launch---Website-masthead.v1