Spirax Sarco, the leader in products and services for steam system management, announces the release of the Steam Jet Thermocompressors.
Spirax Sarco, the leader in products and services for steam system management, announces the release of the Steam Jet Thermocompressors, the energy saving device that compresses low – pressure steam, often waste steam, to a higher acceptable pressure that can be utilized by additional applications our customers may have.
This unit is simple in construction and consists of three fundamental components: motive steam nozzle, suction body, and a diffuser. This compact and lightweight design means it’s easy to install into a pipeline and enables overhead installations. A wide range of materials are available to suit your process requirements to ensure maximum operating efficiency including stainless steel, carbon steel, titanium, chrome, and molybdenum.
Steam Jet Thermocompressors have no moving or rotating parts. Minimal maintenance is required indicating the units can be installed in remote or inaccessible locations.
Steam Jet Thermocompressors comply with the requirements of ASME B31.3 mechanical design standards.
Technical information for the Steam Jet Thermocompressors is just a mouse click away.
The UTM20 Ultrasonic flowmeter is a non-intrusive, clamp-on, ultrasonic meter that measures temperature and fluid velocity to provide Food, Beverage, Oil, Gas, Healthcare, Waste, and Wastewater customers, data about their systems such as energy usage and flow rate. Specifically designed with ease of use and maintenance in mind, the UTM 20 provides helpful diagnostics to reduce guesswork and easily isolate process or application problems.
The UK’s highest accolade for business success for the design and manufacture of a unique flowmeter.
Spirax Sarco, the global leader in steam system engineering and management has expanded its product line to include the new Clean Steam Generator (CSG) for Healthcare. This new product solution is used to produce sterile steam and reduce the risk of wet packs.
This region has not yet joined our new website. You will now continue to the existing site for Spirax Sarco