We use cookies to give you the best experience on our website. If you continue without changing your cookie settings, we assume that you consent to our use of cookies on this device. You can change your cookie settings at any time but if you do, you may lose some functionality on our website. More information can be found in our Privacy Policy.

Spirax Sarco introduces new compact heat exchanger

09/23/2019

SpiraHeat heat exchanger addresses needs of budget-conscious customers with limited plant floor space

SpiraHeat heat exchangers fill a product void for companies with smaller plants looking for a budget-friendly, space-saving solution that can be installed quickly and easily. Each unit is configured to the customer’s requirements and preassembled, tested and skid-mounted off-site, minimizing set-up time and costs at the customer’s location.
Chris Glass, SpiraHeat Product Manager

Spirax Sarco USA has expanded its product line to include a compact, steam-to-water heat exchanger designed for installation in plants with limited floor space. The SpiraHeatTM heat exchanger provides maximum, instantaneous output of hot water at a constant temperature, while its innovative coil design allows the core unit to consume as little as 39 square feet of floor space. The new product, which also helps reduce plant energy costs by improving energy performance, is available through the global network of Spirax Sarco and its distributors.

“SpiraHeat heat exchangers fill a product void for companies with smaller plants looking for a budget-friendly, space-saving solution that can be installed quickly and easily,” said Chris Glass, SpiraHeat product manager. “Each unit is configured to the customer’s requirements and preassembled, tested and skid-mounted off-site, minimizing set-up time and costs at the customer’s location.”

According to Glass, additional features that make the product attractive to cost-conscious customers are the heat exchanger’s stainless steel shell and coil exchanger, which extend its useful life, as well as an insulated jacket which lowers energy costs by reducing radiant heat loss.

The SpiraHeat exchanger is ideal for steady, low temperature hot water applications like building heating, wash down and laundry. Packages can be configured to meet heating and process duties ranging from 341,000 BTUs/hour to 3.4 million BTUs/hour.

Learn more about the spiraheat heat exchanger

Technical documentation for the SpiraHeat heat exchanger is just a mouse click away

Contact Us

Would you like to speak to a steam expert about the SpiraHeat?

1-800-883-4411

Call a steam expert about the SpiraHeat

Email us about the SpiraHeat

A steam expert will contact you shortly

Your closest Spirax Sarco is

Spirax Sarco

This region has not yet joined our new website. You will now continue to the existing site for Spirax Sarco

Continue