Spirax Sarco adds stainless steel to Spira-trol Quick Ship line of control valves

12/03/2019

Quick Ship program ensures that valves are configured, built and shipped in four days or less

The addition of stainless steel to the Spira-trol Quick Ship program enables us to offer the benefits of fast order turnaround and ‘plug and play’ installation in a material that offers superior corrosion resistance for demanding environments and applications.
Chris Glass, Spira-trol Product Manager

Spirax Sarco US announces the addition of stainless steel to its Spira-trol™ line of modular control valves, which ship in four days or less through the company’s Quick Ship program. The valves leave the factory preconfigured for the intended application, simplifying installation and minimizing customer downtime.

“The addition of stainless steel to the Spira-trol Quick Ship program enables us to offer the benefits of fast order turnaround and ‘plug and play’ installation in a material that offers superior corrosion resistance for demanding environments and applications,” according to Spira-trol product manager, Chris Glass.

Chris Glass added that the program, now in its second year, has proven popular with Spirax Sarco distributors.

“The Quick Ship Program has been fantastic for achieving excellent first impression deliveries,” says Michael Brewer of Wolseley Industrial Group. “Getting product to the customer quickly is differentiating us and helping us win new business.”

Spira-trol valves can accommodate more than 2,500 configurations, to meet the needs of almost any system or application. Unlike conventional valves with screw-in seats, Spira-trol valves feature a quick-change, ‘clamp-in-place’ seat that allows them to be modified to match changing plant conditions, rather than replacing the entire valve. No special tools are required, and there is no need to take the valve out of the line, which simplifies maintenance and avoids costly plant shutdowns.

In addition to stainless steel, Spira-trol valves are available in carbon steel and cast iron and include both electrically and pneumatically actuated models. Sizes from one-half inch to four inches, as well as flanged ANSI 150 versions, are available through the Quick Ship program. Spira-trol valves also come in sizes up to eight inches with ANSI 600 pressure envelopes, offering complete control solutions for HVAC, process, power and severe service applications.

Learn more about the Spira-trol control valve

Information about the Spira-trol control valve is just a mouse click away

LEARN MORE NOW

CONTACT US

Would you like to speak to a steam expert about the Spira-trol control valve?

+1 (800) 883-4411

Call a steam expert about the Spira-trol control valve

EMAIL US ABOUT THE SPIRA-TROL

A steam expert will contact you shortly.

Your closest Spirax Sarco is

Spirax Sarco

This region has not yet joined our new website. You will now continue to the existing site for Spirax Sarco

Continue