We use cookies to give you the best experience on our website. If you continue without changing your cookie settings, we assume that you consent to our use of cookies on this device. You can change your cookie settings at any time but if you do, you may lose some functionality on our website. More information can be found in our Privacy Policy.
Spirax Sarco US has introduced shipping within 4 business days for its Spira-trol™ modular control valves. Actual delivery times since the service’s launch are proving to be much shorter, with over 80% of valves shipping within 48-72 hours of ordering.
Spira-trol™ valves leave the Spirax Sarco US factory pre-commissioned for applications, enabling quick ‘plug and play’ installation.
With over 2,500 configurations available and shipping within 4 business days, it is possible to match almost any system’s needs and bring it back into service as quickly as possible in the event of a breakdown.
Spira-trol™ modular design, with quick-change ‘clamp-in-place’ seat, means its duty can be altered to match changing plant conditions, rather than replacing the entire valve.
The self-aligning ‘clamp-in-place’ seat also simplifies maintenance, so no special tools are required and there is no need to take the valve out of the pipeline. This achieves considerable cost savings compared to conventional designs with screw-in seats that often seize in place, requiring the valve removal, incurring a lengthy plant shutdown.
Both electrically and pneumatically actuated Spira-trol™ valves from ½” – 4”, up to flanged ANSI 150 versions are available for shipping within 4 business days. With the complete Spira-trol™ range extending up to 8” and ANSI 600 pressure envelope, Spirax Sarco can offer control solutions from HVAC, through process and power, to severe service applications.
For more information about Spira-trol™ modular control valves email us.orders@us.spiraxsarco.com.
Your closest Spirax Sarco is
This region has not yet joined our new website. You will now continue to the existing site for Spirax Sarco