Read our latest COVID-19 update.

New Spirax EasiHeat DHW with S.I.M.S. Technology

05/14/2015

This new heat exchanger incorporating S.I.M.S (Spirax Intelligent Monitoring System) technology is a complete, compact and energy efficient heat transfer solution, that will deliver a constant supply of hot water at a stable temperature on demand – even with sudden wide load changes – for a full range of domestic and process hot water applications up to 4 million BTU’s. 

A complete, compact and energy efficient heat exchange solution

Spirax Sarco precisely sizes all of the Spirax EasiHeatTM DHW components to ensure accurate temperature control and responsiveness under all load conditions. The unit constantly supplies hot water at stable temperatures eliminating the need for large storage volumes.  This makes it ideal for heating potable water in any commercial public building and institutions, including hospitals, schools and colleges, as well as any process application that requires hot water as part of the manufacturing process.

Spirax EasiHeatTM DHW comes complete with a new innovative control system incorporating S.I.M.S technology.  This system enables monitoring, diagnostics and status communications. The technology delivers energy management and system performance data to the user allowing optimization of the steam system and subsequent efficiency improvements.  Information can be accessed in a number of ways, remotely over the internet, through improved compatibility with existing onsite communication systems (BACnet, Modbus, etc.) or mobile devices through SMS text messaging or email.

A 7” touch screen provides complete visual access to data detailing how and where energy is consumed, leading to more informed energy management decisions and increased efficiency.

With S.I.M.S technology, packages are compatible for connection to existing proprietary networks and can interact with Ethernet and Modbus systems as well as Profibus, CANopen, EtherCAT, DeviceNet and more. As a packaged heat transfer solution, the Spirax EasiHeatTM DHW can be tailored to the exact specification of the application and are pre-assembled for quick installation, a rapid start-up and commissioning with minimum downtime.

Related Reading

Your closest Spirax Sarco is

Spirax Sarco

This region has not yet joined our new website. You will now continue to the existing site for Spirax Sarco

Continue