FT62 range of High Pressure Float and Thermostatic Steam Traps released

11/07/2016

Spirax Sarco announces the release of the FT62 range of ASME 600 float and thermostatic steam traps.  This range is suitable for the Oil & Gas and Specialty Chemical industries that need fast and efficient condensate removal.

The FT62 range is available in sizes ½” to 1” with screwed, SW and flanged connections and has two body materials:

FTC62 in carbon steel 

FTS62 in stainless steel

With features such as an integral bi-metal air vent and strainer, the FT62 range as been designed specifically for maintainable drainage of small, high pressure process applications - meaning that it will meet or exceed virtually any specification.  Typical applications include stripper re-boiler, steam turbine inlet drain and separator drainage.   

Product Information

Technical Information about the FT62 Range of High Pressure Float and Thermostatic Steam Traps is just a mouse click away.

Related Reading

Your closest Spirax Sarco is

Spirax Sarco

This region has not yet joined our new website. You will now continue to the existing site for Spirax Sarco

Continue