We use cookies to give you the best experience on our website. If you continue without changing your cookie settings, we assume that you consent to our use of cookies on this device. You can change your cookie settings at any time but if you do, you may lose some functionality on our website. More information can be found in our Privacy Policy.
Spirax Sarco, the leader in products and services for steam system management, announces the release of the FT23 range of float and thermostatic steam traps.
This range is suitable for heavily contaminated steam applications.
The FT23 range is available in sizes 1½” to 2” and two body materials:
FTC23, carbon steel body with stainless steel cover
FTS23, stainless steel body with stainless steel cover
Features and benefits of the FT23 range of float and thermostatic steam traps include:
External manual blockage lever allows for manual operation of the steam trap to purge contaminants.
Stainless steel cover on both carbon steel and stainless steel bodies for high level of corrosion resistance.
New plug and seat design with ‘self-cleaning’ capability makes the steam trap less susceptible to the risk of failure due to fouling.
Glen Kelly, Spirax Sarco US Product Manager, Condensate Management states, “Spirax Sarco US is excited to offer a standard product that supports the reliable use of the clean, renewable energy source of geothermal power.”
Technical information for the FT23 is just a mouse click away.
Based on the largest peer review research of its kind in the UK.
We know that making our website better is not simply about a new design, but providing you with the steam expertise you need to support your business when and where you need it.
High performance Steam Trapping.
This region has not yet joined our new website. You will now continue to the existing site for Spirax Sarco