We use cookies to give you the best experience on our website. If you continue without changing your cookie settings, we assume that you consent to our use of cookies on this device. You can change your cookie settings at any time but if you do, you may lose some functionality on our website. More information can be found in our Privacy Policy.
A compact generator capable of producing clean steam to the highest quality standard.
Spirax Sarco, the leader in products and services for steam system solutions is pleased to announce the release of the CSM-C 600 compact clean steam generator. This unit is a skid mounted system that is designed to provide dry saturated steam that meets the requirements of HTM2031, HTM2010, and EN285 standards. The CMS-C 600 generator can produce up to a maximum of 1,275 lb./hr. of clean steam at 45psig – dependent on plant steam pressure and feedwater temperature. The generator can be used across a wide range of industries (Healthcare, Food and Beverage, Pharmaceutical, Biotechnology, and Electronics) and in any application that relies on sterilization or humidification as part of its process.
Features include:
Compact footprint frees up valuable real estate in mechanical room – will fit through standard 36” door.
Modulating control of water level and plant steam inlet delivers tight accurate control.
PLC with color touch screen HMI provides clear visual indication of all operational parameters and alarms.
Easy interface with Building Automation Systems via the available communication protocol options.
Long tube bundle life expectancy (dependent on water quality) reduces cost of ownership.
Visit the product page on this website for CSM-C 600 product technical information.
High performance Steam Trapping.
Improving reliability and ease of use across the product line.
The hot news in steam.
This region has not yet joined our new website. You will now continue to the existing site for Spirax Sarco