Spirax Sarco USA
Tel: (800) 575-0394
Fax: (803) 714-2222
InsideSalesLeads@Spirax.com
http://www.SpiraxSarco.com/us/
Fax: (803) 714-2222
InsideSalesLeads@Spirax.com
http://www.SpiraxSarco.com/us/
Strainers
High efficiency steam strainers for better quality steam.
- Designed to remove solid particles from the steam supply.
- Reduce levels of contamination.
- Maintain quality of end product
Not all products are available in all markets. Please choose your National Spirax Sarco Web Site or Contact Us for further information.
What do I do now?
Find further information on Strainers in the sections below, or get in touch for further assistance.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders
Technical Information
Use our technical information sheets for a full technical specification of the product. They typically include:
- Pressure/temperature limits
- Materials
- Sizes & connections
- Dimensions & weights
- Capacity charts
- Ordering information
Installation & Maintenance Instructions
Clear & accurate guidelines on installation & maintenance. They typically include:
- General safety information
- General product information
- Installation
- Commissioning
- Operation
- Maintenance
- Spare parts
| Title | Reference Number | Issue | File Size | ||
|---|---|---|---|---|---|
| 700 Series Simplex Basket Strainers | - | - | 325 KB | ||
| Air Vents for Liquid Systems Types AE30, AE30A, 13W, 13WS, 13WH, 13WHS | - | - | 90 KB | ||
| Balanced Pressure Thermostatic Air Vent Type VS | - | - | 41 KB | ||
| Carbon Steel Strainer Fig 34 HP | - | - | 90 KB | ||
| Fig 18HP Butt weld Strainer | - | - | 660 KB | ||
| Pipeline Strainers for Steam, Liquid, & Gas | - | - | 23 KB | ||
| Pipeline Strainers for Steam, Liquid, and Gas | - | - | 8 KB | ||
| Stainless Steel Filter CSF16 | - | - | KB | ||
![]() |
CSF16 and CSF16T Stainless Steel Steam and Sterile Air Filters | IM-P185- 02 | 10 | 1.33 MB | |
![]() |
Fig 1, Fig 12, Fig 13, Fig 14HP, Fig 16, Fig 16HP and Fig 16L Strainers | IM-S60- 17 | 8 | 820 KB | |
![]() |
Fig 18HP Butt Weld Strainer | IM-P162- 04 | 1 | 659 KB | |
![]() |
Fig 4, Fig 5 and Fig 6 Screwed Strainers | IM-S60- 19 | 2 | 112 KB | |
![]() |
Fig 7, 33, 34, 34HP, 36, 36HP, 37, 3616 and Fig 3716 Flanged Strainers | IM-S60- 18 | 9 | 625 KB | |
![]() |
Fig TP1 and Fig TP2 Temporary Cone Shaped Strainers | IM-P169- 07 | 2 | 341 KB |
CAD Drawings
CAD drawings enabling you to see exactly how the product is constructed. You can also drop these into your own schematics.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders