Spirax Sarco USA
Fax: (803) 714-2222
InsideSalesLeads@Spirax.com
http://www.SpiraxSarco.com/us/
Pilot Operated Temperature Regulators
Like self-acting temperature controls systems these valves are self-powered. Pilot operation is ideal for applications with constant loads. They are particularly suited for harsh and hazardous environments.
Not all products are available in all markets. Please choose your National Spirax Sarco Web Site or Contact Us for further information.
What do I do now?
Find further information on Pilot Operated Temperature Regulators in the sections below, or get in touch for further assistance.
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
| Title | Reference Number | Issue | File Size | ||
|---|---|---|---|---|---|
| Temperature Regulators | - | - | 629 KB |
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
| Title | Reference Number | Issue | File Size | ||
|---|---|---|---|---|---|
| 25 Series Main Valve Rebuild Kit | - | - | 60 KB | ||
| Combination Pilot Operated Regulators Types 25PT, 25PE, 25TE, 25 PTE | - | - | 112 KB | ||
| Pilot Rebuild Kit | - | - | 431 KB | ||
| Remote Pilot 25 TRM Pilot Operated Temperature Regulator | - | - | 37 KB | ||
| Transmission Tubing Installation Instructions 2" Class 300 25 Series Valve | - | - | 35 KB | ||
| Type 25 E Electric Pilot Operated Valve | - | - | 132 KB | ||
| Type 25T Pilot Operated Temperature Regulator | - | - | 157 KB |
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders