Spirax Sarco USA
Fax: (803) 714-2222
InsideSalesLeads@Spirax.com
http://www.SpiraxSarco.com/us/
Pilot Operated Pressure Regulators
Like direct acting pressure reducing valves, these valves are self-powered. Pilot operation provides accurate control under large load change conditions. Available in iron, cast steel and stainless steel in sizes 1/2" to 8".
Not all products are available in all markets. Please choose your National Spirax Sarco Web Site or Contact Us for further information.
What do I do now?
Find further information on Pilot Operated Pressure Regulators in the sections below, or get in touch for further assistance.
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
| Title | Reference Number | Issue | File Size | ||
|---|---|---|---|---|---|
| Pressure Regulators | - | - | 2.39 MB |
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
| Title | Reference Number | Issue | File Size | ||
|---|---|---|---|---|---|
| Capacities for the Stainless Steel Pilot Operated Pressure Regulators DP 163 | - | - | 79 KB | ||
| Pilot Operated Back Pressure Regulator 1/2" to 4" 25BP | - | - | 638 KB | ||
| Pilot Operated Back Pressure Regulator 6" 25BP | - | - | 592 KB | ||
| Pilot Operated Pressure Regulator 2" 25P Class 300 | - | - | 511 KB | ||
| Pilot Operated Pressure Regulators 1/2" to 4" 25P | - | - | 544 KB | ||
| Pilot Operated Pressure Regulators 6" 25P | - | - | 521 KB | ||
| Pilot Operated Pressure Regulators w/ elec override 1/2" to 4" 25PE | - | - | 610 KB | ||
| Pilot Operated Pressure Regulators w/elec override 6" 25PE | - | - | 510 KB | ||
| Pressure Regulator w/ Air Loaded Pilot 1/2" to 4" 25PA | - | - | 120 KB | ||
| Sizing and Selection Chart 25BP | - | - | 66 KB | ||
| Sizing and Selection Chart- 25P, 25PE, 25PA, and all Combinations | - | - | 43 KB | ||
| Spare Parts Stainless Steel Pilot Operated Pressure Regulator DP 163 | - | - | 93 KB | ||
| Stainless Steel Pilot Operated Pressure Regulators DP163 | - | - | 267 KB |
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
| Title | Reference Number | Issue | File Size | ||
|---|---|---|---|---|---|
| 2"Class 300 25 Series Pressure Regulator | - | - | 151 KB | ||
| Type 25BP Back Pressure Control Valve Type 25P or 25BP Combo Regulators | - | - | 41 KB | ||
| Type 25P & 25PA Pressure Reducing Valves | - | - | 794 KB |