Spirax Sarco USA
Fax: (803) 714-2222
InsideSalesLeads@Spirax.com
http://www.SpiraxSarco.com/us/
Vortex
Spirax Sarco Vortex meters have no moving parts, rugged construction, and microprocessor-based electronics for high accuracy in many flow metering applications including liquids, gas and steam. Vortex flow meters provide accurate measurement with lower maintenance, and lower total cost of ownership than other flow meter technologies in line sizes 1" to 80".
Spirax Sarco Vortex meters are available in three models:
- Inline vortex – fully welded design with no leak path measures liquids, gas and steam in line sizes 1" to 12".
- Insertion vortex – measures liquids, gas and steam in line sizes 3" to 80". Hot tap models available for installation without line shutdown which results in lower installation and cost of ownership.
- Hydro-flow vortex – low cost, high performance vortex meters for liquid applications in line sizes from 1" to 20".
Not all products are available in all markets. Please choose your National Spirax Sarco Web Site or Contact Us for further information.
What do I do now?
Find further information on Vortex in the sections below, or get in touch for further assistance.
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
| Title | Reference Number | Issue | File Size | ||
|---|---|---|---|---|---|
| Hydro-Flow 1200 - Inline Vortex Flow Meter | - | - | 634 KB | ||
| Hydro-Flow 2200 - Fixed Insertion Vortex Flow Meter | - | - | 708 KB | ||
| Hydro-Flow 2300 - Fixed Insertion Vortex Flow Meter | - | - | 812 KB | ||
| Hydro-Flow 3100 - Retractable Insertion Vortex Flow Meter | - | - | 594 KB | ||
| Models V-Bar-600/60S • V-Bar-700 • V-Bar-910/960 | - | - | 0.98 MB | ||
| S-PhD-90 Inline Vortex | - | - | 1.25 MB |
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
| Title | Reference Number | Issue | File Size | ||
|---|---|---|---|---|---|
| Hydro-Flow Model 1200 - Installation and Operation Guide | - | - | 862 KB | ||
| Hydro-Flow Model 2200 - Installation and Operation Guide | - | - | 0.99 MB | ||
| Hydro-Flow Model 2300 - Installation and Operation Guide | - | - | 948 KB | ||
| Hydro-Flow Model 3100 - Installation and Operation Guide | - | - | 921 KB | ||
| S-PhD-90 Inline Vortex Manual | - | - | 1.63 MB | ||
| V-BAR Installation and Maintenance Instructions | - | - | 5.86 MB |
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders