Electromagnetic
Spirax Sarco electromagnetic flow meters measure all electrically conductive liquids with and without solids in the fluid including water, wastewater, slurries, chemicals, and even in mining applications.
The electromagnetic, or mag, flow meters require no maintenance, and are highly accurate and repeatable measurement without pressure drop making it the technology of choice for many applications.
Electromagnetic flowmeters require shorter straight runs than most flowmeter technologies and are offered as two models:
- UniMag - meters use a patented* Pulsed Hybrid technology, which provides a massive signal strength and high energizing frequency for excellent signal quality, with a unique auto-zero feature. The auto-zero feature virtually eliminates eddy currents at high exciter frequency for all size mag meters. The high signal strength and ability to measure low conductive liquids (>0.8 µS/cm) allows the UniMag to measure difficult fluids in applications like dredging and mining. No pressure drop and low maintenance makes the UniMag the ideal meter for liquid measurement.
- Magflo - electromagnetic flow meters offer important advantages such as, no pressure drop, no moving parts, high accuracy, and a wide variety of materials of construction. They have been successfully used in many industries, including food, beverage, chemical, paper & pulp, steel and water treatment.
Not all products are available in all markets. Please choose your National Spirax Sarco Web Site or Contact Us for further information.
What do I do now?
Find further information on Electromagnetic in the sections below, or get in touch for further assistance.
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
| Title | Reference Number | Issue | File Size | ||
|---|---|---|---|---|---|
| 4411e Magnetic Flow Transmitter | - | - | 0.98 MB | ||
| DeltaKit Series Magnetic Flow Sensor Assemblies | - | - | 0.98 MB | ||
| DemiMag DL Series Electromagnetic Flow Tubes | - | - | 0.98 MB | ||
| DemiMag DM Series Electromagnetic Flow Tubes | - | - | 617 KB | ||
| MAGFLO MAG 5100 W | - | - | 0.98 MB | ||
| Model MAGFLO | - | - | 0.98 MB | ||
| UniMag DP Series Electromagnetic Flow Tubes | - | - | 0.98 MB | ||
| UniMag® DT Series Electromagnetic Flow Tubes | - | - | 0.98 MB | ||
| UniMag® M Magnetic Flow Tubes | - | - | 0.98 MB |
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
| Title | Reference Number | Issue | File Size | ||
|---|---|---|---|---|---|
| 4411e Electromagnetic | - | - | 0.98 MB | ||
| SITRANS F M MAGFLO | - | - | 0.98 MB | ||
| UniMag, DemiMag and DeltaKit Magnetic Flowmeters | - | - | 0.98 MB |
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders